OMAP3530-HIREL Status: ACTIVE

OMAP3530-HiRel and OMAP3525-HiRel Applications Processors


      
         
Alert me about changes<br/>to this product

 OMAP3530-HIREL
CPU1 64x+,ARM Cortex-A8    
Peak MMACS3440  
RISC Frequency(MHz)600  
Frequency(MHz)430  
On-Chip L1/SRAM112 KB (DSP),32 KB (ARM Cortex-A8)   
RAM64 KB   
On-Chip L2/SRAM96 KB (DSP),256 KB (ARM Cortex-A8)   
ROM16 KB (DSP),32 KB (ARM Cortex-A8)    
EMIF1 32-Bit SDRC,1 16-Bit GPMC  
External Memory Type SupportedLPDDR,NOR Flash,NAND flash,OneNAND,Asynch SRAM  
DMA64-Ch EDMA,32-Bit Channel SDMA    
Video Port (Configurable)1 Dedicated Output,1 Dedicated Input    
Graphics Accelerator1  
MMC/SD3  
McBSP5  
Pin/Package515POP-FCBGA  
POP InterfaceYes (CBB)   
I2C3  
McSPI4  
HDQ/1-Wire1  
UART3  
USB2  
Timers12 32-Bit GP,2 32-Bit WD   
Core Supply (Volts)0.8 to 1.35  
IO Supply (Volts)1.8,3.0 (MMC1 Only)    
Operating Temperature Range (°C)-40 to 90  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OMAP3530: Applications Processor
  • OMAP3503: Applications Processor
  • OMAP-L138: Low-Power Applications Processor
  • TPS65950: Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger
  • SM320DM355-EP: Digital Media System-on-Chip (DMSoC)

Product Information

Features

  • OMAP325 and OMAP3530 Applications Processor:
    • OMAP™ 3 Architecture
    • MPU Subsystem
      • Up to 720-MHz ARM Cortex™-A8 Core
      • NEON™ SIMD Coprocessor
    • High Performance Image, Video, Audio (IVA2.2™) Accelerator Subsystem
      • Up to 520-MHz TMS320C64x+™ DSP Core
      • Enhanced Direct Memory Access (EDMA) Controller (128 Independent Channels)
      • Video Hardware Accelerators
    • POWERVR SGX™ Graphics Accelerator (OMAP3530 Device Only)
      • Tile Based Architecture Delivering up to 10 MPoly/sec
      • Universal Scalable Shader Engine: Multi-threaded Engine Incorporating Pixel and Vertex Shader Functionality
      • Industry Standard API Support: OpenGLES 1.1 and 2.0, OpenVG1.0
      • Fine Grained Task Switching, Load Balancing, and Power Management
      • Programmable High Quality Image Anti-Aliasing
    • Fully Software-Compatible With C64x and ARM9™
    • Commercial and Extended Temperature Grades
  • Advanced Very-Long-Instruction-Word (VLIW) TMS320C64x+™ DSP Core
    • Eight Highly Independent Functional Units
      • +Six ALUs (32-/40-Bit), Each Supports Single 32-Bit, Dual 16-Bit, or Quad 8-Bit Arithmetic per Clock Cycle

View All Features in Datasheet

Description

OMAP3525 and OMAP3530 high-performance, applications processors are based on the enhanced OMAP™ 3 architecture.

The OMAP™ 3 architecture is designed to provide best-in-class video, image, and graphics processing sufficient to support the following:

  • Streaming video
  • 3D mobile gaming
  • Video conferencing
  • High-resolution still image

The device supports high-level operating systems (OSs), such as:

  • Linux
  • Windows CE

This OMAP device includes state-of-the-art power-management techniques required for high-performance mobile products.

The following subsystems are part of the device:

  • Microprocessor unit (MPU) subsystem based on the ARM Cortex™-A8 microprocessor
  • IVA2.2 subsystem with a C64x+ digital signal processor (DSP) core
  • POWERVR SGX™ subsystem for 3D graphics acceleration to support display and gaming effects (3530 only)
  • Camera image signal processor (ISP) that supports multiple formats and interfacing options connected to a wide variety of image sensors
  • Display subsystem with a wide variety of features for multiple concurrent image manipulation, and a programmable interface supporting a wide variety of displays.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
OMAP3530DZCBBACTIVE0 to 9080.58 | 1kuPOP-FCBGA (CBB) | 515 119 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office
OMAP3530DZCBBAACTIVE-40 to 10582.88 | 1kuPOP-FCBGA (CBB) | 515 168 | JEDEC TRAY (5+1)Contact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 1 WeekOMAP3530DZCBB
WorldwideDigiKey 240
TI Lead Time*: 4 WeeksOMAP3530DZCBBA
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OMAP3530DZCBB RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView
OMAP3530DZCBBA RoHS Compliant Green (RoHS & no Sb/Br) SNAGCU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OMAP3530-HIREL Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
OMAP35x Evaluation Module (EVM)TMDSEVM3530Texas InstrumentsDevelopment Boards/EVMs
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
Linux Digital Video Software Development Kits (DVSDK) for DaVinci DevicesLINUXDVSDK-DV Texas Instruments Operating Systems (OS/RTOS) 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OMAP3530 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP3503 Applications Processor OMAP™ Applications Processors-OMAP35x PROCESSORS TI customers also evaluated this product.
OMAP-L138 Low-Power Applications Processor OMAP™ Applications Processors-OMAP-Lx Processors TI customers also evaluated this product.
TPS65950 Integrated Power Management IC with 3 DC/DC's, 11 LDO's, Audio Codec, USB HS Transceiver, Charger POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SM320DM355-EP Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
AM3517 ARM Microprocessor Sitara ARM Microprocessors-AM35x ARM® Cortex-A8™ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here