OMAP5912 Status: NRND

Applications Processor

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • TMS320DM6443 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Improved ARM9 performance with comprehensive Davinci Technology software environment 
  • TMS320DM6446 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Improved ARM9 performance with comprehensive Davinci Technology software environment 
  • TMS320DM6441 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Improved ARM9 performance with comprehensive Davinci Technology software environment 
  • TMS320DM355 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Reduced system cost and low-power ARM9-based processor for MPEG4/JPEG processing 
  • OMAP3503 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP3515 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP3525 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 
  • OMAP3530 The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

Product Information

Features

  • Low-Power, High-Performance CMOS Technology
    • 0.13-µm Technology
    • 192-MHz Maximum Frequency
    • 1.6 ± 5% V Core Voltage
  • ARM926EJ-S™ (MPU) Core
    • Support for 32-Bit and 16-Bit (Thumb® Mode) Instruction Sets
    • 16K-Byte Instruction Cache
    • 8K-Byte Data Cache
    • Data and Program Memory Management Unit (MMU)
    • 17-Word Write Buffer
    • Two 64-Entry Translation Look-Aside Buffers (TLBs) for MMUs
  • TMS320C55x™ (C55x™) DSP Core
    • One/Two Instructions Executed per Cycle
    • Dual Multipliers (Two Multiply-Accumulates per Cycle)
    • Two Arithmetic/Logic Units
    • Five Internal Data/Operand Buses (3 Read Buses and 2 Write Buses)
    • 32K x 16-Bit On-Chip Dual-Access RAM (DARAM) (64K Bytes)
    • 48K x 16-Bit On-Chip Single-Access RAM (SARAM) (96K Bytes)
    • Instruction Cache (24K Bytes)
    • Video Hardware Accelerators for DCT, iDCT, Pixel Interpolation, and Motion Estimation for Video Compression
  • 250K Bytes of Shared Internal SRAM
  • Memory Traffic Controller (TC)
    • 16-Bit EMIFS Supports up to 256M Bytes of External Memory (i.e., Async. ROM/RAM, NOR/NAND Flash, and Sync. Burst Flash)
    • 16-Bit EMIFF to Access up to 64M Bytes of SDRAM, Mobile SDRAM, or Mobile DDR
  • DSP Memory Management Unit
  • DSP Peripherals
    • Three 32-Bit Timers and Watchdog Timer
    • Six-Channel DMA Controller
    • Two Multichannel Buffered Serial Ports
    • Two Multichannel Serial Interfaces
  • MPU Peripherals
    • Three 32-Bit Timers and Watchdog Timer
    • USB 1.1 Host and Client Controllers
    • USB On-the-Go (OTG) Controller
    • 3 USB Ports, One With an Integrated Transceiver
    • Camera Interface for Parallel CMOS Sensors
    • Real-Time Clock (RTC)
    • Pulse-Width Tone (PWT) Interface
    • Pulse-Width Light (PWL) Interface
    • Keyboard Matrix Interface (6 x 5 or 8 x 8)
    • HDQ/1-Wire® Interface
    • Multimedia Card (MMC) and Secure Digital (SD) Interface
    • Up to 16 MPU General-Purpose I/Os
    • Two LED Pulse Generators (LPGs)
    • ETM9™ Trace Module for ARM926EJ-S Debug
    • 16-/18-Bit LCD Controller With Dedicated System DMA Channel
    • 32-kHz Operating System (OS) Timer
  • Shared Peripherals
    • 8 General-Purpose Timers
    • Serial Port Interface (SPI)
    • Three Universal Asynchronous Receiver/Transmitters (UARTs) (Two Supporting SIR mode for IrDA)
    • Inter-Integrated Circuit (I2C) Master and Slave Interface
    • Multimedia Card (MMC) and Secure Digital (SD) Interface
    • Multichannel Buffered Serial Port
    • Up to 64 Shared General-Purpose I/Os
    • 32-kHz Synchro Counter
  • Endian Conversion Unit
  • Hardware Accelerators for Cryptographic Functions
    • Random Number Generation
    • DES and 3DES
    • SHA-1 and MD5
  • Individual Power-Saving Modes for MPU/DSP/TC
  • On-Chip Scan-Based Emulation Logic
  • IEEE Std 1149.1 (JTAG) Boundary Scan Logic
  • Three 289-Ball BGA (Ball Grid Array) Packages (ZDY and ZZG - Lead-Free; GDY - With Lead)
  • The OMAP5912 device is targeted at the following applications:
    • Applications Processing Devices
    • Mobile Communications
      • WAN 802.11X
      • Bluetooth™
      • GSM, GPRS, EDGE
      • CDMA
    • Video and Image Processing (MPEG4, JPEG, Windows® Media Video, etc.)
    • Advanced Speech Applications (text-to-speech, speech recognition)
    • Audio Processing (MPEG-1 Audio Layer3 [MP3], AMR, WMA, AAC, and Other GSM Speech Codecs)
    • Graphics and Video Acceleration
    • Generalized Web Access
    • Data Processing

IEEE Standard 1149.1-1990 Standard Test-Access Port and Boundary Scan Architecture.


TMS320C55x, C55x, OMAP, and DSP/BIOS are trademarks of Texas Instruments.
ARM926EJ-S and ETM9 are trademarks of ARM Limited in the EU and other countries.
Thumb and ARM are registered trademarks of ARM Limited in the EU and other countries.
1-Wire is a registered trademark of Dallas Semiconductor Corporation.
Bluetooth is a trademark owned by Bluetooth SIG, Inc.
Windows is a registered trademark of Microsoft Corporation in the United States and/or other countries.

Description

OMAP5912 is a highly integrated hardware and software platform, designed to meet the application processing needs of next-generation embedded devices.

The OMAP™ platform enables OEMs and ODMs to quickly bring to market devices featuring rich user interfaces, high processing performance, and long battery life through the maximum flexibility of a fully integrated mixed processor solution.

The dual-core architecture provides benefits of both DSP and reduced instruction set computer (RISC)technologies, incorporating a TMS320C55x DSP core and a high-performance ARM926EJ-S ARM® core.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsFootprintsSamples
OMAP5912ZDYNRND26.65 | 100u(ZDY) | 289 84 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available
OMAP5912ZZGNRND26.65 | 100u(ZZG) | 289 160 Download CAD Format for this Symbol Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OMAP5912ZDYAs of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 Weeks AmericasArrow 29
 Avnet 4
 Mouser Electronics 4
 Rochester Electronics 168
 EuropeEBV Elektronik 2
 Spoerle 753
OMAP5912ZZGAs of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 12 Weeks AmericasArrow 547
 DigiKey 349
 EuropeAvnet-SILICA 80
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OMAP5912ZDY  Pb-Free (RoHS) SNAGCU Level-3-260C-168 HRViewView
OMAP5912ZZG  Green (RoHS & no Sb/Br) SNAGCU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OMAP5912 Help

Datasheet

Application Notes

View Application Notes for TMS320C55x Low Power DSPs

User Guides

View User Guides for TMS320C55x Low Power DSPs

Errata

More Literature

View More Literature for TMS320C55x Low Power DSPs

Tools & Software

NamePart # Company Tool / Software Type
Code Composer Studio IDECCSTUDIOTexas InstrumentsCode Composer Studio(TM) IDE
Code Composer Studio IDE Subscription ServiceCCSTUDIOSUBSCRIPTIONSTexas InstrumentsCode Composer Studio(TM) IDE
TMS320VC5505 DSP Evaluation ModuleTMDXEVM5505Texas InstrumentsDevelopment Boards/EVMs
Q-VGA LCD Module for OMAP5912Mistral Solutions Pvt. LtdDevelopment Boards/EVMs
Adaptive Clocking JTAG Emulator AdaptersTMDSADPTexas InstrumentsEmulators/Analyzers
XDS510 Class EmulatorsXDS510Texas InstrumentsEmulators/Analyzers
XDS560 Class High Speed EmulatorsXDS560Texas InstrumentsEmulators/Analyzers
OMAP OSK Flash Recovery UtilityTMDSSDSFRUTexas InstrumentsFlash Tools
TMS320VC5509A DSP Starter Kit (DSK)TMDSDSK5509Texas InstrumentsStarter Kits
TMS320VC5510 DSP Starter Kit (DSK)TMDSDSK5510Texas InstrumentsStarter Kits
TMS320C55x DSP LibrarySPRC100 Texas Instruments Signal Processing Libraries 
TMS320C55x Chip Support LibrarySPRC133 Texas Instruments Application Software 
TMS320C55x Image LibrarySPRC101 Texas Instruments Signal Processing Libraries 

Support and Community

Customer Tags Help

Most Popular Tags for OMAP5912:

View All Tags

Other Support



Click 

Here