ONET1101L Status: ACTIVE

11.3 Gbps Laser Diode Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon
 

Functional Block Diagram


enlarge Enlarge

 ONET1101L
VCC(V)3.3  
ICC(Max)(mA)118  
ICC(Typ)(mA)66  
Data Rate(Typ)(Gbps)11.3  
Ibias-min(Min)(mA)5  
Ibias-max(Max)(mA)100  
Imod-max(Max)(mA)85  
DJ(Typ)(ps)5  
Tr-out(Typ)(ps)25  
Tf-out(Typ)(ps)25  
Operating Temp Range(Celsius)-25 to 100  
Pin/Package24VQFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET8501V: 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping
  • ONET4201LD: 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination
  • ONET1191V: 11.3 Gbps Differential VCSEL Driver
  • PGA2310: +/-15V Stereo Audio Volume Control
  • PGA203: Digitally Controlled Programmable-Gain Instrumentation Amp
  • INA103: Low Noise, Low Distortion Instrumentation Amplifier

Product Information

Features

  • Up to 11.3 Gbps Operation
  • Two-Wire Digital Interface
  • Digitally Selectable Modulation Current up to 80 mA
  • Digitally Selectable Bias Current up to 100 mA Source or Sink
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Programmable Input Equalizer
  • Cross-point Control
  • Includes Laser Safety Features
  • Adjustable Coupling Ratio
  • Single +3.3 V Supply
  • Case Temperature -25°C to 100°C
  • Small Surface Mount Footprint 4mm × 4mm
    24-Pin, RoHS-compliant QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8x and 10x Fibre Channel Optical Transmitters
    • SONET OC-192/SDH STM-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-pin MSA Transponder Modules

Description

The ONET1101L is a high-speed, 3.3-V laser driver designed to directly modulate a laser at data rates from 2 Gbps to 11.3 Gbps.

The device provides a two-wire serial interface that helps digital control of the modulation, plus bias currents and cross point, eliminating the need for external components. An optional input equalizer can be used for equalization of up to 300 mm (12") of microstrip or stripline transmission line on FR4 printed circuit boards.

The ONET1101L includes an integrated automatic power control (APC) loop, plus circuitry to support laser safety and transceiver management systems.

The laser driver is characterized for operation from -25°C to 100°C case temperature and is available in a small footprint using a 4mm × 4mm, 24-pin RoHS-compliant QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ONET1101LRGERACTIVE-25 to 1008.95 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&RPurchase Samples
ONET1101LRGERG4ACTIVE-25 to 1008.95 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&RPurchase Samples
ONET1101LRGETACTIVE-25 to 1009.85 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R
ONET1101LRGETG4ACTIVE-25 to 1009.85 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:42 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 8 WeeksONET1101LRGER
WorldwideDigiKey  Available
TI Lead Time*: 8 WeeksONET1101LRGERG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksONET1101LRGET
AmericasAvnet 250
WorldwideDigiKey 530
TI Lead Time*: 4 WeeksONET1101LRGETG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET1101LRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1101LRGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1101LRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1101LRGETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET1101L Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET4201LD 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1191V 11.3 Gbps Differential VCSEL Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.
PGA203 Digitally Controlled Programmable-Gain Instrumentation Amp AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
INA103 Low Noise, Low Distortion Instrumentation Amplifier AUDIO AMPLIFIERS-MICROPHONE PREAMPLIFIERS TI customers also evaluated this product.
INA110 Fast-Settling FET-Input Very High Accuracy Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-DUAL SUPPLY TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
ADS8321 16-Bit, High Speed, MicroPower Sampling Analog-to-Digital Converter DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
RCV420 Precision 4mA to 20mA Current Loop Receiver SENSORS, SENSOR CONDITIONING, 4-20MA TRANSMITTER-4-20MA CONDITIONING TI customers also evaluated this product.
OPA541 High Power Monolithic Operational Amplifier PRECISION AMPLIFIER-HIGH OUTPUT CURRENT TI customers also evaluated this product.
ONET1191P 11.3Gb/s Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here