ONET1191P Status: ACTIVE

11.3Gb/s Limiting Amplifier

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ONET1191P
VCC(V)3.3  
ICC(Max)(mA)49  
ICC(Nom)(mA)33  
Data Rate(Typ)(Gbps)11.3  
Gain(Typ)(dB)40  
Vin Min(Nom)(mV p-p)2.5  
A(Nom)(dB)40  
Vin Max(Min)(mV p-p)2000  
Vout(Min)(mV p-p)600  
DJ(Typ)(ps)4  
RJ(Max)(ps)2  
tr(Typ)(ps)25  
tf(Typ)(ps)25  
Pin/Package16QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET8501PB: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • SN74LVC2G17: Dual Schmitt-Trigger Buffer
  • TPS71733: Single Output LDO, 150mA, Fixed(3.3V), High PSRR, Low Quiescent Current, Low Noise
  • TPS74801: Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start

Product Information

Features

  • Up to 11.3-Gbps Operation
  • Loss-of-Signal Detection (LOS)
  • Adjustable Output Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs With On-Chip, 50- Back-Termination to VCC
  • Single 3.3 V Supply
  • Surface-Mount, Small-Footprint, 3-mm × 3-mm, 16-Pin QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8× and 10× Fibre Channel Optical Transmitters
    • SONET OC-192/SDH-64 Optical Transmitters
    • XFP and SFP+ Transceiver Modules
    • XENPAK, XPAK, X2 and 300-Pin MSA Transponder Modules
    • Cable Driver and Receiver

Description

The ONET1191P is a high-speed, 3.3-V limiting amplifier for copper-cable and fiber-optic applications with data rates up to 11.3 Gbps.

This device provides a gain of about 40 dB which ensures a fully differential output swing for input signals as low as 5 mVpp. The output amplitude can be adjusted from 400 mVpp to 700 mVpp. Loss-of-signal detection and output disable are also provided.

The part is available in a small-footprint, 3-mm × 3-mm, 16-pin QFN package, typically dissipates less than 110 mW, and is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ONET1191PRGTRACTIVE4.90 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ONET1191PRGTRG4ACTIVE4.90 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ONET1191PRGTTACTIVE5.40 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol
ONET1191PRGTTG4ACTIVE5.40 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
ONET1191PRGTRAs of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
ONET1191PRGTRG4As of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 8 WeeksNone Reported
View Distributors
   
ONET1191PRGTTAs of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasRochester Electronics 750
ONET1191PRGTTG4As of 11:15 AM GMT, 03 Jul 2009As of 11:15 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET1191PRGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1191PRGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1191PRGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET1191PRGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET1191P Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET8501PB 11.3 Gbps Rate-Selectable Limiting Amplifier   TI customers also evaluated this product.
SN74LVC2G17 Dual Schmitt-Trigger Buffer LITTLE LOGIC-DUAL-GATES TI customers also evaluated this product.
TPS71733 Single Output LDO, 150mA, Fixed(3.3V), High PSRR, Low Quiescent Current, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
TPS74801 Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LV08A Quadruple 2-Input Positive-AND Gates GATES-AND GATES TI customers also evaluated this product.
SN74AHCT126 Quadruple Bus Buffer Gates With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
BQ29412 Secondary Over-Voltage Protection for 2-4 cell in series Li-Ion/Poly (4.45V) BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TPS62260 2.25MHz 600mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74AUP1G74 Low-Power Single Positive-Edge-Triggered D-Type Flip-Flop LITTLE LOGIC-SINGLE-GATES TI customers also evaluated this product.
TPS73601 Single Output LDO, 400mA, Adj.(1.2 to 5.5V), Cap free, Low Noise, Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LV4052A Dual 4-Channel Analog Multiplexer/Demultiplexer SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here