|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ONET1191V is a high-speed, 3.3-V laser driver designed to directly modulate VCSELs at data rates up to 11.3 Gbps. The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating the need for external components. An optional input equalizer can be used for equalization of up to 300 mm (12 inches) of microstrip or stripline transmission line on FR4 printed-circuit boards. The ONET1191V includes an integrated automatic power-control (APC) loop as well as circuitry to support laser safety and transceiver management systems. The VCSEL driver is characterized for operation from -40°C to 85°C ambient temperatures and is available in a small-footprint, 4-mm × 4-mm, 20-pin QFN package. |
| Price | Packaging | Samples | ||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| ONET1191VRGPR | ACTIVE | 5.80 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | Purchase Samples |
| ONET1191VRGPRG4 | ACTIVE | 5.80 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | Purchase Samples |
| ONET1191VRGPT | ACTIVE | 6.40 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | |
| ONET1191VRGPTG4 | ACTIVE | 6.40 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| ONET1191VRGPR | As of 11:15 AM GMT, 03 Jul 2009 | As of 11:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| ONET1191VRGPRG4 | As of 11:15 AM GMT, 03 Jul 2009 | As of 11:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| ONET1191VRGPT | As of 11:15 AM GMT, 03 Jul 2009 | As of 11:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | 40 | |||
| ONET1191VRGPTG4 | As of 11:15 AM GMT, 03 Jul 2009 | As of 11:15 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ONET1191VRGPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET1191VRGPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET1191VRGPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET1191VRGPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ONET1191V 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ONET1101L | 11.3 Gbps Laser Diode Driver | TI customers also evaluated this product. | |
| ONET8501V | 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping | TI customers also evaluated this product. | |
| ONET4201LD | 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination | TI customers also evaluated this product. | |
| ONET4291VA | 4.25 Gbps VCSEL Driver with Serial Interface | TI customers also evaluated this product. | |
| ONET4211LD | 155 Mbps to 4.25 Gbps Laser Driver | TI customers also evaluated this product. | |
| ONET1191P | 11.3Gb/s Limiting Amplifier | OPTICAL MODULE ICs-LIMITING AMPLIFIERS | TI customers also evaluated this product. |
| TPS3808G01 | Low Quiescent Current, Programmable-Delay Supervisory Circuit | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| ONET8511T | 11.3 Gbps Linear Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| PGA2310 | +/-15V Stereo Audio Volume Control | AUDIO AMPLIFIERS-VOLUME CONTROLS | TI customers also evaluated this product. |
| SN74AHCT125 | Quadruple Bus Buffer Gates With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LV14A | Hex Schmitt-Trigger Inverters | BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| TPS65023 | 6-channel Power Mgmt IC with 3DC/DCs, 3 LDOs, I2C Interface and DVS, Optimized for DaVinci DSPs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| SN65HVD485E | Half-Duplex RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| MAX3223 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number