The ONET2511TA is a high-speed transimpedance amplifier used in SDH/SONET systems with data rates up to 2.5Gbps. It features a low input referred noise, 2.5GHz bandwidth, 4.0k transimpedance, and a received signal strength indicator.
The ONET2511TA device is available in die form and requires a single +3.3V supply. It is very power efficient and dissipates less than 83 mW (typical). It is characterized for operations from 40°C to 85°C.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.