|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ONET2591TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 2.5 Gbps. It features a low input referred noise, 1.8-GHz bandwidth, automatic gain control (AGC), 2.6-k The ONET2591TA is available in die form and is optimized for use in a TO can. The ONET2591TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 53 mW. The device is characterized for operation from -40°C to 85°C ambient temperature. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| ONET2591TAY | ACTIVE | -40 to 85 | 1.30 | 1ku | DIESALE (Y) | 0 | 1 | Purchase Samples |
| ONET2591TAYS | ACTIVE | -40 to 85 | 1.20 | 1ku | WAFERSALE (YS) | 0 | 1 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksONET2591TAY | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksONET2591TAYS | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ONET2591TAY | Green (RoHS & no Sb/Br) | Call TI | N/A for Pkg Type | View | View |
| ONET2591TAYS | Green (RoHS & no Sb/Br) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ONET2591TA 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ONET4291TA | 4.25 Gbps Transimpedance Amplifier with AGC and RGGI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET8531T | 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET2511TA | 2.5 Gbps Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET8511T | 11.3 Gbps Linear Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET8501T | 11.3 Gbps Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| OPA380 | High Speed Precision Transimpedance Amplifier | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |

No Tags are Available for this Part Number