|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ONET4201LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features. The device is available in a small-footprint, 4-mm × 4-mm, 24-pin, QFN package. The circuit requires a single 3.3-V supply. This power-efficient laser driver is characterized for operation from –40°C to 85°C. |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ONET4201LDRGER | ACTIVE | -40 to 85 | 4.85 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| ONET4201LDRGERG4 | ACTIVE | -40 to 85 | 4.85 | 1ku | VQFN (RGE) | 24 | View | 3000 | LARGE T&R | Purchase Samples | |
| ONET4201LDRGET | ACTIVE | -40 to 85 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
| ONET4201LDRGETG4 | ACTIVE | -40 to 85 | 5.35 | 1ku | VQFN (RGE) | 24 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksONET4201LDRGER | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksONET4201LDRGERG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 16 WeeksONET4201LDRGET | |||
| Americas | Rochester Electronics | 250 | |
| Asia | WPI | 271 | |
| Worldwide | DigiKey | 267 | |
| Mouser Electronics | 184 | ||
| TI Lead Time*: 16 WeeksONET4201LDRGETG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ONET4201LDRGER | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET4201LDRGERG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET4201LDRGET | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| ONET4201LDRGETG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ONET4201LD 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ONET4291VA | 4.25 Gbps VCSEL Driver with Serial Interface | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET4211LD | 155 Mbps to 4.25 Gbps Laser Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET8501V | 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET1191V | 11.3 Gbps Differential VCSEL Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET1101L | 11.3 Gbps Laser Diode Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |

No Tags are Available for this Part Number