ONET4201PA Status: ACTIVE

1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI


      
         
Alert me about changes<br/>to this product

 ONET4201PA
VCC(V)3.3  
ICC(Max)(mA)45  
ICC(Nom)(mA)27  
Data Rate(Typ)(Gbps)0.155 - 4.25  
Gain(Typ)(dB)50  
Vin Min(Nom)(mV p-p)5  
Vin Max(Min)(mV p-p)1200  
DJ(Typ)(ps)3  
RJ(Max)(ps)4  
tr(Typ)(ps)45  
tf(Typ)(ps)45  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package16QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET8501PB: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • ONET4251PA: 1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI
  • ONET4211LD: 155 Mbps to 4.25 Gbps Laser Driver
  • ONET8501V: 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping
  • TSC2007: Nano-Power Touch Screen Controller with I2C Serial Interface

Product Information

Features

  • Multi-Rate Operation from 155 Mbps up to 4.25 Gbps
  • 89 mW Power Consumption
  • Input Offset Cancellation
  • High Input Dynamic Range
  • Output Disable
  • CML Data Outputs
  • Receive Signal Strength Indicator (RSSI)
  • Loss of Signal Detection
  • Polarity Select
  • Single 3.3-V Supply
  • Surface Mount Small Footprint 3-mm × 3-mm 16-Pin QFN Package
  • Pin-Compatible with the ONET2501PA and ONET3301PA
  • APPLICATIONS
    • Multi-Rate OC3 to OC-48 FEC SONET/SDH Transmission Systems
    • 1.0625 Gbps, 2.125 Gbps, and 4.25 Gbps Fibre Channel Receivers
    • Gigabit Ethernet Receivers

Description

The ONET4201PA is a versatile high-speed, 3.3-V limiting amplifier for multiple fiber optic applications with data rates up to 4.25 Gbps.

This device provides a gain of about 50 dB, which ensures a fully differential output swing for input signals as low as 3 mVp-p.

The high input signal dynamic range ensures low jitter output signals even when overdriven with input signal swings as high as 1200 mVp-p.

The ONET4201PA provides a loss of signal detection as well as a received signal strength indicator.

The part is available in a small footprint 3-mm × 3-mm 16-pin QFN package and is pin-compatible with the ONET2501PA and ONET3301PA.

This power efficient limiting amplifier typically dissipates less than 89 mW and it is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ONET4201PARGTRACTIVE-40 to 852.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
ONET4201PARGTRG4ACTIVE-40 to 852.25 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R Download CAD Format for this Symbol
ONET4201PARGTTACTIVE-40 to 852.50 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples
ONET4201PARGTTG4ACTIVE-40 to 852.50 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksONET4201PARGTR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksONET4201PARGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksONET4201PARGTT
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksONET4201PARGTTG4
AmericasAvnet 250
WorldwideDigiKey  Available
Mouser Electronics 128
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET4201PARGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4201PARGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4201PARGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4201PARGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET4201PA Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET8501PB 11.3 Gbps Rate-Selectable Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET4251PA 1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET4211LD 155 Mbps to 4.25 Gbps Laser Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here