ONET4211LD Status: ACTIVE

155 Mbps to 4.25 Gbps Laser Driver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ONET4211LD
VCC(V)3.3  
ICC(Max)(mA)45  
ICC(Typ)(mA)22  
Data Rate(Typ)(Gbps)0.155 to 4.25  
Ibias-min(Min)(mA)1  
Ibias-max(Max)(mA)100  
Imod-max(Max)(mA)85  
DJ(Typ)(ps)13  
Tr-out(Typ)(ps)55  
Tf-out(Typ)(ps)55  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package24VQFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET4201LD: 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination
  • ONET1191V: 11.3 Gbps Differential VCSEL Driver
  • ONET8501V: 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping

More Related Products

Product Information

Features

  • Multirate Operation From 155 Mbps up to 4.25 Gbps
  • Bias Current Programmable From 1 mA to 100 mA
  • Modulation Current Programmable From 5 mA to 85 mA
  • APC and Fault Detection
  • Fault Mode Selection
  • Bias and Photodiode Current Monitors
  • CML Data Inputs
  • Temperature Compensation of Modulation Current
  • Single 3.3-V Supply
  • Surface-Mount, Small-Footprint, 4 mm × 4 mm 24-Lead QFN Package
  • APPLICATIONS
    • SONET/SDH Transmission Systems
    • Fibre Channel Optical Modules
    • Fiber Optic Data Links
    • Digital Cross-Connects
    • Optical Transmitters

Description

The ONET4211LD is a laser driver for multiple fiber optic applications up to 4.25 Gbps. The device accepts CML input data and provides bias and modulation currents for driving a laser diode. Also provided are automatic power control (APC), temperature compensation of modulation current, fault detection, and current monitor features.

The device is available in a small-footprint, 4 mm × 4 mm 24-pin QFN package. The circuit requires a single 3.3-V supply.

This power-efficient laser driver is characterized for operation from -40°C to 85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ONET4211LDRGERACTIVE-40 to 854.85 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Purchase Samples
ONET4211LDRGERG4ACTIVE-40 to 854.85 | 1kuVQFN (RGE) | 24 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ONET4211LDRGETACTIVE-40 to 855.35 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R 
ONET4211LDRGETG4ACTIVE-40 to 855.35 | 1kuVQFN (RGE) | 24 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksONET4211LDRGER
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksONET4211LDRGERG4
WorldwideDigiKey  Available
TI Lead Time*: 16 WeeksONET4211LDRGET
AmericasRochester Electronics >1k
AsiaWPI 175
EuropeAvnet-SILICA 180
WorldwideDigiKey 243
Mouser Electronics 250
TI Lead Time*: 16 WeeksONET4211LDRGETG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET4211LDRGER RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4211LDRGERG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4211LDRGET RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET4211LDRGETG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET4211LD Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET4201LD 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1191V 11.3 Gbps Differential VCSEL Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET4291VA 4.25 Gbps VCSEL Driver with Serial Interface OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1101L 11.3 Gbps Laser Diode Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here