ONET4291TA Status: ACTIVE

4.25 Gbps Transimpedance Amplifier with AGC and RGGI


      
         
Alert me about changes<br/>to this product

 ONET4291TA
VCC(V)3.3  
ICC(Max)(mA)25  
ICC(Nom)(mA)17  
Iin,ovl(Min)(mA)2  
Z(Typ)(Ohm)3200  
BW(Typ)(GHz)2.8  
In-rms(Typ)(nA)500  
Ind(Typ)(pA/Hz)8.3  
DJ(Typ)(ps)10  
DJ ovl(Typ)(ps)4  
DJ ovl-max(Max)(ps)21  
Operating Temp Range(Celsius)-40 to 85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET2591TA: 2.5 Gbps Transimpedance Amplifier with AGC and RSSI
  • ONET8531T: 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI
  • ONET2511TA: 2.5 Gbps Transimpedance Amplifier with RSSI

More Related Products

Product Information

Features

  • 2.8-GHz Bandwidth
  • 3.2-k Differential Transimpedance
  • Automatic Gain Control (AGC)
  • 8.3-pA/Hz Typical Input Referred Noise
  • 2-mAp-p Maximum Input Current
  • Received Signal Strength Indication (RSSI)
  • CML Data Outputs With On-Chip 50- Back-Termination
  • On-Chip Supply Filter Capacitor
  • Single 3.3-V Supply
  • Die Size: 0,78 × 1,18 mm
  • APPLICATIONS
    • SONET/SDH Transmission Systems at OC24 and OC48
    • 4.25-Gbps, 2.125-Gbps, and 1.0625-Gbps Fiber-Channel Receivers
    • Gigabit Ethernet Receivers
    • PIN Preamplifier-Receivers

Description

The ONET4291TA is a high-speed transimpedance amplifier used in optical receivers with data rates up to 4.25 Gbps.

It features a low input referred noise, 2.8-GHz bandwidth, automatic gain control (AGC), 3.2-k transimpedance, and received signal strength indication (RSSI).

The ONET4291TA is available in die form and is optimized for use in a TO can.

The ONET4291TA requires a single 3.3-V supply, and its power-efficient design typically dissipates less than 56 mW. The device is characterized for operation from -40°C to 85°C ambient temperature.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
ONET4291TAYACTIVE-40 to 851.40 | 1kuDIESALE (Y) | 0 5000 Download CAD Format for this SymbolPurchase Samples
ONET4291TAYSACTIVE-40 to 851.30 | 1kuWAFERSALE (YS) | 0 1 Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksONET4291TAY
None Reported
View Distributors
TI Lead Time*: 20 WeeksONET4291TAYS
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET4291TAY RoHS Compliant Green (RoHS & no Sb/Br) Call TI N/A for Pkg TypeViewView
ONET4291TAYS RoHS Compliant Green (RoHS & no Sb/Br) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET4291TA Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET2591TA 2.5 Gbps Transimpedance Amplifier with AGC and RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET8531T 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET2511TA 2.5 Gbps Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET8511T 11.3 Gbps Linear Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET8501T 11.3 Gbps Limiting Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here