ONET8501P Status: ACTIVE

11.3 Gbps Rate-Selectable Limiting Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ONET8501P
VCC(V)3.3  
ICC(Max)(mA)61  
ICC(Nom)(mA)48  
Data Rate(Typ)(Gbps)11.3  
Gain(Typ)(dB)40  
Vin Min(Nom)(mV p-p)5  
A(Nom)(dB)40  
Vin Max(Min)(mV p-p)2000  
Vout(Min)(mV p-p)500  
DJ(Typ)(ps)4  
RJ(Max)(ps)1  
tr(Typ)(ps)25  
tf(Typ)(ps)25  
Operating Temp Range(Celsius)-40 to 100  
Pin/Package16QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET1191P: 11.3Gb/s Limiting Amplifier
  • ONET8501PB: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • MSP430F2131: 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator
  • ONET8501V: 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping
  • ONET8501T: 11.3 Gbps Limiting Transimpedance Amplifier with RSSI

Product Information

Features

  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Pre-Emphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs with On-Chip 50- Back-Termination to VCC
  • Single +3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3 mm × 3 mm 16-Pin RoHS compliant QFN Package
  • APPLICATIONS
    • 10-Gigabit Ethernet Optical Receivers
    • 8x and 10x Fiber Channel Optical Receivers
    • SONET OC-192/SDH-64 Optical Receivers
    • SFP+ and XFP Transceiver Modules
    • XENPAK, XPAK, X2 and 300-pin MSA Transponder Modules
    • Cable Driver and Receiver

View All Features in Datasheet

Description

The ONET8501P is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501P provides a gain of about 40dB which ensures a fully differential output swing for input signals as low as 10 mVpp. The output amplitude can be adjusted to 300 mVpp, 600 mVpp, or 900 mVpp. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable pre-emphasis is included in the output stage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ONET8501PRGTRACTIVE-40 to 1003.35 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R
ONET8501PRGTRG4ACTIVE-40 to 1003.35 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&R
ONET8501PRGTTACTIVE-40 to 1003.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&RPurchase Samples
ONET8501PRGTTG4ACTIVE-40 to 1003.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksONET8501PRGTR
WorldwideDigiKey >1k
TI Lead Time*: 16 WeeksONET8501PRGTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksONET8501PRGTT
AmericasArrow >1k
AsiaWPI 99
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksONET8501PRGTTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET8501PRGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PRGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PRGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PRGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET8501P Help

Datasheet

Part # Name Product Family Comments
ONET8501V   11.3Gbps Differential VCSEL Driver with Output Waveform Shaping   OPTICAL MODULE ICs - LASER DRIVER   Complete solution for optical modules.    
TLK1101E   11.3Gb/s Cable and PC Board Equalizer   SIGNAL CONDITIONERS - EQUALIZERS   Complete solution for optical modules.    
Customers Who Evaluated This Product Also Evaluated...
ONET1191P 11.3Gb/s Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET8501PB 11.3 Gbps Rate-Selectable Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
MSP430F2131 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET8501T 11.3 Gbps Limiting Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
SN74HC245 Octal Bus Transceivers With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
ONET8531T 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPA2010D1 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here