ONET8501PB Status: ACTIVE

11.3 Gbps Rate-Selectable Limiting Amplifier


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 ONET8501PB
VCC(V)3.3  
ICC(Max)(mA)63  
ICC(Nom)(mA)50  
Data Rate(Typ)(Gbps)11.3  
Gain(Typ)(dB)34  
Vin Min(Nom)(mV p-p)5  
A(Nom)(dB)34  
Vin Max(Min)(mV p-p)2000  
Vout(Min)(mV p-p)250  
DJ(Typ)(ps)3  
tr(Typ)(ps)28  
tf(Typ)(ps)28  
Operating Temp Range(Celsius)-40 to 100  
Pin/Package16QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET4201PA: 1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI
  • ONET8501P: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • ONET1191P: 11.3Gb/s Limiting Amplifier
  • TLK1101E: 11.3Gb/s Cable and PC Board Equalizer
  • TPS73001: Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
  • SN74LVC1G14: Single Schmitt-Trigger Inverter

Product Information

Features

  • Up to 11.3-Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Input Bandwidth
  • Adjustable LOS Threshold
  • Digitally Selectable Output Voltage
  • Digitally Selectable Output Pre-Emphasis
  • Adjustable Input Threshold Voltage
  • Low Power Consumption
  • Input Offset Cancellation
  • CML Data Outputs with On-Chip 50-Ω Back-Termination to VCC
  • Single +3.3-V Supply
  • Output Disable
  • Surface Mount Small Footprint 3mm × 3mm 16-Pin RoHS compliant QFN Package
  • APPLICATIONS
    • 10-Gigabit Ethernet Optical Receivers
    • 2x/4x/8x and 10x Fiber Channel Optical Receivers
    • SONET OC-192/SDH-64 Optical Receivers
    • SFP+ and XFP Transceiver Modules
    • XENPAK, XPAK, X2 and 300-pin MSA Transponder Modules
    • Cable Driver and Receiver

View All Features in Datasheet

Description

The ONET8501PB is a high-speed, 3.3-V limiting amplifier for multiple fiber optic and copper cable applications with data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the bandwidth, output amplitude, output pre-emphasis, input threshold voltage (slice level) and the loss of signal assert level. Predetermined settings for bandwidth and LOS assert levels can also be selected with external rate selection pins.

The ONET8501PB provides a gain of about 34dB which ensures a fully differential output swing for input signals as low as 20mVp-p. The output amplitude can be adjusted to 350mVpp, 650mVpp, or 850mVpp. To compensate for frequency dependent loss of microstrips or striplines connected to the output of the device, programmable pre-emphasis is included in the output stage.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
ONET8501PBRGTRACTIVE-40 to 1003.35 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&RPurchase Samples
ONET8501PBRGTRG4ACTIVE-40 to 1003.35 | 1kuQFN (RGT) | 16 View 3000 | LARGE T&RPurchase Samples
ONET8501PBRGTTACTIVE-40 to 1003.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R
ONET8501PBRGTTG4ACTIVE-40 to 1003.70 | 1kuQFN (RGT) | 16 View 250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksONET8501PBRGTR
None Reported
View Distributors
TI Lead Time*: 20 WeeksONET8501PBRGTRG4
None Reported
View Distributors
TI Lead Time*: 16 WeeksONET8501PBRGTT
None Reported
View Distributors
TI Lead Time*: 16 WeeksONET8501PBRGTTG4
AmericasAvnet 500
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET8501PBRGTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PBRGTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PBRGTT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
ONET8501PBRGTTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET8501PB Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ONET4201PA 1 Gbps to 4.25 Gbps Limiting Amplifier With LOS and RSSI OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET8501P 11.3 Gbps Rate-Selectable Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET1191P 11.3Gb/s Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
TLK1101E 11.3Gb/s Cable and PC Board Equalizer SIGNAL CONDITIONERS-EQUALIZERS TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN74LVC1G14 Single Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1101L 11.3 Gbps Laser Diode Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPA3001D1 20-W Mono Class-D Audio Power Amplifier (TPA3001) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS2051B Single, Current-Limited, Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here