ONET8501T Status: ACTIVE

11.3 Gbps Limiting Transimpedance Amplifier with RSSI


      
         
Alert me about changes<br/>to this product

 ONET8501T
VCC(V)3.3  
ICC(Max)(mA)44  
ICC(Nom)(mA)28  
Iin,ovl(Min)(mA)2.5  
Z(Typ)(Ohm)7000  
BW(Typ)(GHz)10  
In-rms(Typ)(nA)900  
Ind(Typ)(pA/Hz)9  
DJ(Typ)(ps)6  
DJ ovl(Typ)(ps)6  
DJ ovl-max(Max)(ps)15  
Operating Temp Range(Celsius)-40 to 100  
Vin Max(Min)(mV p-p)240  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET8531T: 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI
  • ONET2511TA: 2.5 Gbps Transimpedance Amplifier with RSSI
  • ONET8511T: 11.3 Gbps Linear Transimpedance Amplifier with RSSI
  • ONET8501V: 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping
  • ONET1191P: 11.3Gb/s Limiting Amplifier
  • OPA380: High Speed Precision Transimpedance Amplifier

More Related Products

Product Information

Features

  • 10 GHz Bandwidth
  • 7 k Back-Termination
  • On Chip Supply Filter Capacitor
  • Single 3.3V Supply
  • Die Size: 945 × 1200 µm
  • APPLICATIONS
    • SONET OC-192
    • SFP+ Optical Receivers
    • 10x Fibre Channel Optical Receivers
    • 10G Ethernet Receivers
    • PIN Preamplifier-Receivers
    • APD Preamplifier Receivers

Description

The ONET8501T is a high-speed, high gain, limiting transimpedance amplifier used in optical receivers with data rates up to 12.5Gbps. It features low input referred noise, 10GHz bandwidth, 7k small signal transimpedance, and a received signal strength indicator (RSSI).

The ONET8501T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can.

The ONET8501T requires a single 3.3V ±10% supply and its power efficient design typically dissipates less than 105mW. The device is characterized for operation from -40°C to 100°C case (IC back side) temperature.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
ONET8501TYACTIVE-40 to 1004.95 | 1kuDIESALE (Y) | 0 360Register Here
ONET8501TYSACTIVE-40 to 1004.85 | 1kuDIESALE (Y) | 0 4500Register Here

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:52 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksONET8501TY
AsiaWPI >1k
TI Lead Time*: 20 WeeksONET8501TYS
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET8501TY RoHS Compliant Green (RoHS & no Sb/Br) Call TI N/A for Pkg TypeViewView
ONET8501TYS RoHS Compliant Green (RoHS & no Sb/Br) Call TI N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET8501T Help

Datasheet

Part # Name Product Family Comments
ONET8501V   11.3Gbps Differential VCSEL Driver with Output Waveform Shaping   OPTICAL MODULE ICs - LASER DRIVER   Complete SFP+ 10G Optical Module Solution-VCSEL driver    
ONET8501P   11.3 Gbps Rate-Selectable Limiting Amplifier   OPTICAL MODULE ICs - LIMITING AMPLIFIERS   Complete SFP+ 10G Optical Module Solution-Post Amplifier    
Customers Who Evaluated This Product Also Evaluated...
ONET8531T 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET2511TA 2.5 Gbps Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET8511T 11.3 Gbps Linear Transimpedance Amplifier with RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET4291TA 4.25 Gbps Transimpedance Amplifier with AGC and RGGI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET2591TA 2.5 Gbps Transimpedance Amplifier with AGC and RSSI OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER TI customers also evaluated this product.
ONET8501V 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1191P 11.3Gb/s Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
OPA380 High Speed Precision Transimpedance Amplifier HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
TSC2007 Nano-Power Touch Screen Controller with I2C Serial Interface TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
CC1101 Low-Power Sub-1GHz RF Transceiver Low Power RF ICs-SUB 1-GHZ TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TPA3113D2 6-W Stereo Class-D Audio Power Amplifier with SpeakerGuard™ (TPA3113) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPS650243 Power Management ICs for Li-Ion Powered Systems POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
SN74AVC2T45 Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CC2530 Second Generation System-on-Chip Solution for 2.4 GHz IEEE 802.15.4 / RF4CE / ZigBee Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here