|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The ONET8501V is a high-speed, 3.3V laser driver designed to directly modulate VCSELs at data rates from 2 Gbps up to 11.3 Gbps. The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross point control and independent over- and undershoot capability on the rising and falling edges is also available to improve VCSEL edge speeds and the optical eye diagram. An optional input equalizer can be used for equalization of up to 300mm (12 inch) of microstrip or stripline transmission line on FR4 printed circuit boards. The ONET8501V includes an integrated automatic power control (APC) loop as well as circuitry to support laser safety and transceiver management systems. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Samples |
| ONET8501VRGPR | ACTIVE | -40 to 85 | 3.85 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| ONET8501VRGPRG4 | ACTIVE | -40 to 85 | 3.85 | 1ku | QFN (RGP) | 20 | View | 3000 | LARGE T&R | Purchase Samples | |
| ONET8501VRGPT | ACTIVE | -40 to 85 | 4.25 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | ||
| ONET8501VRGPTG4 | ACTIVE | -40 to 85 | 4.25 | 1ku | QFN (RGP) | 20 | View | 250 | SMALL T&R | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksONET8501VRGPR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksONET8501VRGPRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksONET8501VRGPT | |||
| Worldwide | Mouser Electronics | 1 | |
| TI Lead Time*: 20 WeeksONET8501VRGPTG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ONET8501VRGPR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ONET8501VRGPRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ONET8501VRGPT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| ONET8501VRGPTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ONET8501V 
| Part # | Name | Product Family | Comments |
| ONET8501T | 11.3 Gbps Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER | Complete SFP+ 10G Optical Module Solution-TIA |
| ONET8531T | 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER | Complete SFP+ 10G Optical Module Solution-TIA |
| ONET8511T | 11.3 Gbps Linear Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER | Complete SFP+ 10G Optical Module Solution-TIA |
| ONET8501P | 11.3 Gbps Rate-Selectable Limiting Amplifier | OPTICAL MODULE ICs - LIMITING AMPLIFIERS | Complete SFP+ 10G Optical Module Solution-PA |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ONET1191V | 11.3 Gbps Differential VCSEL Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET1101L | 11.3 Gbps Laser Diode Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET4211LD | 155 Mbps to 4.25 Gbps Laser Driver | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET4201LD | 155 Mbps to 4.25 Gbps Laser Driver w/ Active Back Termination | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| ONET4291VA | 4.25 Gbps VCSEL Driver with Serial Interface | OPTICAL MODULE ICs-LASER DRIVER | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| ONET8501P | 11.3 Gbps Rate-Selectable Limiting Amplifier | OPTICAL MODULE ICs-LIMITING AMPLIFIERS | TI customers also evaluated this product. |
| ONET8501PB | 11.3 Gbps Rate-Selectable Limiting Amplifier | OPTICAL MODULE ICs-LIMITING AMPLIFIERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number