ONET8501V Status: ACTIVE

11.3Gbps Differential VCSEL Driver with Output Waveform Shaping


      
         
Alert me about changes<br/>to this product

 ONET8501V
VCC(V)3.3  
ICC(Max)(mA)90  
ICC(Typ)(mA)50  
Data Rate(Typ)(Gbps)11.3  
Ibias-min(Min)(mA)0.2  
Ibias-max(Max)(mA)20  
Imod-max(Max)(mA)24  
DJ(Typ)(ps)4  
Tr-out(Typ)(ps)24  
Tf-out(Typ)(ps)24  
Operating Temp Range(Celsius)-40 to 85  
Pin/Package20QFN  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ONET1101L: 11.3 Gbps Laser Diode Driver
  • ONET1191V: 11.3 Gbps Differential VCSEL Driver
  • ONET4291VA: 4.25 Gbps VCSEL Driver with Serial Interface
  • ONET8501P: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • ONET8501PB: 11.3 Gbps Rate-Selectable Limiting Amplifier
  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs

Product Information

Features

  • Up to 11.3 Gbps Operation
  • 2-Wire Digital Interface
  • Digitally Selectable Modulation Current up to 24 mApp Differential
  • Digitally Selectable Bias Current up to 20 mA
  • Automatic Power Control (APC) Loop
  • Supports Transceiver Management System (TMS)
  • Programmable Input Equalizer
  • Output Waveform Control
  • Includes Laser Safety Features
  • Analog Temperature Sensor Output
  • Selectable Monitor Photodiode Current Range
  • Output Polarity Select
  • Single 3.3V Supply
  • Operating Temperature -40°C to 85°C
  • Surface Mount Small Footprint 4mm × 4mm 20 Pin RoHS compliant QFN Package
  • APPLICATIONS
    • 10 Gigabit Ethernet Optical Transmitters
    • 8x and 10x Fibre Channel Optical Transmitters
    • SONET OC-192/SDH STM-64 Optical Transmitters
    • SFP+ and XFP Transceiver Modules

View All Features in Datasheet

Description

The ONET8501V is a high-speed, 3.3V laser driver designed to directly modulate VCSELs at data rates from 2 Gbps up to 11.3 Gbps.

The device provides a two-wire serial interface which allows digital control of the modulation and bias currents, eliminating the need for external components. Output waveform control, in the form of cross point control and independent over- and undershoot capability on the rising and falling edges is also available to improve VCSEL edge speeds and the optical eye diagram. An optional input equalizer can be used for equalization of up to 300mm (12 inch) of microstrip or stripline transmission line on FR4 printed circuit boards.

The ONET8501V includes an integrated automatic power control (APC) loop as well as circuitry to support laser safety and transceiver management systems.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
ONET8501VRGPRACTIVE-40 to 853.85 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ONET8501VRGPRG4ACTIVE-40 to 853.85 | 1kuQFN (RGP) | 20 View 3000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
ONET8501VRGPTACTIVE-40 to 854.25 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol
ONET8501VRGPTG4ACTIVE-40 to 854.25 | 1kuQFN (RGP) | 20 View 250 | SMALL T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksONET8501VRGPR
None Reported
View Distributors
TI Lead Time*: 20 WeeksONET8501VRGPRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksONET8501VRGPT
WorldwideMouser Electronics 1
TI Lead Time*: 20 WeeksONET8501VRGPTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
ONET8501VRGPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ONET8501VRGPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ONET8501VRGPT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
ONET8501VRGPTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for ONET8501V Help

Datasheet

Part # Name Product Family Comments
ONET8501T   11.3 Gbps Limiting Transimpedance Amplifier with RSSI   OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER   Complete SFP+ 10G Optical Module Solution-TIA    
ONET8531T   11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI   OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER   Complete SFP+ 10G Optical Module Solution-TIA    
ONET8511T   11.3 Gbps Linear Transimpedance Amplifier with RSSI   OPTICAL MODULE ICs - TRANSIMPEDANCE AMPLIFIER   Complete SFP+ 10G Optical Module Solution-TIA    
ONET8501P   11.3 Gbps Rate-Selectable Limiting Amplifier   OPTICAL MODULE ICs - LIMITING AMPLIFIERS   Complete SFP+ 10G Optical Module Solution-PA    
Customers Who Evaluated This Product Also Evaluated...
ONET1101L 11.3 Gbps Laser Diode Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET1191V 11.3 Gbps Differential VCSEL Driver OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET4291VA 4.25 Gbps VCSEL Driver with Serial Interface OPTICAL MODULE ICs-LASER DRIVER TI customers also evaluated this product.
ONET8501P 11.3 Gbps Rate-Selectable Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
ONET8501PB 11.3 Gbps Rate-Selectable Limiting Amplifier OPTICAL MODULE ICs-LIMITING AMPLIFIERS TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here