|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The ONET8511T is a high-speed, high linearity transimpedance amplifier used in optical receivers with data rates up to 11.3 Gbps. It features low input referred noise, 8 GHz bandwidth, 5.5 The ONET8511T is available in die form, includes an on-chip VCC bypass capacitor and is optimized for packaging in a TO can and for the use together with electronic dispersion compensation (EDC) ICs. The ONET8511T requires a single +3.3 V supply and its power efficient design typically dissipates less than 160 mW. The device is characterized for operation from -25°C to 100°C (IC back side) temperature. |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| ONET8511TY | ACTIVE | -25 to 85 | 9.05 | 1ku | DIESALE (Y) | 0 | 360 | Register Here |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:41 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 4 WeeksONET8511TY | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| ONET8511TY | Green (RoHS & no Sb/Br) | Call TI | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for ONET8511T 
| Part # | Name | Product Family | Comments |
| ONET8501V | 11.3Gbps Differential VCSEL Driver with Output Waveform Shaping | OPTICAL MODULE ICs - LASER DRIVER | Complete SFP+ 10G Optical Module Solution-VCSEL Driver |
| Customers Who Evaluated This Product Also Evaluated... | |||
| ONET8531T | 11.3 Gbps 5kOhm Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET4291TA | 4.25 Gbps Transimpedance Amplifier with AGC and RGGI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET8501T | 11.3 Gbps Limiting Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET2591TA | 2.5 Gbps Transimpedance Amplifier with AGC and RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |
| ONET2511TA | 2.5 Gbps Transimpedance Amplifier with RSSI | OPTICAL MODULE ICs-TRANSIMPEDANCE AMPLIFIER | TI customers also evaluated this product. |

No Tags are Available for this Part Number