OPA132 Status: ACTIVE

High Speed FET-Input Operational Amplifiers


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA131 - Similar to OPA132 with 0.75mV VIO, 1.75mA Iq and 4MHz GBW
  • OPA277 - Similar to OPA132 with 0.02mV VIO and 0.825mA Iq and 1MHz GBW
  • OPA602 - Similar to OPA132 with 0.25mV VIO, 4mA Iq and 6.5MHz GBW
 OPA132OPA2132 OPA4132 
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)5  5  5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
Iq per channel(Max)(mA)4.8  4.8  4.8  
GBW(Typ)(MHz)8  8  8  
Slew Rate(Typ)(V/us)20  20  20  
VIO (25 deg C)(Max)(mV)0.5  0.5  2  
Offset Drift(Typ)(uV/C)2  2  2  
IIB(Max)(pA)50  50  50  
CMRR(Min)(dB)96  96  85  
Vn at 1kHz(Typ)(nV/rtHz)8  8  8  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC  8PDIP, 8SOIC  14SOIC  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 85  
Approx. Price (US$) 1.45 | 1ku   2.40 | 1ku   4.55 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2132: High Speed FET-Input Operational Amplifiers
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2227: High Precision, Low Noise Operational Amplifiers
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package

More Related Products

Product Information

Features

  • FET INPUT: IB = 50pA max
  • WIDE BANDWIDTH: 8MHz
  • HIGH SLEW RATE: 20V/µs
  • LOW NOISE: 8nV/Hz (1kHz)
  • LOW DISTORTION: 0.00008%
  • HIGH OPEN-LOOP GAIN: 130dB (600 load)
  • WIDE SUPPLY RANGE: ±2.5 to ±18V
  • LOW OFFSET VOLTAGE: 500µV max
  • SINGLE, DUAL, AND QUAD VERSIONS

All trademarks are the property of their respective owners.

Description

The OPA132 series of FET-input op amps provides highspeed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. Single, dual, and quad versions have identical specifications for maximum design flexibility. High performance grades are available in the single and dual versions. All are ideal for general-purpose, audio, data acquisition and communications applications, especially where high source impedance is encountered.

OPA132 op amps are easy to use and free from phase inversion and overload problems often found in common FET-input op amps. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over its wide input voltage range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA132POBSOLETE OPA132U PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by OPA132U
OPA132P1OBSOLETE   PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
OPA132PAOBSOLETE OPA132UA PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by OPA132UA
OPA132PA2OBSOLETE   PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
OPA132UACTIVE  3.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA132U/2K5ACTIVE  2.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA132U/2K5G4ACTIVE  2.85 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA132U1OBSOLETE   PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
OPA132UAACTIVE-40 to 125 1.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA132UA/2K5ACTIVE-40 to 125 1.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA132UA/2K5E4ACTIVE-40 to 125 1.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA132UA/2K5G4ACTIVE-40 to 125 1.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA132UA2OBSOLETE   PDIP (P) | 8 View    Download CAD Format for this FootprintNot Available
OPA132UAE4ACTIVE-40 to 125 1.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA132UAG4ACTIVE-40 to 125 1.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA132UG4ACTIVE  3.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA132U
AmericasArrow 848
Rochester Electronics 92
EuropeArrow Southern Europe 50
Avnet-SILICA 592
Compel 914
TI Lead Time*: 20 WeeksOPA132U/2K5
AmericasRochester Electronics 161
TI Lead Time*: 20 WeeksOPA132U/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA132UA
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 1
EuropeCompel 104
TI Lead Time*: 20 WeeksOPA132UA/2K5
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksOPA132UA/2K5E4
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksOPA132UA/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA132UAE4
AmericasRochester Electronics 87
AsiaFarnell Asia 5
TI Lead Time*: 20 WeeksOPA132UAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA132UG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA132U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132U/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132U1      View
OPA132UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UA/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UA2      View
OPA132UAE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA132UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA132 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA131   General Purpose FET-Input Operational Amplifiers   PRECISION AMPLIFIER - LOW NOISE   Similar to OPA132 with 0.75mV VIO, 1.75mA Iq and 4MHz GBW  
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA132 with 0.02mV VIO and 0.825mA Iq and 1MHz GBW  
OPA602   High-Speed Precision Difet(R) Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA132 with 0.25mV VIO, 4mA Iq and 6.5MHz GBW  
BUF634   250mA High-Speed Buffer   VIDEO FUNCTIONS - FIXED GAIN      
Customers Who Evaluated This Product Also Evaluated...
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA228 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA604 FET-Input, Audio Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for OPA132:

View All Tags

Other Support



Click Here