OPA211A Status: ACTIVE

1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier


      
         
Alert me about changes<br/>to this product

 OPA211 OPA211AOPA2211A 
Number of Channels1  1  2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
Iq per channel(Max)(mA)4.5  4.5  4.5  
GBW(Typ)(MHz)45  45  45  
Slew Rate(Typ)(V/us)27  27  27  
VIO (25 deg C)(Max)(mV)0.05  0.125  0.150  
Offset Drift(Typ)(uV/C)0.15  0.35  0.35  
IIB(Max)(pA)125000  175000  175000  
CMRR(Min)(dB)114  114  114  
Vn at 1kHz(Typ)(nV/rtHz)1.1  1.1  1.1  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.05  0.125  0.15  
Pin/Package8MSOP, 8SOIC, 8SON  8MSOP, 8SOIC, 8SON  8SO PowerPAD, 8SON  
Approx. Price (US$) 5.15 | 1ku   3.45 | 1ku   5.20 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package
  • OPA211-HT: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier
  • OPA2211A: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier
  • OPA2111: Dual Low-Noise Difet(R) Operational Amplifier
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers

More Related Products

Product Information

Features

  • LOW VOLTAGE NOISE: 1.1nV/Hz at 1kHz
  • INPUT VOLTAGE NOISE: 80nVPP (0.1Hz to 10Hz)
  • THD+N: -136dB (G = 1, f = 1kHz)
  • OFFSET VOLTAGE: 125µV (max)
  • OFFSET VOLTAGE DRIFT: 0.35µV/°C (typ)
  • LOW SUPPLY CURRENT: 3.6mA/Ch (typ)
  • UNITY-GAIN STABLE
  • GAIN BANDWIDTH PRODUCT: 80MHz (G = 100) 45MHz (G = 1)
  • SLEW RATE: 27V/µs
  • 16-BIT SETTLING: 700ns
  • WIDE SUPPLY RANGE: ±2.25V to ±18V, +4.5V to +36V
  • RAIL-TO-RAIL OUTPUT
  • OUTPUT CURRENT: 30mA
  • DFN-8 (3mm × 3mm), MSOP-8, AND SO-8
  • APPLICATIONS
    • PLL LOOP FILTER
    • LOW-NOISE, LOW-POWER SIGNAL PROCESSING
    • 16-BIT ADC DRIVERS
    • DAC OUTPUT AMPLIFIERS
    • ACTIVE FILTERS
    • LOW-NOISE INSTRUMENTATION AMPS
    • ULTRASOUND AMPLIFIERS
    • PROFESSIONAL AUDIO PREAMPLIFIERS
    • LOW-NOISE FREQUENCY SYNTHESIZERS
    • INFRARED DETECTOR AMPLIFIERS
    • HYDROPHONE AMPLIFIERS
    • GEOPHONE AMPLIFIERS
    • MEDICAL

PowerPAD is a trademark of Texas Instruments.

Description

The OPA211 series of precision operational amplifiers achieves very low 1.1nV/Hz noise density with a supply current of only 3.6mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA211 series of op amps provides 700ns settling time to 16-bit accuracy throughout 10V output swings. This ac performance, combined with only 125µV of offset and 0.35µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

The OPA211 series is specified over a wide dual-power supply range of ±2.25V to ±18V, or for single-supply operation from +4.5V to +36V.

The OPA211 is available in the small DFN-8 (3mm × 3mm), MSOP-8, and SO-8 packages. A dual version, the OPA2211, is available in the DFN-8 (3mm × 3mm) or an SO-8 PowerPAD™ package. This series of op amps is specified from TA = -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA211AIDACTIVE-40 to 1253.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA211AIDG4ACTIVE-40 to 1253.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA211AIDGKRACTIVE-40 to 1253.45 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Purchase Samples
OPA211AIDGKRG4ACTIVE-40 to 1253.45 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R  Purchase Samples
OPA211AIDGKTACTIVE-40 to 1253.80 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R  
OPA211AIDGKTG4ACTIVE-40 to 1253.80 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R  
OPA211AIDRACTIVE-40 to 1253.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA211AIDRG4ACTIVE-40 to 1253.45 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA211AIDRGRACTIVE-40 to 1253.45 | 1kuSON (DRG) | 8  1000 | LARGE T&R  Purchase Samples
OPA211AIDRGRG4ACTIVE-40 to 1253.45 | 1kuSON (DRG) | 8  1000 | LARGE T&R  Purchase Samples
OPA211AIDRGTACTIVE-40 to 1253.80 | 1kuSON (DRG) | 8  250 | SMALL T&R  
OPA211AIDRGTG4ACTIVE-40 to 1253.80 | 1kuSON (DRG) | 8  250 | SMALL T&R  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:39 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA211AID
AsiaFarnell Asia 145
TI Lead Time*: 20 WeeksOPA211AIDG4
AsiaFarnell Asia 183
EuropeFarnell 158
TI Lead Time*: 4 WeeksOPA211AIDGKR
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA211AIDGKRG4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA211AIDGKT
WorldwideDigiKey 18
Mouser Electronics 249
TI Lead Time*: 4 WeeksOPA211AIDGKTG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA211AIDR
AsiaWPI 932
TI Lead Time*: 20 WeeksOPA211AIDRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA211AIDRGR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA211AIDRGRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA211AIDRGT
AmericasAvnet 250
EuropeAvnet-SILICA 16
WorldwideDigiKey 51
Mouser Electronics 55
TI Lead Time*: 20 WeeksOPA211AIDRGTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA211AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDRGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDRGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDRGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA211AIDRGTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA211A Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211-HT 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2211A 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA228 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
REF5025 Low Noise, Very Low Drift, Precision Voltage Reference VOLTAGE REFERENCE-SERIES VOLTAGE REFERENCE TI customers also evaluated this product.
OPA1612 1.1nV/√Hz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here