OPA2132 Status: ACTIVE

High Speed FET-Input Operational Amplifiers


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA134 - Optimized for Audio Applications
  • OPA2134 - Dual version of OPA134 that is optimized for Audio Applications
  • OPA4134 - Quad version of OPA134 that is optimized for Audio Applications
 OPA132 OPA2132OPA4132 
Number of Channels1  2  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)5  5  5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
Iq per channel(Max)(mA)4.8  4.8  4.8  
GBW(Typ)(MHz)8  8  8  
Slew Rate(Typ)(V/us)20  20  20  
VIO (25 deg C)(Max)(mV)0.5  0.5  2  
Offset Drift(Typ)(uV/C)2  2  2  
IIB(Max)(pA)50  50  50  
CMRR(Min)(dB)96  96  85  
Vn at 1kHz(Typ)(nV/rtHz)8  8  8  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC  8PDIP, 8SOIC  14SOIC  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 85  
Approx. Price (US$) 1.45 | 1ku   2.40 | 1ku   4.55 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2227: High Precision, Low Noise Operational Amplifiers
  • OPA637: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier
  • OPA134: SoundPlus(TM) High Performance Audio Operational Amplifiers

More Related Products

Product Information

Features

  • FET INPUT: IB = 50pA max
  • WIDE BANDWIDTH: 8MHz
  • HIGH SLEW RATE: 20V/µs
  • LOW NOISE: 8nV/Hz (1kHz)
  • LOW DISTORTION: 0.00008%
  • HIGH OPEN-LOOP GAIN: 130dB (600 load)
  • WIDE SUPPLY RANGE: ±2.5 to ±18V
  • LOW OFFSET VOLTAGE: 500µV max
  • SINGLE, DUAL, AND QUAD VERSIONS

All trademarks are the property of their respective owners.

Description

The OPA132 series of FET-input op amps provides highspeed and excellent dc performance. The combination of high slew rate and wide bandwidth provide fast settling time. Single, dual, and quad versions have identical specifications for maximum design flexibility. High performance grades are available in the single and dual versions. All are ideal for general-purpose, audio, data acquisition and communications applications, especially where high source impedance is encountered.

OPA132 op amps are easy to use and free from phase inversion and overload problems often found in common FET-input op amps. Input cascode circuitry provides excellent common-mode rejection and maintains low input bias current over its wide input voltage range.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2132PACTIVE 5.05 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132PAACTIVE 2.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132PAG4ACTIVE 2.40 | 1kuPDIP (P) | 8 View 50 | TUBE  
OPA2132PG4ACTIVE 5.05 | 1kuPDIP (P) | 8 View 50 | TUBE  
OPA2132UACTIVE-40 to 1255.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132U/2K5ACTIVE-40 to 1255.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2132U/2K5E4ACTIVE-40 to 1255.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2132U/2K5G4ACTIVE-40 to 1255.05 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R  Purchase Samples
OPA2132UAACTIVE-40 to 1252.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132UA/2K5ACTIVE-40 to 1252.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2132UA/2K5E4ACTIVE-40 to 1252.40 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2132UAE4ACTIVE-40 to 1252.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132UAG4ACTIVE-40 to 1252.65 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132UE4ACTIVE-40 to 1255.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2132UG4ACTIVE-40 to 1255.60 | 1kuSOIC (D) | 8 View 75 | TUBE  

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOPA2132P
AmericasArrow 71
Avnet 792
Newark 42
Rochester Electronics >1k
AsiaFarnell Asia 50
WPI 59
EuropeCompel 297
WorldwideDigiKey >1k
Mouser Electronics 70
TI Lead Time*: 14 WeeksOPA2132PA
AmericasArrow 105
Avnet 137
Newark 75
Rochester Electronics 41
AsiaFarnell Asia 446
WPI 43
EuropeAbacus Polar 50
Arrow Northern Europe 100
Arrow Southern Europe 100
Avnet-SILICA 200
EBV Elektronik 300
Farnell 342
Spoerle 50
WorldwideDigiKey 79
Mouser Electronics 682
TI Lead Time*: 14 WeeksOPA2132PAG4
WorldwideDigiKey  Available
Mouser Electronics 149
TI Lead Time*: 14 WeeksOPA2132PG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2132U
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132U/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132U/2K5E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132U/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132UA
AmericasArrow >1k
EuropeAbacus Polar 65
TI Lead Time*: 20 WeeksOPA2132UA/2K5
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksOPA2132UA/2K5E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132UAE4
AsiaFarnell Asia 20
EuropeAbacus Polar 168
TI Lead Time*: 20 WeeksOPA2132UAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132UE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2132UG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2132P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2132PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2132PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2132PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2132U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132U/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132U/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UA/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UAE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA2132UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2132 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
DAP Signal Conditioning Board (Bipolar)DAPSIGCNDBRDBPEVMTexas InstrumentsDevelopment Boards/EVMs
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA134   SoundPlus(TM) High Performance Audio Operational Amplifiers   PRECISION AMPLIFIER - WIDE BANDWIDTH   Optimized for Audio Applications  
OPA2134   SoundPlus(TM) High Performance Audio Operational Amplifiers   PRECISION AMPLIFIER - WIDE BANDWIDTH   Dual version of OPA134 that is optimized for Audio Applications  
OPA4134   SoundPlus(TM) High Performance Audio Operational Amplifiers   PRECISION AMPLIFIER - WIDE BANDWIDTH   Quad version of OPA134 that is optimized for Audio Applications  
Customers Who Evaluated This Product Also Evaluated...
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA228 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2211A 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA602 High-Speed Precision Difet(R) Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here