OPA2211A Status: ACTIVE

1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier


      
         
Alert me about changes<br/>to this product

 OPA211 OPA211A OPA2211A
Number of Channels1  1  2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4.5  4.5  4.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  
Iq per channel(Max)(mA)4.5  4.5  4.5  
GBW(Typ)(MHz)45  45  45  
Slew Rate(Typ)(V/us)27  27  27  
VIO (25 deg C)(Max)(mV)0.05  0.125  0.150  
Offset Drift(Typ)(uV/C)0.15  0.35  0.35  
IIB(Max)(pA)125000  175000  175000  
CMRR(Min)(dB)114  114  114  
Vn at 1kHz(Typ)(nV/rtHz)1.1  1.1  1.1  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.05  0.125  0.15  
Pin/Package8MSOP, 8SOIC, 8SON  8MSOP, 8SOIC, 8SON  8SO PowerPAD, 8SON  
Approx. Price (US$) 5.15 | 1ku   3.45 | 1ku   5.20 | 1ku  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier
  • OPA2107: Precision Dual Difet(R) Operational Amplifier
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2111: Dual Low-Noise Difet(R) Operational Amplifier
  • OPA2132: High Speed FET-Input Operational Amplifiers

More Related Products

Product Information

Features

  • LOW VOLTAGE NOISE: 1.1nV/Hz at 1kHz
  • INPUT VOLTAGE NOISE: 80nVPP (0.1Hz to 10Hz)
  • THD+N: -136dB (G = 1, f = 1kHz)
  • OFFSET VOLTAGE: 125µV (max)
  • OFFSET VOLTAGE DRIFT: 0.35µV/°C (typ)
  • LOW SUPPLY CURRENT: 3.6mA/Ch (typ)
  • UNITY-GAIN STABLE
  • GAIN BANDWIDTH PRODUCT: 80MHz (G = 100) 45MHz (G = 1)
  • SLEW RATE: 27V/µs
  • 16-BIT SETTLING: 700ns
  • WIDE SUPPLY RANGE: ±2.25V to ±18V, +4.5V to +36V
  • RAIL-TO-RAIL OUTPUT
  • OUTPUT CURRENT: 30mA
  • DFN-8 (3mm × 3mm), MSOP-8, AND SO-8
  • APPLICATIONS
    • PLL LOOP FILTER
    • LOW-NOISE, LOW-POWER SIGNAL PROCESSING
    • 16-BIT ADC DRIVERS
    • DAC OUTPUT AMPLIFIERS
    • ACTIVE FILTERS

View All Features in Datasheet

Description

The OPA211 series of precision operational amplifiers achieves very low 1.1nV/Hz noise density with a supply current of only 3.6mA. This series also offers rail-to-rail output swing, which maximizes dynamic range.

The extremely low voltage and low current noise, high speed, and wide output swing of the OPA211 series make these devices an excellent choice as a loop filter amplifier in PLL applications.

In precision data acquisition applications, the OPA211 series of op amps provides 700ns settling time to 16-bit accuracy throughout 10V output swings. This ac performance, combined with only 125µV of offset and 0.35µV/°C of drift over temperature, makes the OPA211 ideal for driving high-precision 16-bit analog-to-digital converters (ADCs) or buffering the output of high-resolution digital-to-analog converters (DACs).

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
OPA2211AIDDAACTIVE-40 to 1255.20 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE
OPA2211AIDDARACTIVE-40 to 1255.20 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&RPurchase Samples
OPA2211AIDRGRACTIVE-40 to 1255.20 | 1kuSON (DRG) | 8  1000 | LARGE T&RPurchase Samples
OPA2211AIDRGTACTIVE-40 to 1255.75 | 1kuSON (DRG) | 8  250 | SMALL T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2211AIDDA
AmericasAvnet 40
AsiaFarnell Asia 26
EuropeAvnet-SILICA 40
Compel 75
Farnell 26
TI Lead Time*: 20 WeeksOPA2211AIDDAR
None Reported
View Distributors
TI Lead Time*: 16 WeeksOPA2211AIDRGR
None Reported
View Distributors
TI Lead Time*: 16 WeeksOPA2211AIDRGT
WorldwideDigiKey 15
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2211AIDDA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA2211AIDDAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA2211AIDRGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2211AIDRGT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2211A Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
ADS8330   2.7V-5.5V, 16 Bit 1MSPS Serial ADC w 2-to-1 MUX   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
ADS8372   16-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
ADS8382   18-Bit 600KSPS Serial ADC with Ref and Pseudo Bipolar, Fully Differential Input   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
ADS8515   16-Bit 250kHz CMOS Analog-to-Digital Converter w/Parallel Interface 4.096V Internal Reference   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER      
DAC8871   16-Bit Single Channel, Serial Interface, +/-18V (High Voltage Bipolar) Output DAC   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
DAC8811   16-Bit, Serial Input Multiplying Digital to Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER      
REF102   Precision Voltage Reference   VOLTAGE REFERENCE - SERIES VOLTAGE REFERENCE      
Customers Who Evaluated This Product Also Evaluated...
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA211A 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2111 Dual Low-Noise Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here