OPA227 Status: ACTIVE

High Precision, Low Noise Operational Amplifiers


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA277 - Single version which features offset voltage 10µV, low drift ±0.1µV/°C, open-loop-gain of 134dB and CMRR 140dB
  • OPA177 - Features offset voltage 25µV, open-loop-gain 130dB and low drift 0.3µV/°C. OPA277 replace the OPA177
  • OPA627 - Features low noise 4.5nV/sqrt(Hz) at 10kHz and low drift 0.8µV/°C max

View all related products

 OPA2227 OPA2228 OPA227OPA228 OPA4227 OPA4228 
Number of Channels2  2  1  1  4  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)5  5  5  5  5  5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  36  36  36  36  
Iq per channel(Max)(mA)3.8  3.8  3.8  3.8  3.8  3.8  
GBW(Typ)(MHz)8  33  8  33  8  33  
Slew Rate(Typ)(V/us)2.3  11  2.3  11  2.3  11  
VIO (25 deg C)(Max)(mV)0.075  0.75  0.75  0.75  0.2  0.2  
Offset Drift(Typ)(uV/C)0.1  0.1  0.1  0.1  0.3  0.3  
IIB(Max)(pA)10000  10000  10000  10000  10000  10000  
CMRR(Min)(dB)120  120  120  120  120  120  
Vn at 1kHz(Typ)(nV/rtHz)3  3  3  3  3  3  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  14PDIP, 14SOIC  14PDIP, 14SOIC  
Operating Temp Range(Celsius)-40 to 85       
Approx. Price (US$) 1.85 | 1ku   1.85 | 1ku   1.10 | 1ku   1.10 | 1ku   4.05 | 1ku   4.05 | 1ku  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA277: High Precision Operational Amplifiers
  • OPA2227: High Precision, Low Noise Operational Amplifiers
  • OPA627: Precision High-Speed Difet(R) Operational Amplifiers
  • OPA2134: SoundPlus(TM) High Performance Audio Operational Amplifiers
  • OPA211: 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package
  • OPA827: Low-Noise, High-Precision, JFET-Input Operational Amplifier

More Related Products

Product Information

Features

  • LOW NOISE: 3nV/(Hz)
  • WIDE BANDWIDTH:
    • OPA227: 8MHz, 2.3V/µs
    • OPA228: 33MHz, 10V/&#micro;s
  • SETTLING TIME: 5µs (significant improvement over OP-27)
  • HIGH CMRR: 138dB
  • HIGH OPEN-LOOP GAIN: 160dB
  • LOW INPUT BIAS CURRENT: 10nA max
  • LOW OFFSET VOLTAGE: 75µV max
  • WIDE SUPPLY RANGE: ±2.5V to ±18V
  • OPA227 REPLACES OP-27, LT1007, MAX427
  • OPA228 REPLACES OP-37, LT1037, MAX437
  • SINGLE, DUAL, AND QUAD VERSIONS
  • APPLICATIONS
    • DATA ACQUISITION
    • TELECOM EQUIPMENT
    • GEOPHYSICAL ANALYSIS
    • VIBRATION ANALYSIS
    • SPECTRAL ANALYSIS
    • PROFESSIONAL AUDIO EQUIPMENT
    • ACTIVE FILTERS
    • POWER SUPPLY CONTROL

SPICE model available for OPA227 at www.ti.com
All trademarks are the property of their respective owners.

Description

The OPA227 and OPA228 series op amps combine low noise and wide bandwidth with high precision to make them the ideal choice for applications requiring both ac and precision dc performance.

The OPA227 is unity gain stable and features high slew rate (2.3V/&micor;s) and wide bandwidth (8MHz). The OPA228 is optimized for closed-loop gains of 5 or greater, and offers higher speed with a slew rate of 10V/µs and a bandwidth of 33MHz.

The OPA227 and OPA228 series op amps are ideal for professional audio equipment. In addition, low quiescent current and low cost make them ideal for portable applications requiring high precision.

The OPA227 and OPA228 series op amps are pin-for-pin replacements for the industry standard OP-27 and OP-37 with substantial improvements across the board. The dual and quad versions are available for space savings and per-channel cost reduction.

The OPA227, OPA228, OPA2227, and OPA2228 are available in DIP-8 and SO-8 packages. The OPA4227 and OPA4228 are available in DIP-14 and SO-14 packages with standard pin configurations. Operation is specified from –40°C to +85°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA227PACTIVE2.35 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA227PAACTIVE1.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA227PAG4ACTIVE1.10 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA227PG4ACTIVE2.35 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA227UACTIVE2.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA227U/2K5ACTIVE2.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA227U/2K5E4ACTIVE2.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA227UAACTIVE1.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA227UA/2K5ACTIVE1.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA227UA/2K5G4ACTIVE1.10 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA227UAG4ACTIVE1.20 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA227UE4ACTIVE2.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:39 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksOPA227P
AmericasArrow 11
Avnet 37
Rochester Electronics 48
AsiaWPI 92
EuropeArrow Southern Europe 50
Avnet-SILICA 5
Spoerle 100
WorldwideDigiKey 601
Mouser Electronics 67
TI Lead Time*: 4 WeeksOPA227PA
AmericasArrow 250
Newark 180
AsiaFarnell Asia 180
WPI 917
EuropeSpoerle 150
WorldwideDigiKey 443
Mouser Electronics 220
TI Lead Time*: 4 WeeksOPA227PAG4
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA227PG4
WorldwideDigiKey  Available
Mouser Electronics 146
TI Lead Time*: 20 WeeksOPA227U
AsiaFarnell Asia 785
EuropeCompel >1k
EBV Elektronik 525
Farnell 735
TI Lead Time*: 20 WeeksOPA227U/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA227U/2K5E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA227UA
AmericasArrow >1k
AsiaFarnell Asia 268
WPI 150
EuropeCompel 171
Farnell 169
TI Lead Time*: 20 WeeksOPA227UA/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA227UA/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA227UAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA227UE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA227P RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA227PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA227PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA227PG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA227U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227U/2K5E4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA227UE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA227 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Design Methodology for MFB Filters in ADC Interface ApplicationsMFBFILTER-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Single version which features offset voltage 10µV, low drift ±0.1µV/°C, open-loop-gain of 134dB and CMRR 140dB  
OPA177   Precision Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Features offset voltage 25µV, open-loop-gain 130dB and low drift 0.3µV/°C. OPA277 replace the OPA177  
OPA627   Precision High-Speed Difet(R) Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Features low noise 4.5nV/sqrt(Hz) at 10kHz and low drift 0.8µV/°C max  
OPA2227   High Precision, Low Noise Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPA2227 is dual version  
OPA2277   High Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Dual version which features offset voltage 10µV, low drift ±0.1µV/°C, open-loop-gain 134dB and CMRR 140dB  
OPA27   Ultra-Low Noise Precision Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   OPA227 replace OP-27  
Customers Who Evaluated This Product Also Evaluated...
OPA277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2227 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA627 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA228 High Precision, Low Noise Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA177 Precision Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA211 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA827 Low-Noise, High-Precision, JFET-Input Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2107 Precision Dual Difet(R) Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
OPA2211A 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier PRECISION AMPLIFIER-LOW NOISE TI customers also evaluated this product.
DRV134 Audio Balanced Line Drivers AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here