The OPA2335 CMOS operational amplifier uses auto-zeroing techniques to simultaneously provide very low offset voltage (5 µV max), and near-zero drift over time and temperature. This high-precision, low quiescent current amplifier offers high input impedance and rail-to-rail output swing. Single or dual supplies as low as 2.7 V (±1.35 V) and up to 5.5 V (±2.75 V) may be used. This op amp is optimized for low-voltage, single-supply operation.
The OPA2335 is available in a CDIP-8 package and is specified for operation from -55°C to 125°C.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:51 AM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.