OPA2344 Status: ACTIVE

Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA2345 - Same as OPA2344 but with higher GBW
  • OPA2340 - Similar to OPA2344 with higher GBW
  • OPA2350 - Similar to OPA2344 but with GBW of 38MHz and lower noise
 OPA2344OPA344 OPA4344 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.5  2.5  2.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.25  0.25  0.25  
GBW(Typ)(MHz)1  1  1  
Slew Rate(Typ)(V/us)0.8  0.8  0.8  
VIO (25 deg C)(Max)(mV)1  1  1  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)76  76  76  
Vn at 1kHz(Typ)(nV/rtHz)32  32  32  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  5SOT-23, 8PDIP, 8SOIC  14PDIP, 14SOIC, 14TSSOP  
Approx. Price (US$) 1.20 | 1ku   0.55 | 1ku   2.45 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Product Information

Features

  • RAIL-TO-RAIL INPUT
  • RAIL-TO-RAIL OUTPUT (within 1mV)
  • LOW QUIESCENT CURRENT: 150µA typ
  • MicroSIZE PACKAGES
    • SOT23-5
    • MSOP-8
    • TSSOP-14
  • GAIN-BANDWIDTH
    • OPA344: 1MHz, G ≥ 1
    • OPA345: 3MHz, G ≥ 5
  • SLEW RATE
    • OPA344: 0.8V/µs
    • OPA345: 2V/µs
  • THD + NOISE: 0.006%
  • APPLICATIONS
    • PCMCIA CARDS
    • DATA ACQUISITION
    • PROCESS CONTROL
    • AUDIO PROCESSING
    • COMMUNICATIONS

View All Features in Datasheet

Description

The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz.

The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max).

Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2344EA/250ACTIVE1.30 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2344EA/250G4ACTIVE1.30 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA2344EA/2K5ACTIVE1.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2344EA/2K5G4ACTIVE1.20 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2344PAACTIVE1.20 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2344PAG4ACTIVE1.20 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA2344UAACTIVE1.30 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2344UA/2K5ACTIVE1.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2344UA/2K5G4ACTIVE1.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2344UAG4ACTIVE1.30 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:51 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2344EA/250
AsiaWPI 240
WorldwideDigiKey 694
TI Lead Time*: 20 WeeksOPA2344EA/250G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2344EA/2K5
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2344EA/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA2344PA
AmericasArrow 440
Newark 198
Rochester Electronics 14
AsiaFarnell Asia >1k
WPI 69
EuropeCompel 228
Farnell >1k
Spoerle 50
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksOPA2344PAG4
WorldwideDigiKey  Available
Mouser Electronics 222
TI Lead Time*: 20 WeeksOPA2344UA
AsiaFarnell Asia 181
WPI 354
EuropeFarnell 164
TI Lead Time*: 20 WeeksOPA2344UA/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2344UA/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2344UAG4
EuropeEBV Elektronik 300
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2344EA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344EA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344EA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344EA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2344PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2344UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2344UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2344 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA2345   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Same as OPA2344 but with higher GBW  
OPA2340   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2344 with higher GBW  
OPA2350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2344 but with GBW of 38MHz and lower noise  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here