OPA2357 Status: ACTIVE

250MHz, Rail-to-Rail I/O, Dual CMOS Operational Amplifier w/Shutdown


      
         
Alert me about changes<br/>to this product

 OPA2357OPA357 
Iq per channel(Max)(mA)7.5  7.5  
Slew Rate(Typ)(V/us)150  150  
GBW(Typ)(MHz)100  100  
Rail-RailIn, Out  In, Out  
Io(Typ)(mA)100  100  
Vs(Min)(V)2.5  2.5  
Vs(Max)(V)5.5  5.5  
Number of Channels2  1  
Pin/Package10MSOP  6SOT-23, 8SO PowerPAD  
Acl, min stable gain(V/V)1  1  
BW @ Acl(MHz)250  250  
Diff Gain(%)0.02  0.02  
Diff Phase(deg)0.09  0.09  
Vio(Max)(mV)8  8  
THD (Fc=1 MHz)(Typ)(dB)-74  -74  
Settling Time (0.1%)(Typ)(ns)30  30  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)4  4  
Available ChannelsS, D  S, D  
Vn at Flatband(Typ)(nV/rtHz)6.5  6.5  
Approx. Price (US$) 1.10 | 1ku   0.70 | 1ku  
Iib(Max)(nA)0.05  0.05  
Noninverting Input Current Noise(pA/rtHz)0.05  0.05  
2nd Harmonic(dBc)75  75  
3rd Harmonic(dBc)83  83  
@ Mhz1  1  
BW @ G=+2(MHz)90  90  
0.1 dB BW Flatness(MHz)40  40  
Crosstalk(-dB)100   
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2354: 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier
  • OPA2355: 2.5V, 200MHz GBW, CMOS Dual Op Amp With Shutdown
  • OPA354: 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier
  • SN74LVC14A: Hex Schmitt-Trigger Inverter
  • PCA9306: Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator
  • TMS320DM365: Digital Media System-on-Chip (DMSoC)

More Related Products

Product Information

Features

  • UNITY-GAIN BANDWIDTH: 250MHz
  • WIDE BANDWIDTH: 100MHz GBW
  • HIGH SLEW RATE: 150V/µs
  • LOW NOISE: 6.5nV/Hz
  • RAIL-TO-RAIL I/O
  • HIGH OUTPUT CURRENT: > 100mA
  • EXCELLENT VIDEO PERFORMANCE:
       Diff Gain: 0.02%, Diff Phase: 0.09°
       0.1dB Gain Flatness: 40MHz
  • LOW INPUT BIAS CURRENT: 3pA
  • QUIESCENT CURRENT: 4.9mA
  • THERMAL SHUTDOWN
  • SUPPLY RANGE: 2.5V to 5.5V
  • SHUTDOWN IQ < 6µA
  • MicroSIZE AND PowerPAD™ PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS

View All Features in Datasheet

Description

The OPA357 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9mA per channel.

The OPA357 series op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting wide dynamic range.

For applications requiring the full 100mA continuous output current, the single SO-8 PowerPAD version is available.

The single version (OPA357), comes in the miniature SOT23-6 and SO-8 PowerPAD packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2357AIDGSRACTIVE-40 to 1251.10 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2357AIDGSRG4ACTIVE-40 to 1251.10 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2357AIDGSTACTIVE-40 to 1251.25 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2357AIDGSTG4ACTIVE-40 to 1251.25 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2357AIDGSR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2357AIDGSRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2357AIDGST
AmericasArrow 750
TI Lead Time*: 20 WeeksOPA2357AIDGSTG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2357AIDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2357AIDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2357AIDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2357AIDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2357 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2354 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA2355 2.5V, 200MHz GBW, CMOS Dual Op Amp With Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA354 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA357 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA2356 2.5V, 200MHz GBW, CMOS Dual Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
SN74LVC14A Hex Schmitt-Trigger Inverter BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
TMS320DM365 Digital Media System-on-Chip (DMSoC) DAVINCI VIDEO PROCESSORS-TMS320DM3x ARM9™ Based SOCs TI customers also evaluated this product.
SN74LVC1G04 Single Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS54383 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74CBT16214C 12-Bit 1-Of-3 FET Multiplexer/Demultiplexer with -2V Undershoot-Protection SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.
SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TMS320F2809 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here