OPA2364 Status: ACTIVE

1.8V, High CMR, RRIO Op Amp


      
         
Alert me about changes<br/>to this product

See Also

  • OPA2363 - Same as OPA2364 but with shutdown
  • OPA2365 - Similar to OPA2364 but high-speed
  • OPA2333 - Similar to OPA2364 with lower Iq and lower VIO
 OPA2364OPA364 OPA4364 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)1.8  1.8  1.8  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.75  0.75  0.75  
GBW(Typ)(MHz)7  7  7  
Slew Rate(Typ)(V/us)5  5  5  
VIO (25 deg C)(Max)(mV)0.9  0.5  2.5  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)74  74  74  
Vn at 1kHz(Typ)(nV/rtHz)17  17  17  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8SOIC  5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 0.95 | 1ku   0.60 | 1ku   1.40 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TSC2003: 4-wire Touch Screen Controller
  • LM324: Quadruple Operational Amplifier
  • MSP430F449: 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD
  • Product Information

    Features

    • 1.8V OPERATION
    • MicroSIZE PACKAGES
    • BANDWIDTH: 7MHz
    • CMRR: 90dB (typical)
    • SLEW RATE: 5V/µs
    • LOW OFFSET: 500 µV (max)
    • QUIESCENT CURRENT: 750 µA/Channel (max)
    • SHUTDOWN MODE: <1 µA/Channel
    • APPLICATIONS
      • SIGNAL CONDITIONING
      • DATA ACQUISITION
      • PROCESS CONTROL
      • ACTIVE FILTERS
      • TEST EQUIPMENT

    Description

    The OPA363 and OPA364 families are high-performance CMOS operational amplifiers optimized for very low voltage, single-supply operation. These miniature, low-cost amplifiers are designed to operate on single supplies from 1.8V (±0.9) to 5.5V (±2.75). Applications include sensor amplification and signal conditioning in battery powered systems.

    The OPA363 and OPA364 families offer excellent CMRR without the crossover associated with traditional complimentary input stages. This results in excellent performance for driving Analog-to-Digital (A/D) converters without degradation of differential linearity and THD. The input common-mode range includes both the negative and positive supplies. The output voltage swing is within 10mV of the rails.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    OPA2364AIDACTIVE-40 to 1251.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364AIDG4ACTIVE-40 to 1251.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364AIDGKRACTIVE-40 to 1250.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364AIDGKRG4ACTIVE-40 to 1250.95 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364AIDGKTACTIVE-40 to 1251.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364AIDGKTG4ACTIVE-40 to 1251.05 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364AIDRACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364AIDRG4ACTIVE-40 to 1250.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364IDACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364IDG4ACTIVE-40 to 1251.45 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364IDGKRACTIVE-40 to 1251.35 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364IDGKRG4ACTIVE-40 to 1251.35 | 1kuMSOP (DGK) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364IDGKTACTIVE-40 to 1251.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364IDGKTG4ACTIVE-40 to 1251.45 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA2364IDRACTIVE-40 to 1251.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA2364IDRG4ACTIVE-40 to 1251.35 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:47 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksOPA2364AID
    AmericasArrow >1k
    Avnet 85
    WorldwideDigiKey  Available
    Mouser Electronics 155
    TI Lead Time*: 20 WeeksOPA2364AIDG4
    AsiaFarnell Asia >1k
    EuropeFarnell >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA2364AIDGKR
    AmericasAvnet >1k
    Rochester Electronics >1k
    TI Lead Time*: 20 WeeksOPA2364AIDGKRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364AIDGKT
    AmericasAvnet 250
    AsiaWPI 144
    TI Lead Time*: 20 WeeksOPA2364AIDGKTG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364AIDR
    AmericasArrow >1k
    Newark >1k
    Rochester Electronics >1k
    AsiaWPI 962
    WorldwideDigiKey >1k
    TI Lead Time*: 20 WeeksOPA2364AIDRG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA2364ID
    AsiaFarnell Asia 62
    EuropeFarnell 45
    TI Lead Time*: 20 WeeksOPA2364IDG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364IDGKR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364IDGKRG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364IDGKT
    AmericasArrow >1k
    TI Lead Time*: 20 WeeksOPA2364IDGKTG4
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364IDR
    None Reported
    View Distributors
    TI Lead Time*: 20 WeeksOPA2364IDRG4
    None Reported
    View Distributors
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    OPA2364AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDGKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDGKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDGKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDGKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA2364IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for OPA2364 Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Part # Name Product Family Comments
    OPA2363   1.8V, High CMR, RRIO Op Amp with Shutdown   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as OPA2364 but with shutdown  
    OPA2365   2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2364 but high-speed  
    OPA2333   1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2364 with lower Iq and lower VIO  
    Customers Who Evaluated This Product Also Evaluated...
    TSC2003 4-wire Touch Screen Controller TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
    LM324 Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
    MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
    TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    TMS320F2812 32-Bit Digital Signal Controller with Flash C2000™ 32-BIT MICROCONTROLLERS-28X FIXED-POINT SERIES TI customers also evaluated this product.
    PGA204 Programmable Gain Instrumentation Amplifier AMPLIFIERS AND LINEAR-PROGRAMMABLE GAIN AMPLIFIER TI customers also evaluated this product.
    OPA2333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
    TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
    PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for OPA2364:

    View All Tags

    Other Support



    Click Here