OPA237 Status: ACTIVE

Single-Supply Operational Amplifiers MicroAmplifier(TM) Series


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA340 - Similar to OPA237 with Supply range of 2.7V-to-5.5V and GBW of 5.5MHz (typ)
  • OPA241 - Similar to OPA237 with 0.25mV VIO and 0.03mA Iq
  • OPA244 - Similar to OPA237 with 1.5mV VIO and 0.05mA Iq
 OPA2237 OPA237
Iq per channel(Max)(mA)0.35  0.35  
VIO (25 deg C)(Max)(mV)0.75  0.75  
CMRR(Min)(dB)80  80  
Vn at 1kHz(Typ)(nV/rtHz)28  28  
Rail-RailOut  Out  
IIB(Max)(pA)40000  40000  
Slew Rate(Typ)(V/us)0.5  0.5  
GBW(Typ)(MHz)1.5  1.5  
Spec'd at Vs(V)5  5  
VIO (Full Range)(Max)(mV)0.76  0.76  
Vs(Min)(V)2.7  2.7  
Vs(Max)(V)36  36  
Pin/Package8MSOP, 8SOIC  5SOT-23, 8SOIC  
Open Loop Gain(Min)(dB)80  80  
Offset Drift(Typ)(uV/C)2  2  
Number of Channels2  1  
Approx. Price (US$) 0.90 | 1ku   0.55 | 1ku  
Operating Temp Range(Celsius)-40 to 85   
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.7  2.7  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)36  36  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2237: Single-Supply Operational Amplifiers MicroAmplifier(TM) Series
  • LM2904: Dual Operational Amplifier
  • OPA244: MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series
  • OPA241: Single-Supply, MicroPower Operational Amplifiers
  • TPS767D301: Dual-Output Low-Dropout (LDO) Voltage Regulators

Product Information

Features

  • MICRO-SIZE, MINIATURE PACKAGES
    • Single: SOT-23-5, SO-8
    • Dual: MSOP-8, SO-8
    • Quad: SSOP-16 (Obsolete)
  • LOW OFFSET VOLTAGE: 750µV max
  • WIDE SUPPLY RANGE
    • Single Supply: +2.7V to +36V
    • Dual Supply: ±1.35V to ±18V
  • LOW QUIESCENT CURRENT: 350µA max
  • WIDE BANDWIDTH: 1.5MHz
  • APPLICATIONS
    • BATTERY POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • PCMCIA CARDS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT

MicroAmplifier is a trademark of Texas Instruments. All other trademarks are the property of their respective owners.

Description

The OPA237 op amp family is one of Texas Instruments’ MicroAmplifier™ series of miniature products. In addition to small size, these devices feature low offset voltage, low quiescent current, low bias current, and a wide supply range. Single, dual, and quad versions have identical specifications for maximum design flexibility. They are ideal for single-supply, battery-operated, and space-limited applications, such as PCMCIA cards and other portable instruments.

OPA237 series op amps can operate from either single or dual supplies. When operated from a single supply, the input common-mode range extends below ground and the output can swing to within 10mV of ground. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

Single, dual, and quad are offered in space-saving surface-mount packages. The single version is available in the ultra-miniature 5-lead SOT23-5 and SO-8 surface-mount. The dual version comes in a miniature MSOP-8 and SO-8 surface-mount. The quad version is obsolete. MSOP-8 has the same lead count as a SO-8 but half the size. The SOT23-5 is even smaller at one-fourth the size of an SO-8. All are specified for -40°C to +85°C operation. A macromodel is available for design analysis.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA237NA/250ACTIVE0.60 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA237NA/250E4ACTIVE0.60 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA237NA/3KACTIVE0.55 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA237NA/3KE4ACTIVE0.55 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA237UAACTIVE0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA237UA/2K5ACTIVE0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA237UA/2K5G4ACTIVE0.55 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA237UAG4ACTIVE0.60 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:40 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 6 WeeksOPA237NA/250
AsiaFarnell Asia 1
EuropeCompel 417
TI Lead Time*: 6 WeeksOPA237NA/250E4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA237NA/3K
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA237NA/3KE4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA237UA
AmericasRochester Electronics >1k
AsiaWPI 12
TI Lead Time*: 20 WeeksOPA237UA/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA237UA/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA237UAG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA237NA/250 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
OPA237NA/250E4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
OPA237NA/3K RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
OPA237NA/3KE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU Level-3-260C-168 HRViewView
OPA237UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA237UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA237UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
OPA237UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA237 Help

Datasheet

Application Notes

Tools & Software

NamePart #CompanySoftware/Tool Type
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA340   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA237 with Supply range of 2.7V-to-5.5V and GBW of 5.5MHz (typ)  
OPA241   Single-Supply, MicroPower Operational Amplifiers   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA237 with 0.25mV VIO and 0.03mA Iq  
OPA244   MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW POWER   Similar to OPA237 with 1.5mV VIO and 0.05mA Iq  
ISO124   Precision Lowest Cost Isolation Amplifier   AMPLIFIERS AND LINEAR - ISOLATION AMPLIFIER   OPA237 can be used with the ISO124 in Optional pi Filter to Minimize Power-Supply Feedthrough Noise
See Literature sbos074c    
Customers Who Evaluated This Product Also Evaluated...
OPA2237 Single-Supply Operational Amplifiers MicroAmplifier(TM) Series OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
OPA244 MicroPower Single-Supply Operational Amplifier MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW POWER TI customers also evaluated this product.
OPA241 Single-Supply, MicroPower Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.
TL431 Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1G32 Single 2-Input Positive-OR Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
OPA2132 High Speed FET-Input Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS2552 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here