OPA2604-Q1 Status: OBSOLETE

Automotive Catalog Dual FET-Input Low-Distortion Operational Amplifier


      
         
Alert me about changes<br/>to this product

Alert Icon   

This Product is no longer available

Other qualified versions of OPA2604-Q1

Version Part Number Definition
Catalog OPA2604 TI's standard catalog product

Product Information

Features

  • Qualification in Accordance With AEC-Q100(1)
  • Qualified for Automotive Applications
  • Customer-Specific Configuration Control Can Be Supported Along With Major-Change Approval
  • Low Distortion: 0.0003% at 1 khz
  • Low Noise: 10 nV/Hz
  • High Slew Rate: 25 V/µs
  • Wide Gain-Bandwidth: 20 MHz
  • Unity-Gain Stable
  • Wide Supply Range: VS = ±4.5 to ±24 V
  • Drives 600 Loads
  • applications
    • Professional Audio Equipment
    • PCM DAC I/V Converter.
    • Spectral Analysis Equipment
    • Active Filters
    • Transducer Amplifier
    • Data Acquisition

(1) Contact factory for details. Q100 qualification data available on request.

Description

The OPA2604 is a dual, FET-input operational amplifier designed for enhanced AC performance. Very low distortion, low noise and wide bandwidth provide superior performance in high quality audio and other applications requiring excellent dynamic performance.

New circuit techniques and special laser trimming of dynamic circuit performance yield very low harmonic distortion. The result is an op amp with exceptional sound quality. The low-noise FET input of the OPA2604 provides wide dynamic range, even with high source impedance. Offset voltage is laser-trimmed to minimize the need for interstage coupling capacitors.

The OPA2604 is available in a SO-8 surface-mount package, specified for the -40°C to +85°C temperature range.

    

Pricing / Packaging / CAD Design Tools / Samples

PackagingSamples
DeviceStatusTemp (oC)Package | PinsTop Side MarkingSamples
OPA2604IDRQ1OBSOLETE-40 to 125SOIC (D) | 8 View Not Available

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2604IDRQ1      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2604-Q1 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here