OPA2614 Status: ACTIVE

Dual, High Gain Bandwidth, High Output Current, Operational Amplifier with Current Limit


      
         
Alert me about changes<br/>to this product

 OPA2614
Iq per channel(Max)(mA)6.5  
Slew Rate(Typ)(V/us)145  
GBW(Typ)(MHz)290  
Io(Typ)(mA)350  
Vs(Min)(V)5  
Vs(Max)(V)12  
Number of Channels2  
Pin/Package8SOIC  
Acl, min stable gain(V/V)2  
BW @ Acl(MHz)180  
Vio(Max)(mV)1  
THD (Fc=1 MHz)(Typ)(dB)-75  
Settling Time (0.1%)(Typ)(ns)35  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)3.3  
Available ChannelsD  
Vn at Flatband(Typ)(nV/rtHz)1.8  
Approx. Price (US$) 1.95 | 1ku  
Iib(Max)(nA)14500  
Noninverting Input Current Noise(pA/rtHz)2.4  
2nd Harmonic(dBc)92  
3rd Harmonic(dBc)110  
@ Mhz1  
BW @ G=+2(MHz)180  
0.1 dB BW Flatness(MHz)50  
Crosstalk(-dB)68  
Operating Temp Range(Celsius)-40 to 85  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2613: Dual Wideband, High-Output Current, Operational Amplifier with Current Limit
  • OPA2677: SpeedPlus(TM) Dual, Wideband, High Output Current Operational Amplifier
  • OPA2674: Dual Wideband, High Output Current, Operational Amplifer with Current Limit
  • OPA694: WideBand, Low-Power, Current Feedback Amplifier
  • DAC900: 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA

Product Information

Features

  • LOW INPUT NOISE VOLTAGE: 1.8nV/Hz
  • HIGH GAIN BANDWIDTH PRODUCT: 290MHz
  • HIGH OUTPUT CURRENT: 350mA
  • LOW INPUT OFFSET VOLTAGE: ±0.2mV
  • FLEXIBLE SUPPLY RANGE:
    Single +5V to +12V Operation
    Dual ±2.5V to ±6V Operation
  • LOW SUPPLY CURRENT: 6.0mA/ch
  • APPLICATIONS
    • xDSL DIFFERENTIAL LINE DRIVERS
    • 16-BIT ADC DRIVER
    • TRANSIMPEDANCE AMPLIFIERS
    • PRECISION BASEBAND I/Q AMPLIFIERS
    • ACTIVE FILTERS

All trademarks are the property of their respective owners.

Description

The OPA2614 offers very low 1.8nVHz input noise in a wideband, high gain bandwidth, voltage-feedback architecture. Intended for xDSL driver applications, the OPA2614 also supports this low input noise with exceptionally low harmonic distortion, particularly in differential configurations. Adequate output current is provided to drive the potentially heavy load of a twisted-pair line. Harmonic distortion for a 2VPP differential output operating from +5V to +12V supplies is ≤ –80dBc through 1MHz input frequencies. Operating on a low 6.0mA/ch supply current, the OPA2614 can satisfy most xDSL driver requirements over a wide range of possible supply voltage–from a single +5 condition, to ±5V, on up to a single +12V design.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2614IDACTIVE-40 to 85 2.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2614IDG4ACTIVE-40 to 85 2.10 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2614IDRACTIVE-40 to 85 1.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2614IDRG4ACTIVE-40 to 85 1.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2614IDTJOBSOLETE-40 to 85OPA2614ID HSOP (DTJ) | 8 View   Download CAD Format for this Symbol Replaced by OPA2614ID
OPA2614IDTJG3OBSOLETE-40 to 85OPA2614IDG4 HSOP (DTJ) | 8 View   Download CAD Format for this Symbol Replaced by OPA2614IDG4
OPA2614IDTJROBSOLETE-40 to 85OPA2614IDR HSOP (DTJ) | 8 View   Download CAD Format for this Symbol Replaced by OPA2614IDR
OPA2614IDTJRG3OBSOLETE-40 to 85OPA2614IDRG4 HSOP (DTJ) | 8 View   Download CAD Format for this Symbol Replaced by OPA2614IDRG4

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2614ID
AmericasRochester Electronics >1k
AsiaWPI 85
WorldwideDigiKey 244
Mouser Electronics 271
TI Lead Time*: 20 WeeksOPA2614IDG4
WorldwideDigiKey  Available
Mouser Electronics 28
TI Lead Time*: 20 WeeksOPA2614IDR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2614IDRG4
WorldwideDigiKey  Available
Call**OPA2614IDTJ
AmericasRochester Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2614ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2614IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2614IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2614IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2614 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
Design Methodology for MFB Filters in ADC Interface ApplicationsMFBFILTER-CALCTexas InstrumentsCalculation Utilities
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
DEM-OPA268xU: Demonstration Fixture DEM-OPA268XUTexas InstrumentsDevelopment Boards/EVMs
FREE DEM-OPA-SO-2ADEM-OPA-SO-2ATexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2613 Dual Wideband, High-Output Current, Operational Amplifier with Current Limit HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
OPA2677 SpeedPlus(TM) Dual, Wideband, High Output Current Operational Amplifier HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
OPA2674 Dual Wideband, High Output Current, Operational Amplifer with Current Limit HIGH SPEED AMPLIFIER-DSL/POWER LINE TI customers also evaluated this product.
OPA694 WideBand, Low-Power, Current Feedback Amplifier HIGH SPEED AMPLIFIER-CURRENT FEEDBACK TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here