Customers Who Evaluated This Product Also Evaluated
OPA2673: Dual, Wideband, High Output Current Operational Amplifier with Active Off-line Control
OPA2674: Dual Wideband, High Output Current, Operational Amplifer with Current Limit
OPA2691: Dual Wideband Current Feedback Operational Amplifier,with Disable
Product Information
Features
MINIMAL BANDWIDTH CHANGE VERSUS GAIN
170MHz BANDWIDTH AT G = +2
> 120MHz BANDWIDTH TO GAIN > +10
LOW DISTORTION: < 82dBc at 5MHz
HIGH OUTPUT CURRENT: 120mA
SINGLE +5V TO +12V SUPPLY OPERATION
DUAL ±2.5 TO ±6.0V SUPPLY OPERATION
LOW SUPPLY CURRENT: 3.4mA Total
APPLICATIONS
SHORT-LOOP ADSL CO DRIVER
LOW-POWER BROADCAST VIDEO DRIVERS
DIFFERENTIAL EQUALIZING FILTERS
DIFFERENTIAL SAW FILTER POST AMPLIFIER
MULTICHANNEL SUMMING AMPLIFIERS
PROFESSIONAL CAMERAS
ADC INPUT DRIVERS
All trademarks are the property of their respective owners.
Description
The OPA2684 provides a new level of performance in low-power, wideband, current-feedback (CFB) amplifiers. This CFBPLUS amplifier is among the first to use an internally closed-loop input buffer stage that enhances performance significantly over earlier low-power CFB amplifiers. While retaining the benefits of very low power operation, this new architecture provides many of the benefits of a more ideal CFB amplifier. The closed-loop input stage buffer gives a very low and linearized impedance path at the inverting input to sense the feedback error current. This improved inverting input impedance retains exceptional bandwidth to much higher gains and improves harmonic distortion over earlier solutions limited by inverting input linearity.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.