|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
PowerPAD is a trademark of Texas Instruments, Inc. Description
The OPA2695 is a dual, very high bandwidth, current-feedback op amp that combines exceptional 2900V/µs slew rate and low input voltage noise to deliver a precision, low-cost, high dynamic range intermediate frequency (IF) amplifier. The device has been optimized for high gain operation, and the pin outs of the two available packages (QFN-16, SO-8) have been optimized to provide symmetrical input and output paths. This architecture makes the OPA2695 an ideal choice as a differential driver, such as for a high-speed analog-to-digital converter (ADC). The OPA2695 low 12.9mA/channel supply current is precisely trimmed at +25°C. This trim, along with a low temperature drift, gives low system power over temperature. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| OPA2695ID | ACTIVE | -40 to 85 | 3.00 | 100u | SOIC (D) | 8 | View | 75 | TUBE | |
| OPA2695IDG4 | ACTIVE | -40 to 85 | 3.00 | 100u | SOIC (D) | 8 | View | 75 | TUBE | |
| OPA2695IDR | ACTIVE | -40 to 85 | 2.70 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
| OPA2695IDRG4 | ACTIVE | -40 to 85 | 2.70 | 100u | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples |
| OPA2695IRGTR | ACTIVE | -40 to 85 | 2.70 | 100u | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples |
| OPA2695IRGTRG4 | ACTIVE | -40 to 85 | 2.70 | 100u | QFN (RGT) | 16 | View | 3000 | LARGE T&R | Purchase Samples |
| OPA2695IRGTT | ACTIVE | -40 to 85 | 2.85 | 100u | QFN (RGT) | 16 | View | 250 | SMALL T&R | |
| OPA2695IRGTTG4 | ACTIVE | -40 to 85 | 2.85 | 100u | QFN (RGT) | 16 | View | 250 | SMALL T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:50 AM GMT, 26 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA2695ID | |||
| Americas | Arrow | 289 | |
| Avnet | 135 | ||
| Asia | Farnell Asia | 75 | |
| WPI | 127 | ||
| Europe | Farnell | 75 | |
| Worldwide | DigiKey | 440 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksOPA2695IDG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 146 | ||
| TI Lead Time*: 20 WeeksOPA2695IDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA2695IDRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksOPA2695IRGTR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksOPA2695IRGTRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksOPA2695IRGTT | |||
| Asia | WPI | 250 | |
| Worldwide | DigiKey | 729 | |
| TI Lead Time*: 16 WeeksOPA2695IRGTTG4 | |||
| Europe | EBV Elektronik | 63 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA2695ID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IRGTR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IRGTRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IRGTT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2695IRGTTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA2695 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| Free DEM-OPA-SO-2E | DEM-OPA-SO-2E | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| THS4509 | Wideband Operational Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Fully differential amplifier option for higher IF, with a lower gain. |
| THS4520 | Rail-to-Rail Output Wideband Fully Differential Amplifier | OPERATIONAL AMPLIFIER - FULLY DIFFERENTIAL AMPLIFIER | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Fully differential amplifier option. |
| OPA2690 | Dual Wideband, Voltage Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER - VOLTAGE FEEDBACK | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. Voltage Feedback Option |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA2691 | Dual Wideband Current Feedback Operational Amplifier,with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA695 | Ultra-Wideband, Current-Feedback Operational Amplifier with Disable | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| OPA2694 | Dual, Wideband, Low Power, Current Feedback Operational Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| THS3202 | 2GHz Current Feedback Amplifier | HIGH SPEED AMPLIFIER-CURRENT FEEDBACK | TI customers also evaluated this product. |
| TLV3502 | 4.5ns Rail-to-Rail Comparator | AMPLIFIERS AND LINEAR-COMPARATOR | TI customers also evaluated this product. |
| OPA690 | Wideband, Voltage Feeback Operational Amplifier With Disable | HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK | TI customers also evaluated this product. |

No Tags are Available for this Part Number