OPA2704 Status: ACTIVE

12V, CMOS, Rail-to-Rail I/O, Operational Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA2703 - Same as opa2704 but with (1MHz GBW and 0.6V/ìs SR)
  • OPA2705 - Similar to opa2704 but with 5mV VIO
 OPA2704OPA4704 OPA704 
Number of Channels2  4  1  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  4  4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  12  12  
Iq per channel(Max)(mA)0.2  0.2  0.2  
GBW(Typ)(MHz)3  3  3  
Slew Rate(Typ)(V/us)3  3  3  
VIO (25 deg C)(Max)(mV)0.75  0.75  0.75  
Offset Drift(Typ)(uV/C)4  4  4  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)70  80  70  
Vn at 1kHz(Typ)(nV/rtHz)45  45  45  
Rail-RailIn, Out  In, Out  In, Out  
Io(Typ)(mA)10    
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  14SOIC, 14TSSOP  5SOT-23, 8PDIP, 8SOIC  
Approx. Price (US$) 2.15 | 1ku   4.05 | 1ku   1.30 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2703: 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier
  • OPA2345: Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser
  • OPA2705: 12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier
  • OPA2350: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series

Product Information

Features

  • RAIL-TO-RAIL INPUT AND OUTPUT
  • WIDE SUPPLY RANGE:
    Single Supply: 4V to 12V
    Dual Supplies: ±2 to ±6
  • LOW QUIESCENT CURRENT: 160uA
  • FULL-SCALE CMRR: 90dB
  • LOW OFFSET: 160uV
  • HIGH SPEED:
    OPA703: 1MHz, 0.6V/us
    OPA704: 3MHz, 3V/us
  • MicroSIZE PACKAGES:
    SOT23-5, MSOP-8, TSSOP-14
  • LOW INPUT BIAS CURRENT: 1pA
  • APPLICATIONS
    • AUTOMOTIVE APPLICATIONS:
      Audio, Sensor Applications, Security Systems
    • PORTABLE EQUIPMENT
    • ACTIVE FILTERS
    • TRANSDUCER AMPLIFIER
    • TEST EQUIPMENT
    • DATA ACQUISITION

Description

The OPA703 and OPA704 series op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200uA per amplifier, the OPA703 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA704 is optimized for gains of 5 or greater and provides 3MHz GBW and 3V/us slew rate.

The OPA703 and OPA704 series are fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail.

The single versions (OPA703 and OPA704) are available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount, as well as the DIP-8 packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2704EA/250ACTIVE2.35 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2704EA/250G4ACTIVE2.35 | 1kuMSOP (DGK) | 8 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA2704PAACTIVE2.15 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2704PAG4ACTIVE2.15 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
OPA2704UAACTIVE2.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2704UA/2K5ACTIVE2.15 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2704UA/2K5G4ACTIVE2.15 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2704UAG4ACTIVE2.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:49 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOPA2704EA/250
AmericasArrow 250
AsiaWPI 222
WorldwideMouser Electronics 70
TI Lead Time*: 14 WeeksOPA2704EA/250G4
None Reported
View Distributors
TI Lead Time*: 14 WeeksOPA2704PA
AmericasAvnet 100
Rochester Electronics >1k
AsiaWPI 64
TI Lead Time*: 14 WeeksOPA2704PAG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2704UA
AsiaFarnell Asia 10
WorldwideMouser Electronics 150
TI Lead Time*: 20 WeeksOPA2704UA/2K5
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2704UA/2K5G4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA2704UAG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2704EA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2704EA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2704PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2704PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA2704UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2704UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2704UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2704UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2704 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA2703   12V, CMOS, Rail-to-Rail I/O, Operational Amplifier   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Same as opa2704 but with (1MHz GBW and 0.6V/ìs SR)  
OPA2705   12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to opa2704 but with 5mV VIO  
DAC7644   16-Bit, Quad Voltage Output Digital-to-Analog Converter   DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER   16-Bit, Quad Voltage Output Digital-to-Analog Converter    
Customers Who Evaluated This Product Also Evaluated...
OPA2703 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA2345 Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA2705 12V, Low Cost, CMOS, Rail-to-Rail I/O, Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA2350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here