|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The OPA705 series low-cost op amps are optimized for applications requiring rail-to-rail input and output swing. Single, dual, and quad versions are offered in a variety of packages. While the quiescent current is less than 200A per amplifier, the OPA705 still offers excellent dynamic performance (1MHz GBW and 0.6V/us SR) and unity-gain stability. The OPA705 series is fully specified and guaranteed over the supply range of ±2V to ±6V. Input swing extends 300mV beyond the rail and the output swings to within 40mV of the rail. The single version (OPA705) is available in the MicroSIZE SOT23-5 and in the standard SO-8 surface-mount packages. The dual version (OPA2705) is available in the MSOP-8, SO-8, and DIP-8 packages. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA2705EA/250 | ACTIVE | 1.15 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| OPA2705EA/250G4 | ACTIVE | 1.15 | 1ku | MSOP (DGK) | 8 | View | 250 | SMALL T&R | |||
| OPA2705PA | ACTIVE | 1.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| OPA2705PAG4 | ACTIVE | 1.15 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| OPA2705UA | ACTIVE | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA2705UAG4 | ACTIVE | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 14 WeeksOPA2705EA/250 | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | 284 | |
| Mouser Electronics | 175 | ||
| TI Lead Time*: 14 WeeksOPA2705EA/250G4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 336 | ||
| TI Lead Time*: 14 WeeksOPA2705PA | |||
| Americas | Avnet | 72 | |
| Newark | 298 | ||
| Rochester Electronics | >1k | ||
| Europe | Arrow Southern Europe | 100 | |
| Worldwide | DigiKey | 849 | |
| TI Lead Time*: 14 WeeksOPA2705PAG4 | |||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 233 | ||
| TI Lead Time*: 20 WeeksOPA2705UA | |||
| Asia | Farnell Asia | 19 | |
| TI Lead Time*: 20 WeeksOPA2705UAG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA2705EA/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2705EA/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2705PA | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA2705PAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA2705UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA2705UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA2705 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA2703 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Similar to opa2705 but with (0.075)VIO |
| OPA2704 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Similar to opa2705 but with (0.075)VIO and 3MHz GBW |
| DAC7644 | 16-Bit, Quad Voltage Output Digital-to-Analog Converter | DATA CONVERTERS - DIGITAL TO ANALOG CONVERTER | 16-Bit, Quad Voltage Output Digital-to-Analog Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA2704 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| OPA2703 | 12V, CMOS, Rail-to-Rail I/O, Operational Amplifier | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |
| TL431B | Adjustable Precision Shunt Regulator | VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE | TI customers also evaluated this product. |
| TPS61175 | 3-A High Voltage Boost Converter with Soft-start and Programmable Switching Frequency | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| SN74LVC2G74 | Single Positive-Edge-Triggered D-Type Flip-Flop with Clear and Preset | LITTLE LOGIC-LL FLIP-FLOP, LATCH AND REGISTER | TI customers also evaluated this product. |

No Tags are Available for this Part Number