OPA2726 Status: ACTIVE

Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA2725 - Same as OPA2726 but without shutdown
  • OPA2350 - Similar to OPA2726 with 0.5VIO and 38MHz GBW
 OPA2726
Number of Channels2  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)4  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)12  
Iq per channel(Max)(mA)5.5  
GBW(Typ)(MHz)20  
Slew Rate(Typ)(V/us)30  
VIO (25 deg C)(Max)(mV)5  
Offset Drift(Typ)(uV/C)4  
IIB(Max)(pA)200  
CMRR(Min)(dB)94  
Vn at 1kHz(Typ)(nV/rtHz)23  
Rail-RailOut  
Io(Typ)(mA)40  
RatingCatalog  
Pin/Package10MSOP  
Operating Temp Range(Celsius)-40 to 125  
Approx. Price (US$) 1.70 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2725: Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier
  • OPA2353: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • OPA2301: Low-Noise, High-Speed, 16-Bit Accurate CMOS Operational Amplifier
  • OPA637: Precision High-Speed Difet(R) Operational Amplifiers

More Related Products

Product Information

Features

  • BANDWIDTH: 20MHz
  • SLEW RATE: 30V/µs
  • FAST 16-Bit SETTLING TIME
  • LOW NOISE: 6nV/Hz (typ) at 100kHz
  • EXCELLENT CMRR, PSRR, and AOL
  • RAIL-TO-RAIL OUTPUT
  • CM RANGE INCLUDES GND
  • THD+N: 0.0003% (typ) at 1kHz
  • QUIESCENT CURRENT: 5.5mA/ch (max)
  • SUPPLY VOLTAGE: 4V to 12V
  • SHUTDOWN MODE (OPAx726): 6µA/ch
  • APPLICATIONS
    • OPTICAL NETWORKING
    • TRANSIMPEDANCE AMPLIFIERS
    • INTEGRATORS
    • ACTIVE FILTERS
    • A/D CONVERTER BUFFERS
    • I/V CONVERTER FOR DACs
    • PORTABLE AUDIO
    • PROCESS CONTROL

View All Features in Datasheet

Description

The OPA725 and OPA726 series op amps use a state-of-the-art 12V analog CMOS process, and combine outstanding ac performance with low bias current and excellent CMRR, PSRR, and AOL. The 20MHz Gain-Bandwidth (GBW) Product is achieved by using a proprietary and patent-pending output stage design. These characteristics allow excellent 16-bit settling times for driving 16-bit Analog-to-Digital Converters (ADCs).

Excellent ac characteristics, such as 20MHz GBW, 30V/µs slew rate and 0.0003% THD+N make the OPA725 and OPA726 well-suited for communication, high-end audio, and active filter applications. With bias current of less than 200pA, they are well-suited for use as transimpedance (I/V-conversion) amplifiers for monitoring optical power in ONET applications.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2726AIDGSRACTIVE-40 to 1251.70 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2726AIDGSRG4ACTIVE-40 to 1251.70 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2726AIDGSTACTIVE-40 to 1251.90 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2726AIDGSTG4ACTIVE-40 to 1251.90 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2726AIDGSR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2726AIDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA2726AIDGST
AmericasRochester Electronics >1k
WorldwideDigiKey 61
TI Lead Time*: 14 WeeksOPA2726AIDGSTG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2726AIDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2726AIDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2726AIDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2726AIDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2726 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA2725   Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as OPA2726 but without shutdown  
OPA2350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA2726 with 0.5VIO and 38MHz GBW  
ADS8342   16-Bit 250 kSPS ADC Par. Out, 4 true bipolar chanels   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   16-Bit, 250kSPS, 4-Channel, Parallel Output Analog-to-Digital Converter    
Customers Who Evaluated This Product Also Evaluated...
OPA2725 Dual Very Low Noise, High-Speed, 12V CMOS Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2353 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2301 Low-Noise, High-Speed, 16-Bit Accurate CMOS Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2134 SoundPlus(TM) High Performance Audio Operational Amplifiers PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA2300 Low-Noise, High-Speed, 16-Bit Accurate CMOS Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
OPA637 Precision High-Speed Difet(R) Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here