|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The OPA277 series precision op amps replace the industry standard OP-177. They offer improved noise, wider output voltage swing, and are twice as fast with half the quiescent current. Features include ultra low offset voltage and drift, low bias current, high common-mode rejection, and high power supply rejection. Single, dual, and quad versions have identical specifications for maximum design flexibility. OPA277 series op amps operate from ±2V to ±18V supplies with excellent performance. Unlike most op amps which are specified at only one supply voltage, the OPA277 series is specified for real-world applications; a single limit applies over the ±5V to ±15V supply range. High performance is maintained as the amplifiers swing to their specified limits. Because the initial offset voltage (±20µV max) is so low, user adjustment is usually not required. However, the single version (OPA277) provides external trim pins for special applications. OPA277 op amps are easy to use and free from phase inversion and overload problems found in some other op amps. They are stable in unity gain and provide excellent dynamic behavior over a wide range of load conditions. Dual and quad versions feature completely independent circuitry for lowest crosstalk and freedom from interaction, even when overdriven or overloaded. Single (OPA277) and dual (OPA2277) versions are available in DIP-8, SO-8, and DFN-8 (4mm x 4mm) packages. The quad (OPA4277) comes in DIP-14 and SO-14 surface-mount packages. All are fully specified from -40°C to +85°C and operate from -55°C to +125°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA277AIDRMR | ACTIVE | 0.85 | 1ku | SON (DRM) | 8 | View | 3000 | LARGE T&R | Purchase Samples | |||
| OPA277AIDRMRG4 | ACTIVE | 0.85 | 1ku | SON (DRM) | 8 | View | 3000 | LARGE T&R | Purchase Samples | |||
| OPA277AIDRMT | ACTIVE | 0.95 | 1ku | SON (DRM) | 8 | View | 250 | SMALL T&R | Purchase Samples | |||
| OPA277AIDRMTG4 | ACTIVE | 0.95 | 1ku | SON (DRM) | 8 | View | 250 | SMALL T&R | Purchase Samples | |||
| OPA277P | ACTIVE | 2.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| OPA277PA | ACTIVE | 0.85 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| OPA277PAG4 | ACTIVE | 0.85 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| OPA277PG4 | ACTIVE | 2.10 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| OPA277U | ACTIVE | 2.35 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
| OPA277U/2K5 | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| OPA277U/2K5G4 | ACTIVE | 2.10 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | |||
| OPA277UA | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA277UA/2K5 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA277UA/2K5E4 | ACTIVE | -40 to 85 | 0.85 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA277UAE4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA277UAG4 | ACTIVE | -40 to 85 | 0.90 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA277UG4 | ACTIVE | 2.35 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| OPA277AIDRMR | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| OPA277AIDRMRG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | None Reported View Distributors | |||||
| OPA277AIDRMT | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Rochester Electronics | >1k | |||
| OPA277AIDRMTG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Mouser Electronics | 400 | |||
| OPA277P | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | 50 | |||
| DigiKey | >1k | |||||
| Mouser Electronics | 94 | |||||
| Newark | 233 | |||||
| Europe | Compel | 129 | ||||
| Farnell | 289 | |||||
| OPA277PA | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | Arrow | 200 | |||
| Avnet | 553 | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | 607 | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 77 | ||||
| Europe | Compel | 263 | ||||
| Farnell | 294 | |||||
| Spoerle | 707 | |||||
| OPA277PAG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 8 Weeks | Americas | DigiKey | Available | |||
| Mouser Electronics | 312 | |||||
| Europe | EBV Elektronik | 900 | ||||
| OPA277PG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | 200 | ||||
| OPA277U | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | Avnet | >1k | |||
| DigiKey | >1k | |||||
| Mouser Electronics | 9 | |||||
| Asia | WPI | 101 | ||||
| Europe | Arrow Northern Europe | 430 | ||||
| Avnet-SILICA | 2 | |||||
| Spoerle | 75 | |||||
| OPA277U/2K5 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 14 Weeks | Americas | DigiKey | Available | |||
| OPA277U/2K5G4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 14 Weeks | Americas | DigiKey | Available | |||
| OPA277UA | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | >1k | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 1k | ||||
| Europe | Abacus Polar | 844 | ||||
| Avnet-SILICA | 466 | |||||
| Compel | >1k | |||||
| EBV Elektronik | 600 | |||||
| Spoerle | 341 | |||||
| OPA277UA/2K5 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 10 Weeks | Americas | Arrow | >1k | |||
| DigiKey | Available | |||||
| OPA277UA/2K5E4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 10 Weeks | Americas | DigiKey | Available | |||
| OPA277UAE4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| OPA277UAG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Mouser Electronics | 7 | |||||
| OPA277UG4 | As of 11:13 AM GMT, 03 Jul 2009 | As of 11:13 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 12 Weeks | Americas | Avnet | 779 | |||
| DigiKey | Available | |||||
| Mouser Electronics | 180 | |||||
| Rochester Electronics | 392 | |||||
| Europe | Farnell | 385 | ||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA277AIDRMR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| OPA277AIDRMRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| OPA277AIDRMT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| OPA277AIDRMTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| OPA277P | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA277PA | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA277PAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA277PG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | N/A for Pkg Type | View | View |
| OPA277U | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277U/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277U/2K5G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UA/2K5 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UA/2K5E4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UAE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| OPA277UG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA277 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA227 | High Precision, Low Noise Operational Amplifiers | Single version of OPA227 which features low noise 3nV/sqrt(Hz), offset voltage 75µV, open-loop-gain of 160dB and CMRR 138dB | |
| OPA2227 | High Precision, Low Noise Operational Amplifiers | Dual version which features low noise 3nV/Hz, offset voltage: 75µV, open-loop-gain of 160dB and CMRR: 138dB | |
| OPA177 | Precision Operational Amplifier | Features offset voltage 25µV, open loop gain of 130dB and low drift 0.3µV/°C. OPA277 is an upgrade to the OPA177 | |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | Features low noise 4.5nV/sqrt(Hz) at 10kHz and low drift 0.8µV/°C max | |
| OPA27 | Ultra-Low Noise Precision Operational Amplifiers | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. OPA227 is an upgrade to the OP-27 | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA227 | High Precision, Low Noise Operational Amplifiers | TI customers also evaluated this product. | |
| OPA2277 | High Precision Operational Amplifiers | TI customers also evaluated this product. | |
| OPA627 | Precision High-Speed Difet(R) Operational Amplifiers | TI customers also evaluated this product. | |
| OPA177 | Precision Operational Amplifier | TI customers also evaluated this product. | |
| OPA27 | Ultra-Low Noise Precision Operational Amplifiers | TI customers also evaluated this product. | |
| OPA735 | 0.05uV/degC (max), Single-Supply CMOS Zero-Drift Series Operational Amplifier | TI customers also evaluated this product. | |
| OPA4277 | High Precision Operational Amplifiers | TI customers also evaluated this product. | |
| OPA2227 | High Precision, Low Noise Operational Amplifiers | TI customers also evaluated this product. | |
| OPA37 | Ultra-Low Noise Precision Operational Amplifiers | TI customers also evaluated this product. | |
| OPA124 | Low Noise Precision Difet Operational Amplifier | TI customers also evaluated this product. | |
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | PRECISION AMPLIFIERS-LOW NOISE | TI customers also evaluated this product. |
| OPA211A | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier | PRECISION AMPLIFIERS-LOW NOISE | TI customers also evaluated this product. |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIERS-LOW NOISE | TI customers also evaluated this product. |
| ADS1258 | 24 Bit, Fast Channel Cycling Delta-Sigma ADC | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| TMS320F2808 | 32-Bit Digital Signal Controller with Flash | C2000 32-BIT MICROCONTROLLERS-F282X FIXED POINT MCU | TI customers also evaluated this product. |
| ADS1232 | 24-Bit, Ultra Low-Noise Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |
| LM339 | Quad Differential Comparator | AMPLIFIERS AND LINEAR-COMPARATORS | TI customers also evaluated this product. |
| SN74LVC1G07 | Single Buffer/Driver With Open-Drain Output | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| SN74LVC4245A | Octal Bus Transceiver And 3.3-V To 5-V Shifter With 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPS61040 | 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications | LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number