OPA2889 Status: ACTIVE

Dual, Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable


      
         
Alert me about changes<br/>to this product

 OPA2889
Iq per channel(Max)(mA)0.46  
Slew Rate(Typ)(V/us)250  
GBW(Typ)(MHz)75  
Io(Typ)(mA)40  
Vs(Min)(V)2.6  
Vs(Max)(V)12  
Number of Channels2  
Pin/Package8SOIC, 10MSOP  
Acl, min stable gain(V/V)1  
BW @ Acl(MHz)115  
Diff Gain(%)0.06  
Diff Phase(deg)0.04  
Vio(Max)(mV)5  
THD (Fc=1 MHz)(Typ)(dB)-74  
Settling Time (0.1%)(Typ)(ns)25  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20  
Available ChannelsS, D  
Vn at Flatband(Typ)(nV/rtHz)8.4  
Approx. Price (US$) 1.20 | 1ku  
Iib(Max)(nA)750  
Noninverting Input Current Noise(pA/rtHz)0.7  
2nd Harmonic(dBc)75  
3rd Harmonic(dBc)80  
@ Mhz1  
BW @ G=+2(MHz)60  
0.1 dB BW Flatness(MHz)14  
Inverting Input Current Noise(pA/rtHz)0.7  
Crosstalk(-dB)85  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2690: Dual Wideband, Voltage Feedback Operational Amplifier with Disable
  • OPA2890: Dual, Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable
  • THS4281: Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier

Product Information

Features

  • FLEXIBLE SUPPLY RANGE:
    +2.6V to +12V Single Supply
    ±1.3V to ±6V Dual Supplies
  • UNITY-GAIN STABLE
  • WIDEBAND ±5V OPERATION: 60MHz
    (G = +2V/V)
  • OUTPUT VOLTAGE SWING: ±4V
  • HIGH SLEW RATE: 250V/µs
  • LOW QUIESCENT CURRENT: 460µA/ch
  • LOW DISABLE CURRENT: 18µA/ch
  • APPLICATIONS
    • VIDEO LINE DRIVING
    • xDSL LINE RECEIVERS
    • HIGH-SPEED IMAGING CHANNELS
    • ADC BUFFERS
    • PORTABLE INSTRUMENTS
    • TRANSIMPEDANCE AMPLIFIERS
    • ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Description

The OPA2889 represents a major step forward in unity-gain stable, voltage-feedback op amps. A new internal architecture provides slew rate and full-power bandwidth previously found only in wideband, current-feedback op amps. These capabilities give exceptional full-power bandwidth. Using a dual ±5V supply, the OPA2889 can deliver a ±4V output swing with over 40mA drive current and 60MHz bandwidth. This combination of features makes the OPA2889 an ideal RGB line driver or single-supply analog-to-digital converter (ADC) input driver or low power twisted pair line receiver.

The low 460µA/ch supply current of the OPA2889 is precisely trimmed at +25°C. System power may be reduced further using the optional disable control pin.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA2889IDACTIVE1.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2889IDG4ACTIVE1.35 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2889IDGSRACTIVE1.20 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2889IDGSRG4ACTIVE1.20 | 1kuMSOP (DGS) | 10 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA2889IDGSTACTIVE1.30 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2889IDGSTG4ACTIVE1.30 | 1kuMSOP (DGS) | 10 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2889IDRACTIVE1.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA2889IDRG4ACTIVE1.20 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA2889ID
AmericasArrow 450
Newark 200
AsiaFarnell Asia 237
EuropeAvnet-SILICA 75
Farnell 237
WorldwideDigiKey >1k
Mouser Electronics 350
TI Lead Time*: 20 WeeksOPA2889IDG4
EuropeEBV Elektronik 75
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA2889IDGSR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksOPA2889IDGSRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA2889IDGST
WorldwideDigiKey  Available
Mouser Electronics 185
TI Lead Time*: 14 WeeksOPA2889IDGSTG4
WorldwideDigiKey  Available
Mouser Electronics 245
TI Lead Time*: 20 WeeksOPA2889IDR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA2889IDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA2889ID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDGSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDGSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDGST RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDGSTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA2889IDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA2889 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
FREE DEM-OPA-SO-2ADEM-OPA-SO-2ATexas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
OPA2690 Dual Wideband, Voltage Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
OPA2890 Dual, Low Power, Wideband, Voltage Feedback Operational Amplifier with Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
THS4281 Very Low-Power High Speed Rail-To-Rail Input/Output Voltage Feedback Operational Amplifier HIGH SPEED AMPLIFIER-RAIL TO RAIL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here