OPA336 Status: ACTIVE

Single-Supply, MicroPower CMOS Operational Amplifiers MicroAmplifier(TM) Series


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA335 - Similar to OPA336 but with higher GBW and Lower Voltage offset
  • OPA350 - Similar to opa336 but high-speed
 OPA2336 OPA336OPA4336 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.3  2.3  2.3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.032  0.032  0.032  
GBW(Typ)(MHz)0.1  0.1  0.1  
Slew Rate(Typ)(V/us)0.03  0.03  0.03  
VIO (25 deg C)(Max)(mV)0.125  0.125  0.5  
Offset Drift(Typ)(uV/C)1.5  1.5  1.5  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)80  80  76  
Vn at 1kHz(Typ)(nV/rtHz)40  40  40  
Rail-RailOut  Out  Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8PDIP, 8SOIC  5SOT-23, 8SOIC  16SSOP/QSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 85  -40 to 85  
Approx. Price (US$) 1.10 | 1ku   0.40 | 1ku   1.75 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Other qualified versions of OPA336

Version Part Number Definition
Enhanced Product OPA336-EP Supports Defense, Aerospace and Medical Applications

Customers Who Evaluated This Product Also Evaluated

  • OPA335: 0.05uV/C max, Single-Supply CMOS Operational Amplifier
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • SN74AVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • TPS60403: 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation
  • LM239: Quad Differential Comparator

Product Information

Features

  • SINGLE-SUPPLY OPERATION
  • RAIL-TO-RAIL OUTPUT (within 3mV)
  • microPOWER: IQ = 20µA/Amplifier
  • micro SIZE PACKAGES
  • LOW OFFSET VOLTAGE: 125µV max
  • SPECIFIED FROM VS = 2.3V to 5.5V
  • SINGLE, DUAL, AND QUAD VERSIONS
  • APPLICATIONS
    • BATTERY-POWERED INSTRUMENTS
    • PORTABLE DEVICES
    • HIGH-IMPEDANCE APPLICATIONS
    • PHOTODIODE PRE-AMPS
    • PRECISION INTEGRATORS
    • MEDICAL INSTRUMENTS
    • TEST EQUIPMENT

All trademarks are the property of their respective owneres.

Description

OPA336 series microPower CMOS operational amplifiers are designed for battery-powered applications. They operate on a single supply with operation as low as 2.1V. The output is rail-to-rail and swings to within 3mV of the supplies with a 100k load. The common-mode range extends to the negative supply—ideal for single-supply applications. Single, dual, and quad versions have identical specifications for maximum design flexibility.

In addition to small size and low quiescent current (20µA/amplifier), they feature low offset voltage (125µV max), low input bias current (1pA), and high open-loop gain (115dB). Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA336N/250ACTIVE  1.05 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336N/250G4ACTIVE  1.05 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336N/3KACTIVE  0.95 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336N/3KG4ACTIVE  0.95 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NA/250ACTIVE  0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336NA/250G4ACTIVE  0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336NA/3KACTIVE  0.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NA/3KG4ACTIVE  0.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NJ/250ACTIVE-40 to 85 0.44 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NJ/250G4ACTIVE-40 to 85 0.44 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NJ/3KACTIVE-40 to 85 0.40 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336NJ/3KG4ACTIVE-40 to 85 0.40 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336POBSOLETE OPA336U PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by OPA336U
OPA336PAOBSOLETE OPA336UA PDIP (P) | 8 View    Download CAD Format for this FootprintReplaced by OPA336UA
OPA336UACTIVE  1.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336U/2K5ACTIVE  0.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336U/2K5G4ACTIVE  0.95 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336UAACTIVE  0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336UA/2K5ACTIVE  0.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336UA/2K5G4ACTIVE  0.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA336UAG4ACTIVE  0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA336UG4ACTIVE  1.05 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA336N/250
AmericasArrow >1k
Avnet 250
Newark 223
AsiaFarnell Asia 223
WPI 94
EuropeAvnet-SILICA 26
Compel 176
WorldwideDigiKey >1k
Mouser Electronics 322
TI Lead Time*: 20 WeeksOPA336N/250G4
AsiaFarnell Asia 397
EuropeFarnell 397
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336N/3K
AmericasNewark 680
AsiaFarnell Asia 680
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336N/3KG4
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336NA/250
AmericasArrow 500
Avnet 250
Newark 330
AsiaFarnell Asia 350
WPI 144
EuropeAvnet-SILICA 24
WorldwideDigiKey >1k
Mouser Electronics 427
TI Lead Time*: 20 WeeksOPA336NA/250G4
AsiaFarnell Asia 368
EuropeFarnell 363
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336NA/3K
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336NA/3KG4
AsiaFarnell Asia 50
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA336NJ/250
AmericasRochester Electronics 500
EuropeAvnet-SILICA 500
Spoerle 250
WorldwideMouser Electronics 72
TI Lead Time*: 14 WeeksOPA336NJ/250G4
WorldwideMouser Electronics 416
TI Lead Time*: 20 WeeksOPA336NJ/3K
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA336NJ/3KG4
None Reported
View Distributors
Call**OPA336P
AmericasRochester Electronics >1k
Call**OPA336PA
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksOPA336U
AmericasAvnet >1k
Rochester Electronics >1k
AsiaWPI 48
EuropeAvnet-SILICA 227
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksOPA336U/2K5
AmericasArrow >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336U/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336UA
AmericasArrow 200
Newark 332
Rochester Electronics >1k
AsiaFarnell Asia 179
WPI 237
EuropeArrow Southern Europe 975
Avnet-SILICA 425
Compel 660
Farnell 177
WorldwideDigiKey >1k
Mouser Electronics 362
TI Lead Time*: 20 WeeksOPA336UA/2K5
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336UA/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336UAG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA336UG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA336N/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336N/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336N/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336N/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NJ/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NJ/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NJ/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336NJ/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA336U RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336U/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336U/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA336UG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA336 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA335   0.05uV/C max, Single-Supply CMOS Operational Amplifier   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA336 but with higher GBW and Lower Voltage offset  
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to opa336 but high-speed  
Customers Who Evaluated This Product Also Evaluated...
OPA335 0.05uV/C max, Single-Supply CMOS Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS60403 60mA Charge Pump Voltage Inverter with Fixed 250kHz Operation INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-INVERTING CHARGE PUMP REGULATORS TI customers also evaluated this product.
LM239 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LS05 Hex inverters with open collector outputs BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA2604 Dual FET-Input, Low Distortion Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.
INA321 Micropower single-supply CMOS Instrumentation Amplifier INSTRUMENTATION AMPLIFIER-SINGLE SUPPLY TI customers also evaluated this product.
SN74LVC1G126 Single Bus Buffer Gate With 3-State Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS65131 800mA/1950mA Boost Current w/ Pos.& Neg.(Dual) output for OLED & CCD sensor, 24 QFN LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TLV1117 Single Output LDO, 800mA, Fixed and Adj., Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here