OPA343 Status: ACTIVE

Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA340 - Similar to OPA343 but with Higher Precision (0.5mV Voltage Offset)
  • OPA341 - Same as OPA343 but with Low Power Shutdown
  • TLV2461 - Similar to OPA343 but with Lower Voltage Noise (11nV/rtHz), Similar Bandwidth

View all related products

 OPA2343 OPA343OPA4343 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.5  2.5  2.5  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)1.25  1.25  1.25  
GBW(Typ)(MHz)5.5  5.5  5.5  
Slew Rate(Typ)(V/us)6  6  6  
VIO (25 deg C)(Max)(mV)8  8  8  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)74  74  74  
Vn at 1kHz(Typ)(nV/rtHz)25  25  25  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8MSOP, 8SOIC  5SOT-23, 8SOIC  14SOIC, 14TSSOP, 16SSOP/QSOP  
Approx. Price (US$) 0.90 | 1ku   0.60 | 1ku   1.70 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA340: Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series
  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • Product Information

    Features

    • RAIL-TO-RAIL INPUT/OUTPUT
    • MICRO SIZE PACKAGES
    • WIDE BANDWIDTH: 5.5MHz
    • HIGH SLEW RATE: 6V/us
    • LOW THD+NOISE: 0.0007% (f = 1kHz)
    • LOW QUIESCENT CURRENT: 850uA/chan
    • SINGLE, DUAL, AND QUAD VERSIONS
    • APPLICATIONS
      • DRIVING A/D CONVERTERS
      • PCMCIA CARDS
      • DATA ACQUISITION
      • AUDIO PROCESSING
      • COMMUNICATIONS
      • ACTIVE FILTERS
      • TEST EQUIPMENT

    Description

    OPA343 series rail-to-rail CMOS operational amplifiers are designed for low-cost, miniature applications. They are optimized for low-voltage, single-supply operation. Rail-to-rail input/output and high-speed operation make them ideal for driving sampling Analog-to-Digital (A/D) converters. They are also well suited for general-purpose and audio applications as well as providing I/V conversion at the output of Digital-to-Analog (D/A) converters. Single, dual, and quad versions have identical specifications for design flexibility.

    The OPA343 series operates on a single supply as low as 2.5V, and input common-mode voltage range extends 500mV beyond the supply rails. Output voltage swings to within 1mV of the supply rails with a 100k load. They offer excellent dynamic response (BW = 5.5MHz, SR = 6V/us), yet quiescent current is only 850uA. Dual and quad designs feature completely independent circuitry for lowest crosstalk and freedom from interaction.

    The single (OPA343) packages are the tiny SOT-23-5 surface mount and SO-8 surface mount. The dual (OPA2343) comes in the miniature MSOP-8 surface mount and SO-8 surface mount. The quad (OPA4343) packages are the space-saving SSOP-16 surface mount, SO-14 surface mount, and TSSOP-14 surface mount. All are specified from �40°C to +85°C and operate from �55°C to +125°C. A SPICE macromodel is available for design analysis.

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    OPA343NA/250ACTIVE0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA343NA/250G4ACTIVE0.70 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA343NA/3KACTIVE0.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA343NA/3KG4ACTIVE0.60 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA343UAACTIVE0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
    OPA343UA/2K5ACTIVE0.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA343UA/2K5G4ACTIVE0.60 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    OPA343UAG4ACTIVE0.70 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 11:40 AM GMT, 08 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 20 WeeksOPA343NA/250
    AmericasArrow 500
    Avnet 750
    Newark 61
    Rochester Electronics >1k
    AsiaFarnell Asia 61
    EuropeAbacus Polar 250
    Arrow Northern Europe 250
    Avnet-SILICA 500
    WorldwideDigiKey 57
    Mouser Electronics 646
    TI Lead Time*: 20 WeeksOPA343NA/250G4
    AmericasAvnet 250
    AsiaFarnell Asia 196
    EuropeFarnell 141
    WorldwideDigiKey  Available
    Mouser Electronics 490
    TI Lead Time*: 4 WeeksOPA343NA/3K
    AmericasArrow >1k
    Rochester Electronics >1k
    AsiaWPI >1k
    WorldwideDigiKey  Available
    TI Lead Time*: 4 WeeksOPA343NA/3KG4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA343UA
    AmericasArrow 233
    Rochester Electronics 620
    AsiaFarnell Asia >1k
    EuropeFarnell >1k
    WorldwideDigiKey 693
    TI Lead Time*: 20 WeeksOPA343UA/2K5
    EuropeAbacus Polar >1k
    Avnet-SILICA 49
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA343UA/2K5G4
    WorldwideDigiKey  Available
    TI Lead Time*: 20 WeeksOPA343UAG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    OPA343NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    OPA343NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    OPA343NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    OPA343NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    OPA343UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA343UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA343UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
    OPA343UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for OPA343 Help

    Datasheet

    Application Notes

    Tools & Software

    NamePart # Company Tool / Software Type
    Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
    Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
    Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
    Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
    Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
    Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
    Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
    Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
    SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
    MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
    Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

    Simulation Models

    Part # Name Product Family Comments
    OPA340   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA343 but with Higher Precision (0.5mV Voltage Offset)  
    OPA341   Single, 5.5MHz, RRIO, Low Power, (OPA343 with Shutdown)   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as OPA343 but with Low Power Shutdown  
    TLV2461   Single, Low Power, Rail-to-Rail Input/Output Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Similar to OPA343 but with Lower Voltage Noise (11nV/rtHz), Similar Bandwidth  
    OPA364   1.8V, High CMR, RRIO Op Amp   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA364 but with Wider Bandwidth and 1.8V Operation  
    ADS7816   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter    
    Customers Who Evaluated This Product Also Evaluated...
    OPA340 Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
    OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    Most Popular Tags for OPA343:

    View All Tags

    Other Support



    Click Here