|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The OPA344 and OPA345 series rail-to-rail CMOS operational amplifiers are designed for precision, low-power, miniature applications. The OPA344 is unity gain stable, while the OPA345 is optimized for gains greater than or equal to five, and has a gain-bandwidth product of 3MHz. The OPA344 and OPA345 are optimized to operate on a single supply from 2.5V and up to 5.5V with an input common-mode voltage range that extends 300mV beyond the supplies. Quiescent current is only 250µA (max). Rail-to-rail input and output make them ideal for driving sampling analog-to-digital converters. They are also well suited for general purpose and audio applications and providing I/V conversion at the output of D/A converters. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||
| Device | Status | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA345NA/250 | ACTIVE | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| OPA345NA/250G4 | ACTIVE | 0.65 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | Contact TI Distributor or Sales Office | ||
| OPA345UA | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA345UAG4 | ACTIVE | 0.65 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA345NA/250 | |||
| Asia | Farnell Asia | 151 | |
| WPI | 202 | ||
| Europe | Farnell | 151 | |
| Worldwide | DigiKey | 25 | |
| TI Lead Time*: 20 WeeksOPA345NA/250G4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA345UA | |||
| Americas | Avnet | 400 | |
| Asia | WPI | 82 | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 20 WeeksOPA345UAG4 | |||
| Americas | Avnet | >1k | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA345NA/250 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA345NA/250G4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA345UA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA345UAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA345 
| Name | Part # | Company | Tool / Software Type |
| Analog Filter Design | FILTER-DESIGNER | Texas Instruments | Analysis Software |
| Automatic Resistor/Capacitor Calculator for Passive Filters | RC-FILTER-CALC | Texas Instruments | Calculation Utilities |
| Decibel Calculator | DECIBEL-CALC | Texas Instruments | Calculation Utilities |
| Frequency/Wavelength Calculator | FREQ-WAVE-CALC | Texas Instruments | Calculation Utilities |
| Noise Calculator, Generator and Examples | OPAMP-NOISECALC | Texas Instruments | Calculation Utilities |
| Op Amp Gain Stage Calculator | GAIN-STAGE-CALC | Texas Instruments | Calculation Utilities |
| Resistor Calculator for Op Amp Gain and Zero Shift | RESISTOR-CALC | Texas Instruments | Calculation Utilities |
| Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 Packages | OPAMPEVM-SOT23 | Texas Instruments | Development Boards/EVMs |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA344 | Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT | Similar to OPA345 with lower GBW |
| OPA340 | Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER - LOW OFFSET VOLTAGE | Similar to OPA345 with higher GBW |
| ADS7822 | 12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter | DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER | 12-Bit, 200kHz, microPower Sampling Analog-To-Digital Converter |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA344 | Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series | PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT | TI customers also evaluated this product. |

No Tags are Available for this Part Number