OPA347 Status: ACTIVE

Micropower Rail-To-Rail Operational Amplifier


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA344 - Similar to OPA347 with lower VIO
  • OPA348 - Similar to OPA347 with higher GBW and lower noise
 OPA2347 OPA347OPA4347 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.3  2.3  2.3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.034  0.034  0.034  
GBW(Typ)(MHz)0.35  0.35  0.35  
Slew Rate(Typ)(V/us)0.17  0.17  0.17  
VIO (25 deg C)(Max)(mV)6  6  6  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)70  70  70  
Vn at 1kHz(Typ)(nV/rtHz)60  60  60  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8DSBGA, 8SOIC, 8SOT-23  5SC70, 5SOT-23, 8PDIP, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-55 to 125  -55 to 125   
Approx. Price (US$) 0.65 | 1ku   0.48 | 1ku   1.10 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA348: 1MHz, 45uA, RRIO, Single Op Amp
  • OPA129: Ultra-Low Bias Current Difet Operational Amplifier
  • OPA350: High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series

Product Information

Features

  • LOW IQ: 20µA
  • microSIZE PACKAGES: WCSP-8, SC70-5, SOT23-5, SOT23-8, and TSSOP-14
  • HIGH SPEED/POWER RATIO WITH BANDWIDTH: 350kHz
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • SINGLE SUPPLY: 2.3V to 5.5V
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • BATTERY-POWERED EQUIPMENT
    • 2-WIRE TRANSMITTERS
    • SMOKE DETECTORS
    • CO DETECTORS

All trademarks are the property of their respective owners.

Description

The OPA347 is a microPower, low-cost operational amplifier available in micropackages. The OPA347 (single version) is available in the SC-70 and SOT23-5 packages. The OPA2347 (dual version) is available in the SOT23-8 and WCSP-8 packages. Both are also available in the SO-8. The OPA347 is also available in the DIP-8. The OPA4347 (quad) is available in the SO-14 and the TSSOP-14.

The small size and low power consumption (34µA per channel maximum) of the OPA347 make it ideal for portable and battery-powered applications. The input range of the OPA347 extends 200mV beyond the rails, and the output range is within 5mV of the rails. The OPA347 also features an excellent speed/power ratio with a bandwidth of 350kHz.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA347NA/250ACTIVE-55 to 1250.55 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347NA/250G4ACTIVE-55 to 1250.55 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347NA/3KACTIVE-55 to 1250.48 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347NA/3KG4ACTIVE-55 to 1250.48 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347PAACTIVE-55 to 1250.48 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347PAG4ACTIVE-55 to 1250.48 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347SA/250ACTIVE-55 to 1250.55 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347SA/250G4ACTIVE-55 to 1250.55 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347SA/3KACTIVE-55 to 1250.48 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347SA/3KG4ACTIVE-55 to 1250.48 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347UAACTIVE-55 to 1250.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA347UA/2K5ACTIVE-55 to 1250.48 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347UA/2K5G4ACTIVE-55 to 1250.48 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA347UAG4ACTIVE-55 to 1250.55 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOPA347NA/250
AmericasArrow >1k
Avnet 250
Newark 344
Rochester Electronics >1k
AsiaFarnell Asia 228
WPI 750
EuropeArrow Southern Europe 500
Avnet-SILICA 250
Farnell 228
WorldwideDigiKey >1k
Mouser Electronics 310
TI Lead Time*: 14 WeeksOPA347NA/250G4
AmericasAvnet 500
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA347NA/3K
AsiaWPI >1k
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA347NA/3KG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA347PA
AmericasNewark 462
Rochester Electronics >1k
AsiaFarnell Asia 287
WPI 87
EuropeFarnell 231
Spoerle 50
WorldwideDigiKey 514
TI Lead Time*: 14 WeeksOPA347PAG4
EuropeEBV Elektronik 50
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA347SA/250
AmericasRochester Electronics >1k
EuropeAbacus Polar 250
WorldwideDigiKey  Available
Mouser Electronics 235
TI Lead Time*: 20 WeeksOPA347SA/250G4
WorldwideDigiKey  Available
Mouser Electronics 359
TI Lead Time*: 20 WeeksOPA347SA/3K
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksOPA347SA/3KG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA347UA
AmericasNewark 525
Rochester Electronics >1k
AsiaWPI 100
WorldwideDigiKey 109
TI Lead Time*: 20 WeeksOPA347UA/2K5
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA347UA/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA347UAG4
EuropeEBV Elektronik 150
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA347NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347PA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA347PAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU N/A for Pkg TypeViewView
OPA347SA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA347SA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA347SA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA347SA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
OPA347UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA347UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA347 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA344   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA347 with lower VIO  
OPA348   1MHz, 45uA, RRIO, Single Op Amp   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA347 with higher GBW and lower noise  
ADS7822   12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-Bit, 200kHz, microPower Sampling Analog-To-Digital Converter    
TL074   Quad Low-Noise JFET-Input General-Purpose Operational Amplifier   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   Quad Low-Noise JFET-Input General-Purpose Operational Amplifier    
Customers Who Evaluated This Product Also Evaluated...
OPA348 1MHz, 45uA, RRIO, Single Op Amp PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA129 Ultra-Low Bias Current Difet Operational Amplifier PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
OPA350 High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here