OPA348 Status: ACTIVE

1MHz, 45uA, RRIO, Single Op Amp


      
         
Alert me about changes<br/>to this product

See Also

  • OPA347 - Similar to OPA348 with lower Iq
  • OPA344 - Similar to OPA348 with lower VIO
  • OPA350 - Similar to OPA348 but with lower Iq and higher GBW

Datasheet

Download - PDF Icon

 OPA2348 OPA348OPA4348 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.1  2.1  2.1  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.065  0.065  0.065  
GBW(Typ)(MHz)1  1  1  
Slew Rate(Typ)(V/us)0.5  0.5  0.5  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)4  4  4  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)70  70  70  
Vn at 1kHz(Typ)(nV/rtHz)35  35  35  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC, 8SOT-23  5SC70, 5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 125    
Approx. Price (US$) 0.35 | 1ku   0.25 | 1ku   0.50 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA2348: 1MHz, 45uA, RRIO, Dual Op Amp
  • MSP430F413: 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD
  • MSP430F2370: 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator
  • SN74AHC1G08: Single 2-Input Positive-AND Gate

Product Information

Features

  • LOW IQ: 45µA typical
  • LOW COST
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • SINGLE SUPPLY: +2.1V to +5.5V
  • INPUT BIAS CURRENT: 0.5pA
  • MicroSIZE PACKAGES: SC70-5, SOT23-8 and TSSOP-14
  • HIGH SPEED: POWER WITH BANDWIDTH: 1MHz
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • BATTERY-POWERED EQUIPMENT
    • SMOKE ALARMS
    • CO DETECTORS
    • MEDICAL INSTRUMENTATION

All trademarks are the property of their respective owners.

Description

The OPA348 series amplifiers are single supply, low-power, CMOS op amps in micro packaging. Featuring an extended bandwidth of 1MHz, and a supply current of 45µA, the OPA348 series is useful for low-power applications on single supplies of 2.1V to 5.5V.

Low supply current of 45µA, and an input bias current of 0.5pA, make the OPA348 series an optimal candidate for low-power, high-impedance applications such as smoke detectors and other sensors.

The OPA348 is available in the miniature SC70-5, SOT23-5 and SO-8 packages. The OPA2348 is available in SOT23-8 and SO-8 packages, and the OPA4348 is offered in space-saving TSSOP-14 and SO-14 packages. The extended temperature range of –40°C to +125°C over all supply voltages offers additional design flexibility.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA348AIDACTIVE0.28 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDBVRACTIVE0.25 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA348AIDBVRG4ACTIVE0.25 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA348AIDBVTACTIVE0.28 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDBVTG4ACTIVE0.28 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDCKRACTIVE0.25 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA348AIDCKRG4ACTIVE0.25 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA348AIDCKTACTIVE0.28 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDCKTG4ACTIVE0.28 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDG4ACTIVE0.28 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA348AIDRACTIVE0.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA348AIDRG4ACTIVE0.25 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA348AID
AmericasArrow 750
Newark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI 128
EuropeFarnell 740
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 20 WeeksOPA348AIDBVR
AmericasAvnet >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA348AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 14 WeeksOPA348AIDBVT
AmericasArrow 104
Newark 371
AsiaWPI 6
EuropeArrow Northern Europe 500
WorldwideDigiKey 18
TI Lead Time*: 14 WeeksOPA348AIDBVTG4
AsiaFarnell Asia >1k
EuropeFarnell >1k
WorldwideDigiKey  Available
Mouser Electronics 288
TI Lead Time*: 26 WeeksOPA348AIDCKR
AmericasRochester Electronics >1k
WorldwideMouser Electronics 636
TI Lead Time*: 26 WeeksOPA348AIDCKRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA348AIDCKT
AmericasArrow 500
AsiaWPI 159
EuropeArrow Southern Europe 1k
TI Lead Time*: 20 WeeksOPA348AIDCKTG4
WorldwideMouser Electronics 65
TI Lead Time*: 20 WeeksOPA348AIDG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA348AIDR
AmericasRochester Electronics >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksOPA348AIDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA348AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
OPA348AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
OPA348AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
OPA348AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) Call TI Level-1-260C-UNLIMViewView
OPA348AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA348AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA348 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA347   Micropower Rail-To-Rail Operational Amplifier   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA348 with lower Iq  
OPA344   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA348 with lower VIO  
OPA350   High-Speed, Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA348 but with lower Iq and higher GBW  
ADS7822   12-Bit, 200kSPS Micro Power Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-Bit, 200kHz, microPower Sampling Analog-To-Digital Converter    
LM358   Dual Operational Amplifiers   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   Dual Operational Amplifiers    
LMV321   Single Low-Voltage Rail-to-Rail Output Operational Amplifier   OPERATIONAL AMPLIFIER - STANDARD LINEAR AMPLIFIER   Single Low-Voltage Rail-to-Rail Output Operational Amplifier    
Customers Who Evaluated This Product Also Evaluated...
OPA2348 1MHz, 45uA, RRIO, Dual Op Amp PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
MSP430F413 16-Bit Ultra-Low-Power Microcontroller, 8kB Flash, 256B RAM, Comparator, 96 segment LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
MSP430F2370 16-bit Ultra-Low-Power Microcontroller, 32KB Flash, 2048B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
SN74AHC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
MSP430F449 16-Bit Ultra-Low-Power MCU, 60kB Flash, 2048B RAM, 12-Bit ADC, 2 USARTs HW Multiplier, 160 Seg LCD MSP430™16-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES TI customers also evaluated this product.
SN74LVC08A Quadruple 2-Input Positive-AND Gate GATES-AND GATES TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
Ultra-Low-Power Microcontrollers  

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here