OPA354 Status: ACTIVE

250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA357 - Similar to OPA354 but with higher BW
 OPA2354 OPA354OPA4354 
Iq per channel(Max)(mA)7.5  7.5  7.5  
Slew Rate(Typ)(V/us)150  150  150  
GBW(Typ)(MHz)180  100  100  
Rail-RailIn, Out  In, Out  In, Out  
Io(Typ)(mA)100  100  100  
Vs(Min)(V)2.7  2.5  2.7  
Vs(Max)(V)5.5  5.5  5.5  
Number of Channels2  1  4  
Pin/Package8MSOP, 8SO PowerPAD  5SOT-23, 8SO PowerPAD  14SOIC, 14TSSOP  
Acl, min stable gain(V/V)1  1  1  
BW @ Acl(MHz)250  250  250  
Diff Gain(%)0.02  0.02  0.02  
Diff Phase(deg)0.09  0.09  0.09  
Vio(Max)(mV)8  8  8  
THD (Fc=1 MHz)(Typ)(dB)-73  -73  -73  
Settling Time (0.1%)(Typ)(ns)30  30  30  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)4  4  4  
Available ChannelsS, D, Q  S, D, Q  S, D, Q  
Vn at Flatband(Typ)(nV/rtHz)6.5  6.5  6.5  
Approx. Price (US$) 1.10 | 1ku   0.70 | 1ku   1.60 | 1ku  
Iib(Max)(nA)50  50  50  
Noninverting Input Current Noise(pA/rtHz)0.05  0.05  0.05  
2nd Harmonic(dBc)75  75  75  
3rd Harmonic(dBc)83  83  83  
@ Mhz1  1  1  
BW @ G=+2(MHz)90  90  90  
0.1 dB BW Flatness(MHz) 40  40  
Crosstalk(-dB)100   84  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA357: 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown
  • OPA355: 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown
  • OPA2354: 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • TLV5618A: 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available
  • ADS830: 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range

More Related Products

Product Information

Features

  • UNITY-GAIN BANDWIDTH: 250MHz
  • WIDE BANDWIDTH: 100MHz GBW
  • HIGH SLEW RATE: 150V/µs
  • LOW NOISE: 6.5nV/Hz
  • RAIL-TO-RAIL I/O
  • HIGH OUTPUT CURRENT: > 100mA
  • EXCELLENT VIDEO PERFORMANCE:
         Diff Gain: 0.02%, Diff Phase: 0.09°
         0.1dB Gain Flatness: 40MHz
  • LOW INPUT BIAS CURRENT: 3pA
  • QUIESCENT CURRENT: 4.9mA
  • THERMAL SHUTDOWN
  • SUPPLY RANGE: 2.5V to 5.5V
  • MicroSIZE AND PowerPAD™ PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS
    • ANALOG-TO-DIGITAL (A/D)CONVERTER INPUT BUFFERS

View All Features in Datasheet

Description

The OPA354 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9mA per channel.

The OPA354 series op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting wide dynamic range.

For applications requiring the full 100mA continuous output current, single and dual SO-8 PowerPAD versions are available.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA354AIDBVRACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA354AIDBVRG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA354AIDBVTACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA354AIDBVTG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA354AIDDAACTIVE-40 to 1250.75 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
OPA354AIDDAG3ACTIVE-40 to 1250.75 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
OPA354AIDDARACTIVE-40 to 1250.70 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA354AIDDARG3ACTIVE-40 to 1250.70 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA354AIDBVR
EuropeSpoerle >1k
TI Lead Time*: 20 WeeksOPA354AIDBVRG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA354AIDBVT
AmericasAvnet >1k
AsiaWPI 101
WorldwideMouser Electronics 142
TI Lead Time*: 20 WeeksOPA354AIDBVTG4
AsiaFarnell Asia 818
EuropeFarnell 532
TI Lead Time*: 20 WeeksOPA354AIDDA
AmericasArrow 150
Newark 365
Rochester Electronics >1k
AsiaWPI 119
WorldwideDigiKey 211
Mouser Electronics >1k
TI Lead Time*: 20 WeeksOPA354AIDDAG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA354AIDDAR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA354AIDDARG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA354AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA354AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA354AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA354AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA354AIDDA RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
OPA354AIDDAG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
OPA354AIDDAR RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
OPA354AIDDARG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA354 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA357   250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown   HIGH SPEED AMPLIFIER - JFET/CMOS   Similar to OPA354 but with higher BW  
ADS7816   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   12-Bit High Speed Micro Power Sampling Analog-To-Digital Converter    
ADS7861   Dual, 500kHz, 12-Bit, 2+2 Ch, Simultaneous Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   Dual, 500kSPS,12-Bit, 2+2 Channel Simultaneous Sampling Analog/Digital Converter    
ADS7864   500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-To-Digital Converter   DATA CONVERTERS - ANALOG TO DIGITAL CONVERTER   500kHz, 12-Bit, 6-Channel Simultaneous Sampling Analog-to-Digital Converter    
Customers Who Evaluated This Product Also Evaluated...
OPA357 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA355 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA2354 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA356 2.5V, 200MHz GBW, CMOS Single Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
TLV5618A 12-Bit, 2.5 us Dual DAC, Serial Input, Pgrmable Settling Time, Q temp available DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.
ADS830 8-Bit, 60 MSPS ADC SE/Diff Inputs, Int/Ext References and Programmble Input Range DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here