OPA355 Status: ACTIVE

2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown


      Burr-Brown
         
Alert me about changes<br/>to this product

See Also

  • OPA361 - Video amp for DaVinci and DM420 processors, DC-coupled input/output, facilitates automatic TV-output start/stop
  • OPA357 - Lower speed, lower supply current, shutdown
  • OPA360 - Video amp for DM270/DM320. Internal G=2, DC-coupled input/output, SC70
 OPA2355 OPA3355 OPA355
Iq per channel(Max)(mA)14  14  14  
Slew Rate(Typ)(V/us)360  360  360  
GBW(Typ)(MHz)200  200  200  
Rail-RailOut   Out  
Io(Typ)(mA)100  100  100  
Vs(Min)(V)2.5  2.5  2.5  
Vs(Max)(V)5.5  5.5  5.5  
Number of Channels2  3  1  
Pin/Package10MSOP  14SOIC, 14TSSOP  6SOT-23, 8SOIC  
Acl, min stable gain(V/V)1  1  1  
BW @ Acl(MHz)450  450  450  
Diff Gain(%)0.02  0.02  0.02  
Diff Phase(deg)0.05  0.05  0.05  
Vio(Max)(mV)2  2  2  
THD (Fc=1 MHz)(Typ)(dB)-79  -79  -79  
Settling Time (0.1%)(Typ)(ns)30  30  30  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)7  7  7  
Available ChannelsS, D, T  S, D, T  S, D, T  
Vn at Flatband(Typ)(nV/rtHz)5.8  5.8  5.8  
Approx. Price (US$) 1.45 | 1ku   1.80 | 1ku   0.70 | 1ku  
Iib(Max)(nA)0.05  0.05  0.05  
Noninverting Input Current Noise(pA/rtHz)0.05  0.05  0.05  
2nd Harmonic(dBc)81  81  81  
3rd Harmonic(dBc)93  93  93  
@ Mhz1  1  1  
BW @ G=+2(MHz)100  100  100  
0.1 dB BW Flatness(MHz)75  75  75  
Crosstalk(-dB)90  90   
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA656: Wideband, Unity Gain Stable FET-Input Operational Amplifier
  • OPA357: 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown
  • OPA657: 1.6GHz, Low Noise, Fet -Input Operational Amplifier
  • OPA690: Wideband, Voltage Feeback Operational Amplifier With Disable
  • TL3116: Ultra-Fast Low-Power Precision Comparator
  • DAC900: 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA

More Related Products

Product Information

Features

  • UNITY-GAIN BANDWIDTH: 450MHz
  • WIDE BANDWIDTH: 200MHz GBW
  • HIGH SLEW RATE: 360V/µs
  • LOW NOISE: 5.8nV/Hz
  • EXCELLENT VIDEO PERFORMANCE:
       DIFF GAIN: 0.02%, DIFF PHASE: 0.05°
       0.1dB GAIN FLATNESS: 75MHz
  • INPUT RANGE INCLUDES GROUND
  • RAIL-TO-RAIL OUTPUT (within 100mV)
  • LOW INPUT BIAS CURRENT: 3pA
  • LOW SHUTDOWN CURRENT: 3.4µA
  • ENABLE/DISABLE TIME: 100ns/30ns
  • THERMAL SHUTDOWN
  • SINGLE-SUPPLY OPERATING RANGE: 2.5V to 5.5V
  • MicroSIZE PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS

View All Features in Datasheet

Description

The OPA355 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPA355 is unity-gain stable and can drive large output currents. In addition, the OPA355 has a digital shutdown (Enable) function. This feature provides power savings during idle periods and places the output in a high-impedance state to support output multiplexing. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel.

The OPA355 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPA355 extends 100mV below ground and up to 1.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA355NA/250ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA355NA/250G4ACTIVE-40 to 1250.80 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA355NA/3KACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA355NA/3KG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA355UAACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA355UA/2K5ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA355UA/2K5G4ACTIVE-40 to 1250.70 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA355UAG4ACTIVE-40 to 1250.80 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA355NA/250
AmericasAvnet 1k
Newark 753
AsiaFarnell Asia 753
EuropeAvnet-SILICA 60
WorldwideDigiKey 393
Mouser Electronics 504
TI Lead Time*: 20 WeeksOPA355NA/250G4
AsiaFarnell Asia 189
EuropeFarnell 139
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA355NA/3K
AmericasNewark >1k
Rochester Electronics >1k
AsiaFarnell Asia >1k
WPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksOPA355NA/3KG4
AsiaFarnell Asia 209
EuropeFarnell 209
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA355UA
AmericasAvnet 801
Newark 179
Rochester Electronics 44
AsiaWPI >1k
EuropeAvnet-SILICA 200
Compel 8
WorldwideDigiKey 300
Mouser Electronics 312
TI Lead Time*: 20 WeeksOPA355UA/2K5
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA355UA/2K5G4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA355UAG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA355NA/250 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355NA/250G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355NA/3K RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355NA/3KG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355UA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355UA/2K5 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355UA/2K5G4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA355UAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA355 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Design Methodology for MFB Filters in ADC Interface ApplicationsMFBFILTER-CALCTexas InstrumentsCalculation Utilities
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
Wideband Comp Current Output DAC to SE Interface: Impr Matching for Gain & Compliance Volt SwingMATCHGAIN-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA361   3V Video Amplifier with Internal Gain and Filter   VIDEO FUNCTIONS - INTEGRATED FILTER   Video amp for DaVinci and DM420 processors, DC-coupled input/output, facilitates automatic TV-output start/stop  
OPA357   250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown   HIGH SPEED AMPLIFIER - JFET/CMOS   Lower speed, lower supply current, shutdown  
OPA360   3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70   VIDEO FUNCTIONS - INTEGRATED FILTER   Video amp for DM270/DM320. Internal G=2, DC-coupled input/output, SC70  
Customers Who Evaluated This Product Also Evaluated...
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA357 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA657 1.6GHz, Low Noise, Fet -Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA356 2.5V, 200MHz GBW, CMOS Single Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
THS4631 High Speed FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA2354 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA354 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA690 Wideband, Voltage Feeback Operational Amplifier With Disable HIGH SPEED AMPLIFIER-VOLTAGE FEEDBACK TI customers also evaluated this product.
TL3116 Ultra-Fast Low-Power Precision Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
DAC900 10-Bit, 165MSPS SpeedPlus(TM) DAC Scalable Current Outputs between 2mA to 20mA DATA CONVERTERS-DIGITAL TO ANALOG CONVERTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here