|
|
|
|
See Also
Other qualified versions of OPA356
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The OPAx356 series high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. The OPAx356 is unity gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.05°. Quiescent current is only 8.3mA per channel. OPAx356 is optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range for the OPAx356 extends 100mV below ground and up to 1.5V from V+. The output swing is within 100mV of the rails, supporting wide dynamic range. The OPAx356 series is available in single (SOT23-5 and SO-8), and dual (MSOP-8 and SO-8) versions. Multichannel versions feature completely independent circuitry for lowest crosstalk and freedom from interaction. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| OPA356AID | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA356AIDBVR | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| OPA356AIDBVRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOT-23 (DBV) | 5 | View | 3000 | LARGE T&R | Purchase Samples | ||
| OPA356AIDBVT | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| OPA356AIDBVTG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SOT-23 (DBV) | 5 | View | 250 | SMALL T&R | |||
| OPA356AIDG4 | ACTIVE | -40 to 125 | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| OPA356AIDR | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| OPA356AIDRG4 | ACTIVE | -40 to 125 | 0.70 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksOPA356AID | |||
| Americas | Avnet | 865 | |
| Newark | 158 | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | 122 | |
| Europe | Avnet-SILICA | 340 | |
| Spoerle | 453 | ||
| Worldwide | DigiKey | 151 | |
| TI Lead Time*: 20 WeeksOPA356AIDBVR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksOPA356AIDBVRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksOPA356AIDBVT | |||
| Americas | Newark | 29 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 8 | |
| WPI | 1 | ||
| Worldwide | Mouser Electronics | 11 | |
| TI Lead Time*: 20 WeeksOPA356AIDBVTG4 | |||
| Worldwide | Mouser Electronics | 5 | |
| TI Lead Time*: 20 WeeksOPA356AIDG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA356AIDR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksOPA356AIDRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| OPA356AID | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDBVR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDBVRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDBVT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDBVTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| OPA356AIDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for OPA356 
| Name | Part # | Company | Tool / Software Type |
| Fully Differential Amplifier Component Calculator | FULLDIFFAMP-CALC | Texas Instruments | Calculation Utilities |
| Voltage Divider Determines A Set of Resistors for a Voltage Divider | VOLT-DIVIDER-CALC | Texas Instruments | Calculation Utilities |
| SPICE-Based Analog Simulation Program | TINA-TI | Texas Instruments | Simulators |
| MDACBufferPro(TM) Output Buffer Amplifier Selection Tool | MDACBUFFERPRO | Texas Instruments | Application Software |
| Active Filter Design Application | FILTERPRO | Texas Instruments | Application Software |
| Part # | Name | Product Family | Comments |
| OPA355 | 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown | HIGH SPEED AMPLIFIER - JFET/CMOS | Same as OPA356 but with lower VIO and shutdown |
| OPA357 | 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown | HIGH SPEED AMPLIFIER - JFET/CMOS | Similar to OPA356 with lower Iq |
| Customers Who Evaluated This Product Also Evaluated... | |||
| OPA355 | 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA357 | 250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA2356 | 2.5V, 200MHz GBW, CMOS Dual Op Amp | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| THS4631 | High Speed FET-Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA656 | Wideband, Unity Gain Stable FET-Input Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA354 | 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA2354 | 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier | HIGH SPEED AMPLIFIER-JFET/CMOS | TI customers also evaluated this product. |
| OPA211 | 1.1nV/rtHz Noise, Low Power, Precision Operational Amplifier in Tiny DFN-8 Package | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |
| OPA365 | 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| OPA827 | Low-Noise, High-Precision, JFET-Input Operational Amplifier | PRECISION AMPLIFIER-LOW NOISE | TI customers also evaluated this product. |

No Tags are Available for this Part Number