OPA357 Status: ACTIVE

250MHz, Rail-to-Rail I/O, Single CMOS Operational Amplifier w/Shutdown


      
         
Alert me about changes<br/>to this product

See Also

  • OPA361 - Video amp designed for DaVinci and DM420 processors. Facilitates automatic TV-output signal start/stop. SC70 package.
  • OPA358 - High speed, low voltage amplifier in SC70 package
  • OPA360 - Video amp for DM270/DM320 processors. Internal G=2, DC-coupled input/output, SC70
 OPA2357 OPA357
Iq per channel(Max)(mA)7.5  7.5  
Slew Rate(Typ)(V/us)150  150  
GBW(Typ)(MHz)100  100  
Rail-RailIn, Out  In, Out  
Io(Typ)(mA)100  100  
Vs(Min)(V)2.5  2.5  
Vs(Max)(V)5.5  5.5  
Number of Channels2  1  
Pin/Package10MSOP  6SOT-23, 8SO PowerPAD  
Acl, min stable gain(V/V)1  1  
BW @ Acl(MHz)250  250  
Diff Gain(%)0.02  0.02  
Diff Phase(deg)0.09  0.09  
Vio(Max)(mV)8  8  
THD (Fc=1 MHz)(Typ)(dB)-74  -74  
Settling Time (0.1%)(Typ)(ns)30  30  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)4  4  
Available ChannelsS, D  S, D  
Vn at Flatband(Typ)(nV/rtHz)6.5  6.5  
Approx. Price (US$) 1.10 | 1ku   0.70 | 1ku  
Iib(Max)(nA)0.05  0.05  
Noninverting Input Current Noise(pA/rtHz)0.05  0.05  
2nd Harmonic(dBc)75  75  
3rd Harmonic(dBc)83  83  
@ Mhz1  1  
BW @ G=+2(MHz)90  90  
0.1 dB BW Flatness(MHz)40  40  
Crosstalk(-dB)100   
Operating Temp Range(Celsius)-40 to 125  -40 to 125  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA355: 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown
  • OPA356: 2.5V, 200MHz GBW, CMOS Single Op Amp
  • OPA354: 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier
  • TPS54331: 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™
  • TPS3808G09: Low Quiescent Current, Programmable-Delay Supervisory Circuit
  • LM324A: Quadruple Operational Amplifier

More Related Products

Product Information

Features

  • UNITY-GAIN BANDWIDTH: 250MHz
  • WIDE BANDWIDTH: 100MHz GBW
  • HIGH SLEW RATE: 150V/µs
  • LOW NOISE: 6.5nV/Hz
  • RAIL-TO-RAIL I/O
  • HIGH OUTPUT CURRENT: > 100mA
  • EXCELLENT VIDEO PERFORMANCE:
       Diff Gain: 0.02%, Diff Phase: 0.09°
       0.1dB Gain Flatness: 40MHz
  • LOW INPUT BIAS CURRENT: 3pA
  • QUIESCENT CURRENT: 4.9mA
  • THERMAL SHUTDOWN
  • SUPPLY RANGE: 2.5V to 5.5V
  • SHUTDOWN IQ < 6µA
  • MicroSIZE AND PowerPAD™ PACKAGES
  • APPLICATIONS
    • VIDEO PROCESSING
    • ULTRASOUND
    • OPTICAL NETWORKING, TUNABLE LASERS
    • PHOTODIODE TRANSIMPEDANCE AMPS
    • ACTIVE FILTERS
    • HIGH-SPEED INTEGRATORS

View All Features in Datasheet

Description

The OPA357 series of high-speed, voltage-feedback CMOS operational amplifiers are designed for video and other applications requiring wide bandwidth. They are unity-gain stable and can drive large output currents. Differential gain is 0.02% and differential phase is 0.09°. Quiescent current is only 4.9mA per channel.

The OPA357 series op amps are optimized for operation on single or dual supplies as low as 2.5V (±1.25V) and up to 5.5V (±2.75V). Common-mode input range extends beyond the supplies. The output swing is within 100mV of the rails, supporting wide dynamic range.

For applications requiring the full 100mA continuous output current, the single SO-8 PowerPAD version is available.

The single version (OPA357), comes in the miniature SOT23-6 and SO-8 PowerPAD packages.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA357AIDBVRACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA357AIDBVRG4ACTIVE-40 to 1250.70 | 1kuSOT-23 (DBV) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA357AIDBVTACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA357AIDBVTG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA357AIDDAACTIVE-40 to 1250.75 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
OPA357AIDDAG3ACTIVE-40 to 1250.75 | 1kuSO PowerPAD (DDA) | 8 View 75 | TUBE Download CAD Format for this Symbol 
OPA357AIDDARACTIVE-40 to 1250.70 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples
OPA357AIDDARG3ACTIVE-40 to 1250.70 | 1kuSO PowerPAD (DDA) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA357AIDBVR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA357AIDBVRG4
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA357AIDBVT
AmericasArrow >1k
Rochester Electronics 205
AsiaFarnell Asia 500
WPI 53
EuropeArrow Southern Europe >1k
WorldwideDigiKey >1k
Mouser Electronics 445
TI Lead Time*: 20 WeeksOPA357AIDBVTG4
AsiaFarnell Asia 373
EuropeFarnell 373
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA357AIDDA
AmericasNewark 396
Rochester Electronics >1k
AsiaWPI 113
EuropeAvnet-SILICA 300
WorldwideDigiKey 99
Mouser Electronics 366
TI Lead Time*: 20 WeeksOPA357AIDDAG3
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA357AIDDAR
AmericasRochester Electronics >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA357AIDDARG3
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA357AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA357AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA357AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA357AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA357AIDDA RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
OPA357AIDDAG3 RoHS Compliant Green (RoHS & no Sb/Br) CU SN Level-1-260C-UNLIMViewView
OPA357AIDDAR  TBD Call TI Call TIViewView
OPA357AIDDARG3  TBD Call TI Call TIViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA357 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Fully Differential Amplifier Component CalculatorFULLDIFFAMP-CALCTexas InstrumentsCalculation Utilities
Voltage Divider Determines A Set of Resistors for a Voltage DividerVOLT-DIVIDER-CALCTexas InstrumentsCalculation Utilities
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA361   3V Video Amplifier with Internal Gain and Filter   VIDEO FUNCTIONS - INTEGRATED FILTER   Video amp designed for DaVinci and DM420 processors. Facilitates automatic TV-output signal start/stop. SC70 package.  
OPA358   3V Single Supply 80MHz High-Speed Op Amp in SC70   HIGH SPEED AMPLIFIER - JFET/CMOS   High speed, low voltage amplifier in SC70 package  
OPA360   3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70   VIDEO FUNCTIONS - INTEGRATED FILTER   Video amp for DM270/DM320 processors. Internal G=2, DC-coupled input/output, SC70  
Customers Who Evaluated This Product Also Evaluated...
OPA355 2.5V, 200MHz GBW, CMOS Single Op Amp With Shutdown HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA356 2.5V, 200MHz GBW, CMOS Single Op Amp HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA354 250MHz, Rail-to-Rail I/O, CMOS Single Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA656 Wideband, Unity Gain Stable FET-Input Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
OPA2354 250MHz, Rail-to-Rail I/O, CMOS Dual Operational Amplifier HIGH SPEED AMPLIFIER-JFET/CMOS TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS3808G09 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
LM324A Quadruple Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
PCA9306 Dual Bi-Directional I2C-Bus and SMBus Voltage Level-Translator I2C (SL)-I2C SPECIAL FUNCTIONS TI customers also evaluated this product.
PTH12050W 1.2 to 5.5 V 6-A, 12-V Input Non-Isolated Wide-Adjust Module PLUG-IN POWER MODULES-NON-ISOLATED POL TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
SN74AVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TPS54231 2A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-Mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here