OPA360 Status: ACTIVE

3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70


      
         
Alert me about changes<br/>to this product

See Also

  • OPA361 - Similar to OPA360 with higher gain and lower Iq
  • THS7303 - Similar to OPA360 but 3 channel
 OPA360
Io(Typ)(mA)80  
Vs(Min)(V)2.5  
Vs(Max)(V)3.6  
Number of Channels1  
Pin/Package6SC70  
Diff Gain(%)0.5  
Diff Phase(deg)1  
Gain(dB)6  
Approx. Price (US$) 0.49 | 1ku  
Operating Temp Range(Celsius)-40 to 85  
Filter -3dB Freq(Typ)(MHz)9  
No. Filter Poles2  
Input CouplingDC+Shift  
Output CouplingDC or AC  
Device Control MethodGPIO  
Iq Total(Typ)(mA)6  
Iq Disabled(Typ)(uA)2.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA362: 3V Video Amplifier with Internal Gain and Filter in SC70
  • OPA361: 3V Video Amplifier with Internal Gain and Filter
  • TPS65053: 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency

Product Information

Features

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 6dB
  • 2-POLE ANTI-ALIASING FILTER
  • SAG CORRECTION
    • Reduces Coupling Capacitor Size
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 6mA
  • SHUTDOWN CURRENT: 5µA (max)
  • SINGLE-SUPPLY: 2.7V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • APPLICATIONS
    • DIGITAL CAMERAS
    • CAMERA PHONES
    • SET-TOP-BOX VIDEO FILTERS

(1) Internal circuitry prevents the output from saturating, even with 0V sync tip level at the input video signal.

All trademarks are the property of their respective owners.

Description

The OPA360 high-speed amplifier is optimized for 3V portable video applications. It has been specifically designed to be compatible with digital-to-analog converters (DACs) embedded in video processors, such as Texas Instruments’ family of Digital Media Processors and others. The input common-mode range includes GND, which allows the Video-DAC to be DC-coupled to the OPA360.

The output swings within 25mV of GND and 300mV to V+ with a standard back-terminated video load (150). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits. Therefore, the OPA360 is ideally suited for DC-coupling to the video load. If AC-coupling is preferred, the OPA360 offers a sag-correction feature that significantly reduces the size of the output coupling capacitor.

The OPA360 has been optimized for space-sensitive applications by integrating sag-correction, internal gain setting resistors (G = 2), and a 2-pole video-DAC reconstruction filter.

In shutdown mode, the quiescent current is reduced to < 5µA, dramatically reducing power consumption and prolonging battery life.

The OPA360 is available in the tiny 2mm x 2.1mm SC70-6 package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA360AIDCKRACTIVE-40 to 850.49 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA360AIDCKRE4ACTIVE-40 to 850.49 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA360AIDCKTACTIVE-40 to 850.55 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA360AIDCKTG4ACTIVE-40 to 850.55 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:38 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 4 WeeksOPA360AIDCKR
AmericasArrow >1k
Rochester Electronics >1k
AsiaWPI 47
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA360AIDCKRE4
WorldwideDigiKey  Available
TI Lead Time*: 4 WeeksOPA360AIDCKT
AmericasArrow 1k
Avnet 250
Newark 226
Rochester Electronics >1k
AsiaFarnell Asia 226
WPI 563
EuropeArrow Northern Europe 250
WorldwideDigiKey 557
TI Lead Time*: 4 WeeksOPA360AIDCKTG4
AmericasAvnet 500
Rochester Electronics >1k
EuropeEBV Elektronik 500
WorldwideDigiKey  Available
Mouser Electronics 115
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA360AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA360AIDCKRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA360AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA360AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA360 Help

Datasheet

Application Notes

Simulation Models

Part # Name Product Family Comments
OPA361   3V Video Amplifier with Internal Gain and Filter   VIDEO FUNCTIONS - INTEGRATED FILTER   Similar to OPA360 with higher gain and lower Iq  
THS7303   3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX   VIDEO FUNCTIONS - INTEGRATED FILTER   Similar to OPA360 but 3 channel  
THS7374   4-Ch SDTV (Component and Composite) Video Amplifier with 9.5MHz Filters and 6dB Gain   VIDEO FUNCTIONS - INTEGRATED FILTER   4-Channel SDTV Video Amplifier with 6th-Order Filters and 6-dB Gain
See Literature slos590    
Customers Who Evaluated This Product Also Evaluated...
OPA362 3V Video Amplifier with Internal Gain and Filter in SC70 VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
OPA361 3V Video Amplifier with Internal Gain and Filter VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPS61161 White LED Driver with Digital and PWM Brightness Control in 2mm x 2mm QFN Package LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TS3A44159 0.45-Ohm Quad SPDT Analog Switch Quad-Channel 2:1 Multiplexer/Demultiplexer with Two Controls SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
TPA6017A2 Stereo, Cost Effective, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN74HC04 Hex Inverters BUFFERS, DRIVERS AND TRANSCEIVERS-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TPS61085 18.5V, 2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here