OPA362 Status: ACTIVE

3V Video Amplifier with Internal Gain and Filter in SC70


      
         
Alert me about changes<br/>to this product

 OPA362
Io(Typ)(mA)80  
Vs(Min)(V)2.5  
Vs(Max)(V)3.3  
Number of Channels1  
Pin/Package6SC70  
Diff Gain(%)1.2  
Diff Phase(deg)1.6  
Gain(dB)5.17  
Approx. Price (US$) 0.35 | 1ku  
Filter -3dB Freq(Typ)(MHz)8.5  
No. Filter Poles2  
Input CouplingDC+Shift  
Output CouplingDC or AC  
Device Control MethodGPIO  
Iq Total(Typ)(mA)4.3  
Iq Disabled(Typ)(uA)1.5  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • OPA360: 3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70

Product Information

Features

  • EXCELLENT VIDEO PERFORMANCE
  • INTERNAL GAIN: 5.2V/V
  • SUPPORTS TV-DETECTION
  • COMPATIBLE WITH OMAP343x and DaVINCI PROCESSORS
  • TWO-POLE RECONSTRUCTION FILTER
  • INPUT RANGE INCLUDES GROUND
    • DC-Coupled Input
  • INTEGRATED LEVEL SHIFTER
    • DC-Coupled Output(1)
    • No Output Capacitors Needed
  • RAIL-TO-RAIL OUTPUT
  • LOW QUIESCENT CURRENT: 4.3mA
  • SHUTDOWN CURRENT: 1.5µA
  • SINGLE-SUPPLY: 2.5V to 3.3V
  • SC70-6 PACKAGE: 2.0mm x 2.1mm
  • RoHS COMPLIANT
  • APPLICATIONS
    • CAMERA PHONES

(1) Internal circuitry avoids output saturation, even with 0V sync tip level at the input video signal.

All trademarks are the property of their respective owners.

Description

The OPA362 high-speed amplifier is optimized for 3V portable video applications. It is specifically designed to be compatible with the video encoders embedded in Texas Instruments’ OMAP3430 and DaVinci processors or other application processors with 0.5VPP video output. The input common-mode range includes GND, which allows a video-DAC (digital-to-analog converter) to be dc-coupled to the OPA362. The TV-detection feature simplifies the end-user interface significantly by facilitating the automatic start/stop of video transmission.

The output swings within 5mV of GND and 250mV to V+ with a standard back-terminated video load (150Ω). An internal level shift circuit prevents the output from saturating with 0V input, thus preventing sync-pulse clipping in common video circuits.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
OPA362AIDCKRACTIVE0.35 | 1kuSC70 (DCK) | 6 View 3000 | LARGE T&R
OPA362AIDCKTACTIVE0.39 | 1kuSC70 (DCK) | 6 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:47 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 14 WeeksOPA362AIDCKR
WorldwideDigiKey >1k
TI Lead Time*: 14 WeeksOPA362AIDCKT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA362AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA362AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA362 Help

Datasheet

Application Notes

Part # Name Product Family Comments
OPA360   3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70   VIDEO FUNCTIONS - INTEGRATED FILTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction  
OPA361   3V Video Amplifier with Internal Gain and Filter   VIDEO FUNCTIONS - INTEGRATED FILTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  3V Video Amplifier with Internal Gain and Filter  
THS7303   3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX   VIDEO FUNCTIONS - INTEGRATED FILTER   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  3-Ch Low Power Video Amp w/I2C Control, Select Filters +6db Gain 2:1 Input MUX  
TSC2046   4-Wire Touch Screen Controller with low voltage digital I/O   TOUCH SCREEN CONTROLLER - TOUCH SCREEN CONTROLLER ONLY   4-Wire Touch Screen Controller with low voltage digital I/O    
Customers Who Evaluated This Product Also Evaluated...
OPA360 3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70 VIDEO FUNCTIONS-INTEGRATED FILTER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here