OPA3693 Status: ACTIVE

Triple,Ultra-Wideband,Fixed Gain, Video Buffer with Disable


      
         
Alert me about changes<br/>to this product

 OPA3692 OPA3693OPA692 OPA693 
Iq per channel(Max)(mA)5.1  11  5.8  14.1  
Slew Rate(Typ)(V/us)2100  2500  2100  2500  
Io(Typ)(mA)190  100  190  120  
Vs(Min)(V)5  +/-2.2  5  5  
Vs(Max)(V)12  +/-6  12  12  
Number of Channels3  3  1  1  
Pin/Package16SOIC, 16SSOP/QSOP  16SSOP/QSOP  6SOT-23, 8SOIC  6SOT-23, 8SOIC  
Acl, min stable gain(V/V)1  1  1  1  
BW @ Acl(MHz)280  1400  280  1400  
Diff Gain(%)0.07  0.03  0.07  0.03  
Diff Phase(deg)0.02  0.01  0.02  0.01  
Vio(Max)(mV)3  3.5  2.5  2  
THD (Fc=1 MHz)(Typ)(dB)-78  -82  -78  -84  
Settling Time (0.1%)(Typ)(ns)8  12  8  12  
Offset Voltage Drift (+/-)(Max)(uV/Degrees Celsius)20  9  20  8  
Available ChannelsS, T  T  S, T  S  
Vn at Flatband(Typ)(nV/rtHz)1.7  1.8  1.7  1.8  
Gain Range(dB)  6  6  
Approx. Price (US$) 2.75 | 1ku   2.55 | 1ku   1.15 | 1ku   1.60 | 1ku  
Iib(Max)(nA)4500  35000  45000  45000  
Noninverting Input Current Noise(pA/rtHz)12  18  12  18  
2nd Harmonic(dBc)79  -69  79  82  
3rd Harmonic(dBc)94  -83  94  96  
@ Mhz5  10  5  10  
BW @ G=+2(MHz)225  700  225  700  
0.1 dB BW Flatness(MHz)120  250  120  200  
Inverting Input Current Noise(pA/rtHz)15  22  15  22  
Crosstalk(-dB)82  -65    
Operating Temp Range(Celsius)-40 to 85    -40 to 85  
RatingCatalog  Catalog  Catalog  Catalog  
 SamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA693: Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable
  • BUF602: High Speed, Closed Loop Buffer
  • OPA692: Wideband, Fixed Gain Buffer Amplifier with Disable
  • TPS62040: Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10

More Related Products

Product Information

Features

  • 650MHz BANDWIDTH (G = +2)
  • FIXED GAIN OF ±1 or +2
  • OUTPUT VOLTAGE SWING: ±4.1V
  • ULTRA-HIGH SLEW RATE: 2500V/µs
  • 3RD-ORDER INTERCEPT: > 40dBm
    (f < 50MHz)
  • LOW POWER: 130mW/channel
  • LOW DISABLED POWER: 0.4mW/channel
  • APPLICATIONS
    • MULTIPLE LINE VIDEO DISTRIBUTION AMPLIFIER (DA)
    • PORTABLE INSTRUMENTS
    • BROADBAND VIDEO LINE DRIVERS
    • ADC BUFFERS
    • HIGH-FREQUENCY ACTIVE FILTERS

All other trademarks are the property of their respective owners.

Description

The OPA3693 provides an easy to use, broadband, triple, fixed-gain buffer amplifier. Depending on the external connections, the internal resistor network may be used to provide either a fixed gain of +2 video buffer or a gain of +1 or –1 voltage buffer. The OPA3693 offers a slew rate (2500V/µs) and bandwidth
(> 800MHz) normally associated with a much higher supply current. A new output stage architecture delivers high output current with a minimal headroom and crossover distortion. This combination of features makes the OPA3693 an ideal RGB line driver or single-supply undersampling analog-to-digital converter (ADC) input driver.

The OPA3693 13mA/channel supply current is precisely trimmed at +25°C.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA3693IDBQACTIVE2.80 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA3693IDBQG4ACTIVE2.80 | 1kuSSOP/QSOP (DBQ) | 16 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA3693IDBQRACTIVE2.55 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA3693IDBQRG4ACTIVE2.55 | 1kuSSOP/QSOP (DBQ) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA3693IDBQ
AmericasNewark 150
AsiaFarnell Asia 150
WorldwideMouser Electronics 225
TI Lead Time*: 20 WeeksOPA3693IDBQG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA3693IDBQR
None Reported
View Distributors
TI Lead Time*: 20 WeeksOPA3693IDBQRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA3693IDBQ RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3693IDBQG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3693IDBQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA3693IDBQRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA3693 Help

Datasheet

Application Notes

User Guides

Tools & Software

NamePart # Company Tool / Software Type
FREE DEM-OPA-SSOP-3DDEM-OPA-SSOP-3DTexas InstrumentsDevelopment Boards/EVMs
DEM-OPA-SSOP-3C Free Evaluation ToolsDEM-OPA-SSOP-3CTexas InstrumentsFree Evaluation Tools

Simulation Models

Part # Name Product Family Comments
OPA3695   Ultra-Wideband, Current-Feedback Operational Amplifier with Disable   HIGH SPEED AMPLIFIER - CURRENT FEEDBACK   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Flexible gain, larger bandwidth  
OPA3691   Triple Wideband Current Feedback Operational Amplifier with Disable   HIGH SPEED AMPLIFIER - CURRENT FEEDBACK   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  Flexible gain  
Customers Who Evaluated This Product Also Evaluated...
OPA693 Ultra-Wideband, Fixed Gain Video Buffer Amplifier with Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
BUF602 High Speed, Closed Loop Buffer VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA692 Wideband, Fixed Gain Buffer Amplifier with Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
OPA3692 Triple, Wideband, Fixed Gain Video Buffer Amplifier With Disable VIDEO FUNCTIONS-FIXED GAIN TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here