OPA374 Status: ACTIVE

6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier


      
         
Alert me about changes<br/>to this product

See Also

  • OPA373 - Same as OPA374 but without shutdown
  • OPA345 - Similar to OPA374 with lower VIO and lower Iq
  • OPA364 - Similar to OPA374 with 1.8Vs(min) and lower VIO

Datasheet

Download - PDF Icon

 OPA2374 OPA374OPA4374 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.3  2.3  2.3  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.75  0.75  0.75  
GBW(Typ)(MHz)6.5  6.5  6.5  
Slew Rate(Typ)(V/us)5  5  5  
VIO (25 deg C)(Max)(mV)5  5  5  
Offset Drift(Typ)(uV/C)3  3  3  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)80  80  80  
Vn at 1kHz(Typ)(nV/rtHz)30  30  30  
Rail-RailIn, Out  In, Out  In, Out  
RatingCatalog  Catalog  Catalog  
Pin/Package8SOIC, 8SOT-23  5SOT-23, 8SOIC  14SOIC, 14TSSOP  
Operating Temp Range(Celsius)-40 to 85  -40 to 125  -40 to 85  
Approx. Price (US$) 0.65 | 1ku   0.36 | 1ku   0.95 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA373: 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier

Product Information

Features

  • LOW OFFSET: 5mV (max)
  • LOW IB: 10pA (max)
  • HIGH BANDWIDTH: 6.5MHz
  • RAIL-TO-RAIL INPUT AND OUTPUT
  • SINGLE SUPPLY: +2.3V to +5.5V
  • SHUTDOWN: OPAx373
  • SPECIFIED UP TO +125°C
  • MicroSIZE PACKAGES: SOT23-5, SOT23-6, SOT23-8 and DFN-10
  • APPLICATIONS
    • PORTABLE EQUIPMENT
    • BATTERY-POWERED DEVICES
    • ACTIVE FILTERS
    • DRIVING A/D CONVERTERS

All trademarks are the property of their respective owners.

Description

The OPA373 and OPA374 families of operational amplifiers are low power and low cost with excellent bandwidth (6.5MHz) and slew rate (5V/µs). The input range extends 200mV beyond the rails and the output range is within 25mV of the rails. The speed/power ratio and small size make them ideal for portable and battery-powered applications.

The OPA373 family includes a shutdown mode. Under logic control, the amplifiers can be switched from normal operation to a standby current that is less than 1µA.

The OPA373 and OPA374 families of operational amplifiers are specified for single or dual power supplies of +2.7V to +5.5V, with operation from +2.3V to +5.5V. All models are specified for –40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA374AIDACTIVE-40 to 1250.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA374AIDBVRACTIVE-40 to 1250.36 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA374AIDBVRG4ACTIVE-40 to 1250.36 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA374AIDBVTACTIVE-40 to 1250.40 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA374AIDBVTG4ACTIVE-40 to 1250.40 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA374AIDG4ACTIVE-40 to 1250.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA374AIDRACTIVE-40 to 1250.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA374AIDRG4ACTIVE-40 to 1250.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 11:48 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksOPA374AID
AmericasAvnet 355
Rochester Electronics >1k
AsiaWPI 100
EuropeAvnet-SILICA 400
WorldwideDigiKey 481
TI Lead Time*: 20 WeeksOPA374AIDBVR
EuropeArrow Southern Europe >1k
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA374AIDBVRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA374AIDBVT
AmericasRochester Electronics >1k
AsiaWPI 175
WorldwideDigiKey 83
Mouser Electronics 231
TI Lead Time*: 20 WeeksOPA374AIDBVTG4
AmericasRochester Electronics >1k
AsiaFarnell Asia 157
EuropeFarnell 157
Spoerle 500
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA374AIDG4
WorldwideDigiKey  Available
Mouser Electronics 557
TI Lead Time*: 20 WeeksOPA374AIDR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksOPA374AIDRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA374AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA374AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA374 Help

Datasheet

Application Notes

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro(TM) Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Simulation Models

Part # Name Product Family Comments
OPA373   6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier   PRECISION AMPLIFIER - WIDE BANDWIDTH   Same as OPA374 but without shutdown  
OPA345   Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Series   PRECISION AMPLIFIER - LOW INPUT BIAS CURRENT/FET INPUT   Similar to OPA374 with lower VIO and lower Iq  
OPA364   1.8V, High CMR, RRIO Op Amp   PRECISION AMPLIFIER - LOW OFFSET VOLTAGE   Similar to OPA374 with 1.8Vs(min) and lower VIO  
Customers Who Evaluated This Product Also Evaluated...
OPA373 6.5MHz, 585uA, Rail-to-Rail I/O CMOS Operational Amplifier PRECISION AMPLIFIER-WIDE BANDWIDTH TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here