OPA376 Status: ACTIVE

Precision, Low Noise, Low Iq Operational Amplifier

      
         
Alert me about changes<br/>to this product

See Also

  • OPA340 - Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifierT Series
  • OPA337 - MicroSIZE, Single-Supply CMOS Operational Amplifiers MicroAmplifier Series
 OPA2376 OPA376OPA4376 
Number of Channels2  1  4  
Total Supply Voltage (V)(Min)(+5V=5, +/-5V=10)2.2  2.2  2.2  
Total Supply Voltage (V)(Max)(+5V=5, +/-5V=10)5.5  5.5  5.5  
Iq per channel(Max)(mA)0.95  0.95  0.95  
GBW(Typ)(MHz)5.5  5.5  5.5  
Slew Rate(Typ)(V/us)2  2  2  
VIO (25 deg C)(Max)(mV)0.025  0.025  0.025  
Offset Drift(Typ)(uV/C)0.26  0.26  0.26  
IIB(Max)(pA)10  10  10  
CMRR(Min)(dB)76  76  76  
Vn at 1kHz(Typ)(nV/rtHz)7.5  7.5  7.5  
Rail-RailOut  Out  Out  
Io(Typ)(mA)+30,-50  +30,-50  +30,-50  
RatingCatalog  Catalog  Catalog  
Offset Voltage (+/-)(Max)(mV)0.025  0.025  0.025  
Pin/Package8DSBGA, 8MSOP, 8SOIC  5SC70, 5SOT-23, 8SOIC  14TSSOP  
Operating Temp Range(Celsius)-40 to 125  -40 to 125  -40 to 125  
Approx. Price (US$) 0.95 | 1ku   0.65 | 1ku   1.40 | 1ku  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • OPA333: 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier
  • OPA365: 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier
  • OPA277: High Precision Operational Amplifiers
  • CC2500: Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B
  • TPS73001: Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise
  • MSP430F2013: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C

More Related Products

Product Information

Features

  • LOW NOISE: 7.5nV/√Hz at 1kHz
  • 0.1Hz TO 10Hz NOISE: 0.8µVPP
  • QUIESCENT CURRENT: 760µV (typ)
  • LOW OFFSET VOLTAGE: 5µV (typ)
  • GAIN BANDWIDTH PRODUCT: 5.5MHz
  • RAIL-TO-RAIL OUTPUT
  • SINGLE-SUPPLY OPERATION
  • SUPPLY VOLTAGE: 2.2V to 5.5V
  • SPACE-SAVING PACKAGES:
    • SC-70, SOT23, WCSP, MSOP, TSSOP
  • APPLICATIONS
    • ADC BUFFER
    • AUDIO EQUIPMENT
    • MEDICAL INSTRUMENTATION
    • HANDHELD TEST EQUIPMENT
    • ACTIVE FILTERING
    • SENSOR SIGNAL CONDITIONING

e-trim, NanoStar, NanoFree are trademarks of Texas Instruments Incorporated.

Description

The OPA376 family represent a new generation of low-noise operational amplifiers with e-trim, offering outstanding dc precision and ac performance. Rail-to-rail output, lowoffset (25µV max), low noise (7.5nV/√Hz), quiescent current of 950µA max, and a 5.5MHz bandwidth make this part very attractive for a variety of precision and portable applications. In addition, this device has a reasonably wide supply range with excellent PSRR, making it attractive for applications that run directly from batteries without regulation.

The OPA376 (single version) is available in MicroSIZE SC70-5, SOT23-5, and SO-8 packages. The OPA2376 (dual) is offered in the WCSP-8, MSOP-8, and SO-8 packages. The OPA4376 (quad) is offered in a TSSOP-14 package. All versions are specified for operation from -40°C to +125°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
OPA376AIDACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDBVRACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDBVRG4ACTIVE-40 to 1250.65 | 1kuSOT-23 (DBV) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDBVTACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDBVTG4ACTIVE-40 to 1250.75 | 1kuSOT-23 (DBV) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDCKRACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDCKRG4ACTIVE-40 to 1250.65 | 1kuSC70 (DCK) | 5 View 3000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDCKTACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDCKTG4ACTIVE-40 to 1250.75 | 1kuSC70 (DCK) | 5 View 250 | SMALL T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDG4ACTIVE-40 to 1250.75 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
OPA376AIDRACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
OPA376AIDRG4ACTIVE-40 to 1250.65 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
OPA376AIDAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow 375
 Avnet 326
 DigiKey 63
 Mouser Electronics 102
 Newark 429
 AsiaWPI 100
 EuropeFarnell 392
OPA376AIDBVRAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
OPA376AIDBVRG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
OPA376AIDBVTAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey 688
 Mouser Electronics 489
 Newark 59
 AsiaWPI 125
 EuropeArrow Southern Europe 250
 Compel 99
OPA376AIDBVTG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 125
 Farnell 489
OPA376AIDCKRAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA376AIDCKRG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA376AIDCKTAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasAvnet >1k
 DigiKey >1k
 Mouser Electronics 495
 Newark 416
OPA376AIDCKTG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 6 Weeks AmericasDigiKey  Available
 Mouser Electronics 888
OPA376AIDG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
 EuropeEBV Elektronik 26
OPA376AIDRAs of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
OPA376AIDRG4As of 11:12 AM GMT, 03 Jul 2009As of 11:12 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
OPA376AID RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDBVTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDCKTG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
OPA376AIDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for OPA376 Help

Datasheet

Application Notes

Simulation Models

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Analog Filter DesignFILTER-DESIGNERTexas InstrumentsAnalysis Software
Automatic Resistor/Capacitor Calculator for Passive FiltersRC-FILTER-CALCTexas InstrumentsCalculation Utilities
Decibel CalculatorDECIBEL-CALCTexas InstrumentsCalculation Utilities
Frequency/Wavelength CalculatorFREQ-WAVE-CALCTexas InstrumentsCalculation Utilities
Noise Calculator, Generator and ExamplesOPAMP-NOISECALCTexas InstrumentsCalculation Utilities
Op Amp Gain Stage CalculatorGAIN-STAGE-CALCTexas InstrumentsCalculation Utilities
Resistor Calculator for Op Amp Gain and Zero ShiftRESISTOR-CALCTexas InstrumentsCalculation Utilities
Universal EVM for Single/Dual OpAmps without Shutdown in MSOP/SOIC/SOT-23 PackagesOPAMPEVM-SOT23Texas InstrumentsDevelopment Boards/EVMs
SPICE-Based Analog Simulation ProgramTINA-TITexas InstrumentsSimulators
MDACBufferPro Output Buffer Amplifier Selection ToolMDACBUFFERPRO Texas Instruments Application Software 
Active Filter Design ApplicationFILTERPRO Texas Instruments Application Software 

Part # Name Product Family Comments
OPA340   Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifier(TM) Series     Single-Supply, Rail-to-Rail Operational Amplifiers MicroAmplifierT Series  
OPA337   MicroSIZE, Single-Supply CMOS Operational Amplifier MicroAmplifier(TM) Series     MicroSIZE, Single-Supply CMOS Operational Amplifiers MicroAmplifier Series  
Customers Who Evaluated This Product Also Evaluated...
OPA333 1.8V, 17uA, 2uV, microPOWER CMOS Zero-Drift Series Operational Amplifier   TI customers also evaluated this product.
OPA365 2.2V, 50MHz, Low-Noise, Single-Supply Rail-to-Rail Operational Amplifier   TI customers also evaluated this product.
OPA277 High Precision Operational Amplifiers   TI customers also evaluated this product.
OPA363 1.8V, High CMR, RRIO Op Amp with Shutdown   TI customers also evaluated this product.
OPA2376 Precision, Low Noise, Low Quiescent Current Operational Amplifier   TI customers also evaluated this product.
OPA4376 Precision, Low Noise, Low Quiescent Current Operational Amplifier   TI customers also evaluated this product.
OPA2365 2.2V, 50MHz, Low-Noise Single-Supply Rail-to-Rail Operational Amplifiers   TI customers also evaluated this product.
CC2500 Low Cost, Low-Power 2.4 GHz RF Transceiver Designed for Low-Power Wireless Apps in the 2.4 GHz ISM B Low Power RF ICs-2.4 GHZ TI customers also evaluated this product.
TPS73001 Single Output LDO, 200mA, Adj.(1.5 to 5.5V), High PSRR, Low Noise LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
OPA369 1.8V, 700nA, Zero-Crossover Rail-To-Rail I/O Operational Amplifier PRECISION AMPLIFIERS-LOW POWER TI customers also evaluated this product.
TPS5450 5.5V to 36V, 5A, 500kHz Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
OPA348 1MHz, 45uA, RRIO, Single Op Amp PRECISION AMPLIFIERS-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
TPS73701 Single Output LDO, 1A, Adj. (1.2 to 5.0V), Reverse Current Protection LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CDCV304 General Purpose and PCI-X 1:4 Clock Buffer NON-PLL BUFFERS-SINGLE ENDED(NP) TI customers also evaluated this product.
TPS3808G01 Low Quiescent Current, Programmable-Delay Supervisory Circuit POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
MSP430F2272 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.

Related End Equipments

All End-Equipment

Support and Community

Videos

Support Community-Video
Analog eLab – Output Stages for Op Amps
Added: 8 months ago
Views:1527
Duration:10:55
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
Analog Product - OPA376 Precision, Low Noise, Low Quiescent Current, Operational Amp
Added: 8 months ago
Views:490
Duration:02:05
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

Most Popular Tags for OPA376:

View All Tags

Other Support



Click 

Here